품질보증 정보
카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
EN 954 - Position indicators, Type R, Numbers ascending clockwise
JW Winco
1.0 Operating parts
1.4 Adjusting, setting, locking with and without measured positioning
Position indicators
EN 954
EN 954 R
Powered by
CAD모델 선택
{winco/1_0_operating_parts/1_4/position_indicators/en954/en954_r/gn954_r.prj},{NB=Stellungsanzeiger EN 954-B14-001.5-FR-R-SG},{PARTNUMBER=EN 954-B14-001.5-FR-R-SG},{ZAHLWERK=001.5},{ANZEIGE=001.5},{STEIGUNG=1.5},{MAX=1500},{EINBAULAGENVIS=gerade, unten},{VARIATIONEN=Skala oben auf Schräge(AN), Skala oben vorn(FN), Skala unten auf Schräge(AR), Skala unten vorn(FR)},{VERS=4.000},{VER=2.000},{FARBEVIS=schwarzgrau},{AUSWAHL=orange(OR),grau(GR)},{MAT=Kunststoff (Polyamid PA)},{WEIGHT=0.0470},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
ZAHLWERK
Counter
ⁿ/ₐ
ANZEIGE
Indication after one spindle revolution
ⁿ/ₐ
STEIGUNG
corresponds to thread pitch
ⁿ/ₐ
MAX
max. revolutions
[min]
EINBAULAGENVIS
Front view
ⁿ/ₐ
VERS
ⁿ/ₐ
FARBEVIS
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Position indicator EN 954...
EN 954-B14-0.050-AN-R-OR
0.050
0.050
0.05
500
On the chamfer, above
1.000
orange
0.0450
90318098
YES
Position indicator EN 954...
EN 954-B14-0.050-AN-R-GR
0.050
0.050
0.05
500
On the chamfer, above
1.000
grey
0.0450
90318098
YES
Position indicator EN 954...
EN 954-B14-0.050-AN-R-SG
0.050
0.050
0.05
500
On the chamfer, above
1.000
black-gray
0.0430
YES
Position indicator EN 954...
EN 954-B14-0.050-FN-R-OR
0.050
0.050
0.05
500
In the front, above
2.000
orange
0.0450
90318098
YES
Position indicator EN 954...
EN 954-B14-0.050-FN-R-GR
0.050
0.050
0.05
500
In the front, above
2.000
grey
0.0450
90318098
YES
Position indicator EN 954...
EN 954-B14-0.050-FN-R-SG
0.050
0.050
0.05
500
In the front, above
2.000
black-gray
0.0430
YES
Position indicator EN 954...
EN 954-B14-0.050-AR-R-OR
0.050
0.050
0.05
500
On the chamfer, below
3.000
orange
0.0450
90318098
YES
Position indicator EN 954...
EN 954-B14-0.050-AR-R-GR
0.050
0.050
0.05
500
On the chamfer, below
3.000
grey
0.0450
90318098
YES
Position indicator EN 954...
EN 954-B14-0.050-AR-R-SG
0.050
0.050
0.05
500
On the chamfer, below
3.000
black-gray
0.0430
YES
Position indicator EN 954...
EN 954-B14-0.050-FR-R-OR
0.050
0.050
0.05
500
In the front, below
4.000
orange
0.0450
90318098
YES
Position indicator EN 954...
EN 954-B14-0.050-FR-R-GR
0.050
0.050
0.05
500
In the front, below
4.000
grey
0.0450
90318098
YES
Position indicator EN 954...
EN 954-B14-0.050-FR-R-SG
0.050
0.050
0.05
500
In the front, below
4.000
black-gray
0.0430
YES
Position indicator EN 954...
EN 954-B14-00.10-AN-R-OR
00.10
00.10
0.1
1500
On the chamfer, above
1.000
orange
0.0450
90318098
YES
Position indicator EN 954...
EN 954-B14-00.10-AN-R-GR
00.10
00.10
0.1
1500
On the chamfer, above
1.000
grey
0.0450
90318098
YES
Position indicator EN 954...
EN 954-B14-00.10-AN-R-SG
00.10
00.10
0.1
1500
On the chamfer, above
1.000
black-gray
0.0430
YES
Position indicator EN 954...
EN 954-B14-00.10-FN-R-OR
00.10
00.10
0.1
1500
In the front, above
2.000
orange
0.0450
90318098
YES
Position indicator EN 954...
EN 954-B14-00.10-FN-R-GR
00.10
00.10
0.1
1500
In the front, above
2.000
grey
0.0450
90318098
YES
Position indicator EN 954...
EN 954-B14-00.10-FN-R-SG
00.10
00.10
0.1
1500
In the front, above
2.000
black-gray
0.0430
YES
Position indicator EN 954...
EN 954-B14-00.10-AR-R-OR
00.10
00.10
0.1
1500
On the chamfer, below
3.000
orange
0.0450
90318098
YES
Position indicator EN 954...
EN 954-B14-00.10-AR-R-GR
00.10
00.10
0.1
1500
On the chamfer, below
3.000
grey
0.0450
90318098
YES
Position indicator EN 954...
EN 954-B14-00.10-AR-R-SG
00.10
00.10
0.1
1500
On the chamfer, below
3.000
black-gray
0.0430
YES
Position indicator EN 954...
EN 954-B14-00.10-FR-R-OR
00.10
00.10
0.1
1500
In the front, below
4.000
orange
0.0450
90318098
YES
Position indicator EN 954...
EN 954-B14-00.10-FR-R-GR
00.10
00.10
0.1
1500
In the front, below
4.000
grey
0.0450
90318098
YES
Position indicator EN 954...
EN 954-B14-00.10-FR-R-SG
00.10
00.10
0.1
1500
In the front, below
4.000
black-gray
0.0430
YES
Position indicator EN 954...
EN 954-B14-00.20-AN-R-OR
00.20
00.20
0.2
1250
On the chamfer, above
1.000
orange
0.0450
90318098
YES
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청