품질보증 정보
카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 113.8 - Ball lock pins
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Lock pins
GN 113.8
Powered by
CAD모델 선택
{elesa/general_catalogue/08/2_lock_pins/gn_113_8/gn113_8.prj},{NB=Ball lock pins GN 113.8-10-110(1)},{CODE=GN.78039},{DESCRIPTION=GN 113.8-10-110},{POS=1},{DIM01=10},{DIM02=12.0},{DIM03=48},{DIM04=18.0},{DIM05=110},{DIM06=9.6},{DIM07=31.0},{DIM08=20.5},{DIM09=10},{DIM10=100},{WEIGHT=50},{LX=20,25,30,35,40,45,50,60},{VERS=4},{NORMNR=GN 113.8},{X=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 -0.04/-0.08
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
l1 +0.6
[mm]
DIM06
l2 ±0.2
[mm]
DIM07
l3
[mm]
DIM08
m
[mm]
DIM09
Mounting hole
ⁿ/ₐ
DIM10
Double sided shearing force
[kN]
WEIGHT
Weight
[g]
Ball lock pins GN 113.8-5...
GN.11515
GN 113.8-5-10
5
5.5
40
13.5
10
6.0
25.0
15.5
5
24
15
Ball lock pins GN 113.8-5...
GN.11516
GN 113.8-5-15
5
5.5
40
13.5
15
6.0
25.0
15.5
5
24
16
Ball lock pins GN 113.8-5...
GN.11517
GN 113.8-5-20
5
5.5
40
13.5
20
6.0
25.0
15.5
5
24
16
Ball lock pins GN 113.8-5...
GN.11518
GN 113.8-5-25
5
5.5
40
13.5
25
6.0
25.0
15.5
5
24
17
Ball lock pins GN 113.8-5...
GN.11519
GN 113.8-5-30
5
5.5
40
13.5
30
6.0
25.0
15.5
5
24
18
Ball lock pins GN 113.8-5...
GN.78001
GN 113.8-5-35
5
5.5
40
13.5
35
6.0
25.0
15.5
5
24
18
Ball lock pins GN 113.8-5...
GN.78002
GN 113.8-5-40
5
5.5
40
13.5
40
6.0
25.0
15.5
5
24
18
Ball lock pins GN 113.8-5...
GN.78003
GN 113.8-5-45
5
5.5
40
13.5
45
6.0
25.0
15.5
5
24
18
Ball lock pins GN 113.8-5...
GN.78004
GN 113.8-5-50
5
5.5
40
13.5
50
6.0
25.0
15.5
5
24
18
Ball lock pins GN 113.8-5...
GN.78005
GN 113.8-5-60
5
5.5
40
13.5
60
6.0
25.0
15.5
5
24
18
Ball lock pins GN 113.8-5...
GN.78006
GN 113.8-5-70
5
5.5
40
13.5
70
6.0
25.0
15.5
5
24
18
Ball lock pins GN 113.8-5...
GN.78007
GN 113.8-5-80
5
5.5
40
13.5
80
6.0
25.0
15.5
5
24
18
Ball lock pins GN 113.8-6...
GN.11520
GN 113.8-6-10
6
7.0
40
13.5
10
7.1
25.0
15.5
6
35
15
Ball lock pins GN 113.8-6...
GN.11521
GN 113.8-6-15
6
7.0
40
13.5
15
7.1
25.0
15.5
6
35
15
Ball lock pins GN 113.8-6...
GN.11522
GN 113.8-6-20
6
7.0
40
13.5
20
7.1
25.0
15.5
6
35
20
Ball lock pins GN 113.8-6...
GN.11523
GN 113.8-6-25
6
7.0
40
13.5
25
7.1
25.0
15.5
6
35
20
Ball lock pins GN 113.8-6...
GN.11524
GN 113.8-6-30
6
7.0
40
13.5
30
7.1
25.0
15.5
6
35
20
Ball lock pins GN 113.8-6...
GN.78011
GN 113.8-6-35
6
7.0
40
13.5
35
7.1
25.0
15.5
6
35
20
Ball lock pins GN 113.8-6...
GN.11525
GN 113.8-6-40
6
7.0
40
13.5
40
7.1
25.0
15.5
6
35
25
Ball lock pins GN 113.8-6...
GN.78012
GN 113.8-6-45
6
7.0
40
13.5
45
7.1
25.0
15.5
6
35
20
Ball lock pins GN 113.8-6...
GN.78013
GN 113.8-6-50
6
7.0
40
13.5
50
7.1
25.0
15.5
6
35
20
Ball lock pins GN 113.8-6...
GN.78014
GN 113.8-6-60
6
7.0
40
13.5
60
7.1
25.0
15.5
6
35
20
Ball lock pins GN 113.8-6...
GN.78015
GN 113.8-6-70
6
7.0
40
13.5
70
7.1
25.0
15.5
6
35
20
Ball lock pins GN 113.8-6...
GN.78016
GN 113.8-6-80
6
7.0
40
13.5
80
7.1
25.0
15.5
6
35
20
Ball lock pins GN 113.8-8...
GN.78021
GN 113.8-8-10
8
9.5
48
18.0
10
8.2
31.0
20.5
8
63
30
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청