XAJ21 26 - Round handle ??¡§¡§ with rubber type ??¡§¡§ without washer
Yiheda 3D Electronic Gallery
yhd_industrial
J2-handle/hinge/door part
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j2/xaj21_26.prj},{NB=XAJ21-D12-L288-H87},{CODE=XAJ21},{TYPE=daixiangjiaoxing/wudianjuang},{MAT=SUS304+xiangjiao},{SUR=mirror reflection},{D=12},{L=288},{H=87},{L1=300},{M=8},{A=258},{DD=13.5},{CKZL=0.55},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
L
[mm]
H
[mm]
L1
[mm]
M
[mm]
A
[mm]
DD
d
[mm]
CKZL
Reference weight (kg/pcs)
ⁿ/ₐ
XAJ21-D10-L80-H37
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
10
80
37
90
5
50
11.5
0.07
XAJ21-D10-L80-H60
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
10
80
60
90
5
50
11.5
0.10
XAJ21-D10-L100-H37
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
10
100
37
110
5
70
11.5
0.09
XAJ21-D10-L100-H60
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
10
100
60
110
5
70
11.5
0.12
XAJ21-D10-L110-H37
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
10
110
37
120
5
80
11.5
0.11
XAJ21-D10-L110-H60
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
10
110
60
120
5
80
11.5
0.15
XAJ21-D10-L120-H37
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
10
120
37
130
5
90
11.5
0.13
XAJ21-D10-L120-H60
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
10
120
60
130
5
90
11.5
0.17
XAJ21-D10-L125-H37
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
10
125
37
135
5
95
11.5
0.16
XAJ21-D10-L125-H60
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
10
125
60
135
5
95
11.5
0.19
XAJ21-D10-L160-H37
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
10
160
37
170
5
130
11.5
0.18
XAJ21-D10-L160-H60
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
10
160
60
170
5
130
11.5
0.23
XAJ21-D10-L200-H37
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
10
200
37
210
5
170
11.5
0.21
XAJ21-D10-L200-H60
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
10
200
60
210
5
170
11.5
0.27
XAJ21-D10-L250-H37
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
10
250
37
260
5
220
11.5
0.28
XAJ21-D10-L250-H60
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
10
250
60
260
5
220
11.5
0.32
XAJ21-D12-L150-H52
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
12
150
52
162
8
120
13.5
0.25
XAJ21-D12-L150-H87
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
12
150
87
162
8
120
13.5
0.31
XAJ21-D12-L188-H52
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
12
188
52
200
8
158
13.5
0.32
XAJ21-D12-L188-H87
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
12
188
87
200
8
158
13.5
0.37
XAJ21-D12-L238-H52
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
12
238
52
250
8
208
13.5
0.41
XAJ21-D12-L238-H87
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
12
238
87
250
8
208
13.5
0.49
XAJ21-D12-L288-H52
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
12
288
52
300
8
258
13.5
0.50
XAJ21-D12-L288-H87
XAJ21
With rubber type / withou...
SUS304+ rubber
mirror reflection
12
288
87
300
8
258
13.5
0.55
XAJ26-D10-L80-H37
XAJ26
With rubber type / withou...
SUM22L or SUM24L+ rubber
chrome
10
80
37
90
5
50
11.5
0.07
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청