품질보증 정보
카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 7072.2 - Split Stainless Steel-Set collars, Type C, with two tapped holes
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Shaft Collars
GN 7072.2
Powered by
CAD모델 선택
{winco/3_0_machine_parts/3_2/set_collars/gn7072_2/gn7072_2_c.prj},{NB=Geteilte Edelstahl-Stellring GN 7072.2-42-B20-NI-C},{PARTNUMBER=GN 7072.2-42-B20-NI-C},{ITEMID=7072.2-42-B20-NI-C},{D1=42},{D2=B20},{D2X=20},{B=15},{D3=M5},{D3X=5},{D6=M5},{D6X=5},{M=31.0},{S=3.0},{X=0.6},{KD3=GN 311-30-M5-15-SW},{WEIGHT=0.0800},{CTN=73269096},{ROHS=YES},{VERS=6},{INFOWINCO=Produktdetails},{AX=14.500},{AY=6.000},{BX=8.500},{BX2=4.500},{LX=7.000},{C=5},{SW=4},{SWY=3.0},{LD3=12},{D4Y=14.25}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H10 recommended shaft tolerance h11
[mm]
B
±0.2
[mm]
D3
Thread
ⁿ/ₐ
D6
Thread
ⁿ/ₐ
M
[mm]
S
[mm]
X
≈ Protrusion of cap thread
[mm]
KD3
Clamping kits for d3
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Split Stainless Steel-Set...
GN 7072.2-30-B12-NI-C
30
B12
11
M4
M4
21.0
2.1
0.7
GN 311-30-M4-12-SW
0.0359
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-32-B14-NI-C
32
B14
11
M4
M4
23.0
2.1
0.7
GN 311-30-M4-12-SW
0.0399
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-36-B15-NI-C
36
B15
13
M5
M5
25.5
2.1
1.4
GN 311-30-M5-13-SW
0.0667
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-36-B16-NI-C
36
B16
13
M5
M5
26.0
2.1
1.4
GN 311-30-M5-13-SW
0.0594
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-42-B18-NI-C
42
B18
15
M5
M5
30.0
3.0
0.6
GN 311-30-M5-15-SW
0.0945
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-42-B20-NI-C
42
B20
15
M5
M5
31.0
3.0
0.6
GN 311-30-M5-15-SW
0.0800
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-48-B22-NI-C
48
B22
15
M5
M6
35.0
3.0
0.0
GN 311-45-M5-16-SW
0.1209
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-48-B25-NI-C
48
B25
15
M5
M6
36.5
3.0
0.0
GN 311-45-M5-16-SW
0.1110
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-55-B28-NI-C
55
B28
15
M6
M6
41.5
3.0
0.5
GN 311-45-M6-18-SW
0.1524
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-55-B30-NI-C
55
B30
15
M6
M6
42.5
3.0
0.5
GN 311-45-M6-18-SW
0.1433
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-60-B32-NI-C
60
B32
15
M6
M6
46.0
4.0
0.4
GN 311-45-M6-19-SW
0.1843
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-60-B35-NI-C
60
B35
15
M6
M6
47.5
4.0
0.4
GN 311-45-M6-19-SW
0.1561
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-65-B40-NI-C
65
B40
15
M6
M6
52.5
4.0
0.5
GN 311-45-M6-20-SW
0.1769
73269096
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청