Outside diameter 82 - Single Disk-type Flexible Coupling
KUNLONG
Coupling series
Single Disk-type Flexible Coupling
Double Disk-type Flexible Coupling
Double Disk-type Flexible Coupling
Powered by
CAD모델 선택
{kunlong/sg7/sg7_mplzq/sg7_dj_1/sg7_7kwp/sg7_7_82kwp.prj},{NB=SG7-7-82K-18-35-98WP},{D1=18},{H1=6},{T1=2.8},{K1=},{D2=35},{H2=10},{T2=3.3},{K2=},{RT=80},{MT=160},{MS=11000},{RRO=0.04},{TT=1.5},{EP=±0.6},{ML=主体合金钢、不锈钢膜片},{FH=发黑},{WT=1700},{USE=常用于风机、水泵、化工机械、石油机械、治金机械传动系统},{RS=内孔可按客户需求定做;如需另加键槽,则以非标形式定做},{TD=利用键槽联接的膜片管联轴器;零回转间隙,拆装方便;高灵敏度,传递力矩大;顺时针与逆时针回转特性完全相同;不锈钢膜片补偿径向、角向和轴向偏差}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D1
D1 minor diameter
ⁿ/ₐ
D2
D2 major diameter
ⁿ/ₐ
IN
Item No
ⁿ/ₐ
RT
Rated torque
[N.m]
MT
Maximum Torque
[N.m]
MS
Max Speed
[prm]
RRO
[mm]
TT
Tilting Tolerance
[°]
EP
End-Play
[mm]
ML
Matetial
ⁿ/ₐ
FH
Finish
ⁿ/ₐ
WT
Weight
[g]
USE
Application
ⁿ/ₐ
RS
Remarks
ⁿ/ₐ
TD
Features
ⁿ/ₐ
SG7-7-82K-14-14-98WP
14
14
SG7-7-82K-14-14-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-14-16-98WP
14
16
SG7-7-82K-14-16-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-14-18-98WP
14
18
SG7-7-82K-14-18-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-14-19-98WP
14
19
SG7-7-82K-14-19-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-14-20-98WP
14
20
SG7-7-82K-14-20-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-14-24-98WP
14
24
SG7-7-82K-14-24-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-14-25-98WP
14
25
SG7-7-82K-14-25-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-14-28-98WP
14
28
SG7-7-82K-14-28-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-14-30-98WP
14
30
SG7-7-82K-14-30-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-14-35-98WP
14
35
SG7-7-82K-14-35-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-16-16-98WP
16
16
SG7-7-82K-16-16-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-16-18-98WP
16
18
SG7-7-82K-16-18-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-16-19-98WP
16
19
SG7-7-82K-16-19-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-16-20-98WP
16
20
SG7-7-82K-16-20-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-16-24-98WP
16
24
SG7-7-82K-16-24-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-16-25-98WP
16
25
SG7-7-82K-16-25-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-16-28-98WP
16
28
SG7-7-82K-16-28-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-16-30-98WP
16
30
SG7-7-82K-16-30-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-16-35-98WP
16
35
SG7-7-82K-16-35-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-18-18-98WP
18
18
SG7-7-82K-18-18-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-18-19-98WP
18
19
SG7-7-82K-18-19-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-18-20-98WP
18
20
SG7-7-82K-18-20-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-18-24-98WP
18
24
SG7-7-82K-18-24-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-18-25-98WP
18
25
SG7-7-82K-18-25-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-82K-18-28-98WP
18
28
SG7-7-82K-18-28-98WP
80
160
11000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
1700
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Outside diameter 68 - Single Disk-type Flexible Coupling
KUNLONG
10.01.2024
Outside diameter 82 - Single Disk-type Flexible Coupling
KUNLONG
10.01.2024
Outside diameter 56 - Single Disk-type Flexible Coupling
KUNLONG
10.01.2024
Outside diameter 94 - Single Disk-type Flexible Coupling
KUNLONG
10.01.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청