피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: SCHOLZ MECHANIK
생성됨: 04.11.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHOLZ MECHANIK
SM 1000 DIN 179 / ISO 4247 - Drill bushing - Drill bushing, cylindrical
SCHOLZ MECHANIK
Drill Bushings and Accessories
Powered by
CAD모델 선택
{scholz_mechanik/01_drill_bushes_accessories/sm_1000.prj},{NB=95909 SM 1000B16.90X28},{ARTNR=95909},{CNSORDERNO=SM 1000B16.90X28},{D1=16.90},{D2=26},{L1=28},{FORM=B},{MAT=special steel},{OF=hardened and ground},{HRC=HRc 63±1},{INFO=HTML},{URL=https://www.scholz-mechanik.de/normteile/buchsen-zubehoer/129/sm-1000-bohrbuchse-positionierbuchse-din-179?c=7},{BL=8.00},{BE=3}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
CNSORDERNO
Order code
ⁿ/ₐ
D1
Inner diameter D1
[mm]
D2
Outer diameter D2
[mm]
L1
Length L1
[mm]
L3
Length L3
[mm]
R
Radius R
[mm]
T
Depth T
[mm]
FORM
Form
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
MAT
material
ⁿ/ₐ
OF
surface
ⁿ/ₐ
HRC
hardness
ⁿ/ₐ
SCHOLZ MECHANIK 6522
6522
SM 1000A00.40X06
0.40
3
6
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 39967
39967
SM 1000A00.40X09
0.40
3
9
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6528
6528
SM 1000A00.50X06
0.50
3
6
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 13365
13365
SM 1000A00.50X09
0.50
3
9
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6529
6529
SM 1000A00.60X06
0.60
3
6
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 13366
13366
SM 1000A00.60X09
0.60
3
9
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6530
6530
SM 1000A00.70X06
0.70
3
6
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6545
6545
SM 1000A00.70X09
0.70
3
9
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6542
6542
SM 1000A00.75X06
0.75
3
6
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6553
6553
SM 1000A00.75X09
0.75
3
9
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6531
6531
SM 1000A00.80X06
0.80
3
6
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6546
6546
SM 1000A00.80X09
0.80
3
9
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6532
6532
SM 1000A00.90X06
0.90
3
6
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6547
6547
SM 1000A00.90X09
0.90
3
9
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6533
6533
SM 1000A01.00X06
1.00
3
6
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6548
6548
SM 1000A01.00X09
1.00
3
9
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6524
6524
SM 1000A01.10X06
1.10
4
6
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6525
6525
SM 1000A01.10X09
1.10
4
9
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6534
6534
SM 1000A01.20X06
1.20
4
6
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6549
6549
SM 1000A01.20X09
1.20
4
9
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6537
6537
SM 1000A01.25X06
1.25
4
6
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6552
6552
SM 1000A01.25X09
1.25
4
9
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6535
6535
SM 1000A01.30X06
1.30
4
6
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6550
6550
SM 1000A01.30X09
1.30
4
9
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 6536
6536
SM 1000A01.40X06
1.40
4
6
1.00
1.0
0.01
A
Drill bushing DIN 179 A
special steel
hardened and ground
HRc 63±1
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Reducing - Bushings
ABB Installation Products
09.03.2023
01000198000 - Cylindrical drill bush form B, DIN 179
SToxxparts
31.05.2022
SL-X-F - Signal light
SCHREMPP electronic
01.08.2023
SM 1001 DIN 172 / ISO 4247 - Headed drill bushing - Headed drill bushing
SCHOLZ MECHANIK
22.09.2022
SM 1000-02 sim. DIN 179 - Drill bushing - Drill bushing, cylindrical, carbi...
SCHOLZ MECHANIK
22.09.2022
DIN179 - Guide bushes without collar, Type A, Bore one sided
Berger Tools
29.05.2023
ISO 8752 - Clamping pins - slotted, heavy duty
Fabory
13.02.2023
Modèle 58143/58145 - 2 pieces ball valve - Female / female BSP or NPT - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
14.03.2024
SM 1000-03 - Bushing for eqaualization, aluminium - Bushing for equaliation...
SCHOLZ MECHANIK
22.09.2022
Model 5232 - Coupling - DIN 2986 - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
SM 4030 - Bushing for precision leader pin SM 4070 - Bushing for precision ...
SCHOLZ MECHANIK
22.09.2022
Model 5211 - Welding nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
GN 820 - Toggle clamps, Type MC, U-bar version, with two flanged washers an...
Ganter
12.04.2024
I.M_G - ISO Threaded unions and accessories BSP COUPLINGS DIN 2986 Stainles...
FG INOX
25.04.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청