피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: SCHOLZ MECHANIK
생성됨: 04.11.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHOLZ MECHANIK
SM 1002-4 DIN 173 DIN 173 K and L Part 1 - Renewable drill bushing - Renewable drill bushing
SCHOLZ MECHANIK
Drill Bushings and Accessories
Powered by
CAD모델 선택
{scholz_mechanik/01_drill_bushes_accessories/sm_1002_4.prj},{NB=225462 SM 1002-4L32.50X67},{ARTNR=225462},{CNSORDERNO=SM 1002-4L32.50X67},{D1=32.50},{L1=67},{D2=48},{D4=66},{L2=16},{FORM=L}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
CNSORDERNO
Order code
ⁿ/ₐ
D1
Inner diameter D1
[mm]
L1
Length L1
[mm]
D2
Diameter D2
[mm]
D3
Diameter D3
[mm]
D4
Outer diameter D4
[mm]
D5
Diameter D5
[mm]
D6
Diameter D6
[mm]
E1
Length E1
[mm]
L2
Length L2
[mm]
L3
Length L3
[mm]
L4
Length L4
[mm]
L5
Length L5
[mm]
L6
Length L6
[mm]
L7
Length L7
[mm]
R1
Radius R1
[mm]
R2
Radius R2
[mm]
T1
Depth T1
[mm]
ALPHA
α
[°]
TR
Depth TR
[mm]
TP
Depth TP
[mm]
FORM
Form
[mm]
MAT
material
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
HRC
HRc
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
SCHOLZ MECHANIK 3242
3242
SM 1002-4K02.40X10
2.40
10
8
0.0
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
0
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 3244
3244
SM 1002-4K02.40X16
2.40
16
8
4.5
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
6
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 15698
15698
SM 1002-4K02.50X10
2.50
10
8
0.0
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
0
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 10934
10934
SM 1002-4K02.50X16
2.50
16
8
4.5
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
6
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 10922
10922
SM 1002-4K02.60X10
2.60
10
8
0.0
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
0
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 71164
71164
SM 1002-4K02.60X16
2.60
16
8
4.5
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
6
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 10923
10923
SM 1002-4K02.70X10
2.70
10
8
0.0
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
0
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 54696
54696
SM 1002-4K02.70X16
2.70
16
8
4.5
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
6
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 105150
105150
SM 1002-4K02.75X10
2.75
10
8
0.0
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
0
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 105149
105149
SM 1002-4K02.75X16
2.75
16
8
4.5
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
6
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 10924
10924
SM 1002-4K02.80X10
2.80
10
8
0.0
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
0
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 27360
27360
SM 1002-4K02.80X16
2.80
16
8
4.5
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
6
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 105151
105151
SM 1002-4K02.90X10
2.90
10
8
0.0
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
0
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 19420
19420
SM 1002-4K02.90X16
2.90
16
8
4.5
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
6
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 10926
10926
SM 1002-4K03.00X10
3.00
10
8
0.0
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
0
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 10941
10941
SM 1002-4K03.00X16
3.00
16
8
4.5
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
6
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 10927
10927
SM 1002-4K03.10X10
3.10
10
8
0.0
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
0
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 10942
10942
SM 1002-4K03.10X16
3.10
16
8
4.5
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
6
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 10928
10928
SM 1002-4K03.20X10
3.20
10
8
0.0
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
0
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 10937
10937
SM 1002-4K03.20X16
3.20
16
8
4.5
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
6
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 105152
105152
SM 1002-4K03.25X10
3.25
10
8
0.0
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
0
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 32585
32585
SM 1002-4K03.25X16
3.25
16
8
4.5
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
6
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 10929
10929
SM 1002-4K03.30X10
3.30
10
8
0.0
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
0
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 23411
23411
SM 1002-4K03.30X16
3.30
16
8
4.5
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
6
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
SCHOLZ MECHANIK 45331
45331
SM 1002-4K03.40X10
3.40
10
8
0.0
15
12
2.5
11.5
8
1.25
1.0
4.25
3.0
0
1.5
7.0
4
65
0.02
0.005
K
special steel
hardened and ground
HRc 63±1
Renewable drill bushing D...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청