RIKO-LH PN40
VAG
Control Valves
RIKO Plunger Valve
version with multiple orifice cylinder
electric actuator
Powered by
CAD모델 선택
{vag/regelarmaturen/riko/lh/stellantrieb/riko_stellan_lh_p40_asmtab.prj},{NB=VAG-RIKO-LH_DN450-PN40_EA-C(400)},{PN=40},{DN=450},{L1=650},{D=685},{K=610},{B=49.0},{N=20},{D2=41},{D3=632},{L7=144},{E1=200},{E2=517},{E3=467},{E4=80},{E5=410},{E6=88},{H3=345},{H4=761},{L2=350},{L3=350},{L4=282},{L5=254},{L6=247},{H6=405},{DZI=328},{DZA=350.0},{LZI=144},{DR=527},{DLI=526},{TDN=90},{R1=283},{X1=44},{Y1=33},{R2=180},{X2=224.0},{Y2=136},{DFU=45},{HRI1=359},{DRI=40},{DRI2=16},{F1=18},{DDA=89},{DDL=560},{VD=4},{GGS=80.3},{DKL9=115},{KD=16},{DGD1=175},{GJ=57},{E4GA=80},{GE=133},{GR2=130},{DD1=125},{HGF=12},{BV=90},{HGV=30},{GB1=176},{GC=111},{BSV=62},{R4=23},{HA1=80},{HA2=195},{HDE=60},{DHA2=70},{DHA1=200},{H4EA=168},{F=115},{A1=50},{A4=103},{LODLEVEL=400},{POS=C}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
PN
pressure rate (PN)
ⁿ/ₐ
DN
nominal diameter (DN)
[mm]
TXT01
Product
ⁿ/ₐ
TXT02
DN / PN
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
L1
face-to-face length
[mm]
D
outside diameter flange
[mm]
K
hole circle-Ø
[mm]
B
thickness of flange
[mm]
N
No. of holes
ⁿ/ₐ
D2
hole
[mm]
ANTR
Drive
ⁿ/ₐ
D3
undersurface diameter of body
[mm]
L7
excess length cylinder in closed position
[mm]
E1
Dimension from body flange to driving axle
[mm]
E2
Dimension from body centre to end of GS, transversal
[mm]
E3
Dimension from body centre to GS handwheel axle
[mm]
E4
Dimension from driving axle to GS handwheel axle
[mm]
E5
Dimension from body centre to end of driving flange
[mm]
E6
Dimension from driving axle to GS box end
[mm]
H3
Dimension from body centre to stand area
[mm]
H4
Dimension from upper edge of eye-bolt to stand area
[mm]
L2
longitudinal space between feet
[mm]
L3
transversal space between feet
[mm]
L4
GS input axle to SA motor end, longitudinal
[mm]
L5
GS input axle to SA handwheel end
[mm]
L6
GS input axle to SA body end, transversal
[mm]
H6
Dimension from body centre to upper edge of SA
[mm]
X
[mm]
RIKO-LH_DN150-PN40_EA
40
150
VAG RIKO Plunger Valve
DN150 PN40
E - electric Actuator (EA...
350
300
250
26.0
8
28
electric actuator
236
48
130
319
270
63
225
75
155
355
130
140
265
249
237
398
10.000
RIKO-LH_DN200-PN40_EA
40
200
VAG RIKO Plunger Valve
DN200 PN40
E - electric Actuator (EA...
400
375
320
30.0
12
31
electric actuator
302
68
150
319
270
63
225
75
190
425
130
140
265
249
237
398
10.000
RIKO-LH_DN250-PN40_EA
40
250
VAG RIKO Plunger Valve
DN250 PN40
E - electric Actuator (EA...
450
450
385
34.5
12
34
electric actuator
371
83
145
394
345
63
300
75
230
513
170
170
265
249
237
398
15.000
RIKO-LH_DN300-PN40_EA
40
300
VAG RIKO Plunger Valve
DN300 PN40
E - electric Actuator (EA...
500
515
450
39.5
16
34
electric actuator
434
94
160
394
345
63
300
75
260
573
230
230
265
249
237
398
15.000
RIKO-LH_DN400-PN40_EA
40
400
VAG RIKO Plunger Valve
DN400 PN40
E - electric Actuator (EA...
600
660
585
48.0
16
41
electric actuator
575
127
170
517
467
80
410
88
335
741
300
300
282
254
247
405
20.000
RIKO-LH_DN450-PN40_EA
40
450
VAG RIKO Plunger Valve
DN450 PN40
E - electric Actuator (EA...
650
685
610
49.0
20
41
electric actuator
632
144
200
517
467
80
410
88
345
761
350
350
282
254
247
405
20.000
RIKO-LH_DN500-PN40_EA
40
500
VAG RIKO Plunger Valve
DN500 PN40
E - electric Actuator (EA...
750
755
670
52.0
20
44
electric actuator
711
153
225
617
550
100
475
105
385
841
400
400
282
254
247
465
20.000
RIKO-LH_DN600-PN40_EA
40
600
VAG RIKO Plunger Valve
DN600 PN40
E - electric Actuator (EA...
900
890
795
58.0
20
50
electric actuator
840
150
280
642
575
100
500
105
460
1010
500
500
282
254
247
534
20.000
RIKO-LH_DN700-PN40_EA
40
700
VAG RIKO Plunger Valve
DN700 PN40
E - electric Actuator (EA...
1050
995
900
64.0
24
48
electric actuator
998
190
315
795
725
125
650
150
520
1149
560
560
282
254
247
539
30.000
RIKO-LH_DN800-PN40_EA
40
800
VAG RIKO Plunger Valve
DN800 PN40
E - electric Actuator (EA...
1200
1140
1030
65.0
24
56
electric actuator
1127
244
400
795
725
125
650
150
600
1309
600
600
282
254
247
539
50.000
RIKO-LH_DN900-PN40_EA
40
900
VAG RIKO Plunger Valve
DN900 PN40
E - electric Actuator (EA...
1350
1250
1140
76.0
28
56
electric actuator
1258
275
420
880
800
160
725
165
650
1428
700
700
282
254
247
615
50.000
RIKO-LH_DN1000-PN40_EA
40
1000
VAG RIKO Plunger Valve
DN1000 PN40
E - electric Actuator (EA...
1500
1360
1250
80.0
28
56
electric actuator
1380
292
460
970
890
160
800
175
720
1568
750
750
282
254
247
615
50.000
RIKO-LH_DN1200-PN40_EA
40
1200
VAG RIKO Plunger Valve
DN1200 PN40
E - electric Actuator (EA...
1800
1575
1460
88.0
32
62
electric actuator
1645
363
560
1136
1040
200
950
208
850
1828
800
800
282
254
247
745
50.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청