품질보증 정보
카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 743.2 B - Oil level sight glasses, type B without contrast screen
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Sight Glasses
GN 743.2 Oil Sight Glasses, Brass, Resistant up to 100 °C
Powered by
CAD모델 선택
{ganter/3_0_maschinenelemente/3_5/oelschauglaeser/gn743_2/gn743_2_b.prj},{NB=Oelschauglas GN 743.2-14-M20x1,5-B},{PARTNUMBER=GN 743.2-14-M20x1,5-B},{NORMNR=GN 743.2},{D1=14},{D2=M20x1,5},{D3=26},{L1=8.5},{L2=7.5},{S=23},{D2GEW=1,'G1/2',2,'M20x1,5'},{VERS=2},{XDCH=1.150},{XDCH2=1.150},{XDS=18.300},{XDICHTUNG=24.500},{XDICHTUNG2=0.700},{XSW=5.500},{XCH=2.000},{XRF=9.000},{XRF1=2.000},{WEIGHT=0.0230},{CTN=90261089},{ROHS=YES},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oil level sight glass GN ...
GN 743.2-11-G3/8-B
11
G3/8
22
8.0
7.5
20
0.0200
90261089
YES
Oil level sight glass GN ...
GN 743.2-11-M16x1,5-B
11
M16x1,5
22
8.0
7.5
20
0.0190
90261089
YES
Oil level sight glass GN ...
GN 743.2-14-G1/2-B
14
G1/2
26
8.5
7.5
23
0.0230
90261089
YES
Oil level sight glass GN ...
GN 743.2-14-M20x1,5-B
14
M20x1,5
26
8.5
7.5
23
0.0230
90261089
YES
Oil level sight glass GN ...
GN 743.2-18-G3/4-B
18
G3/4
32
9.0
8.0
30
0.0440
90261089
YES
Oil level sight glass GN ...
GN 743.2-18-M26x1,5-B
18
M26x1,5
32
9.0
8.0
30
0.0440
90261089
YES
Oil level sight glass GN ...
GN 743.2-18-M27x1,5-B
18
M27x1,5
32
9.0
8.0
30
0.0460
90261089
YES
Oil level sight glass GN ...
GN 743.2-24-G1-B
24
G1
40
11.0
8.5
36
0.0700
90261089
YES
Oil level sight glass GN ...
GN 743.2-24-M33x1,5-B
24
M33x1,5
40
11.0
8.5
36
0.0700
90261089
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청