피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
품질보증 정보
카탈로그: CPC – Colder Products
생성됨: 15.10.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
MC2402, MC2602, MC2402BSPT, MC2404, MC2604, MC2604BSPP - Pipe Thread
CPC – Colder Products
Single Line
1/8" Nominal Flow
MC Series
Coupling Inserts - Chrome-Plated Brass
Powered by
CAD모델 선택
{colder/single_line/1_8_nom_flow/mc_series/inserts/mc2402.prj},{NB=MCD2402BSPT},{DMAJ=0.4050},{DMAJ2=9.728},{DMIN=0.3635},{BZE=0.1650},{NG=0.2639},{N=3},{NN=2.000},{L2=0.060},{L3=0.080},{L4=0.330},{L5=0.050},{L6=0.070},{L7=0.100},{D1=0.500},{D2=0.310},{D3=0.280},{D4=0.210},{D5=0.220},{D6=0.140},{LL1=0.100},{DD1=0.160},{DD2=0.110},{R1=0.040},{R2=0.035},{A1=0.400},{DD=0.160},{W=0.5000},{PN=MCD2402BSPT},{BPN=2402BSPT},{VNVIS=Shutoff},{THR=1/8\" BSPT},{CCOLUMN=MCD2402BSPT},{DCOLUMN=1/8 BSPT Valved Coupling Insert},{FCOLUMN=MC},{GCOLUMN=10},{LCOLUMN=General Purpose},{SCOLUMN=BUNA-N},{TCOLUMN=Stainless Steel},{VCOLUMN=-40°F},{WCOLUMN=-40°C},{XCOLUMN=to 180°F},{YCOLUMN=to 82°C},{ANCOLUMN=Vacuum to 250 psi, 17.3 bar},{AYCOLUMN=Compliant},{AZCOLUMN=Compliant}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
PN
Part No.
ⁿ/ₐ
VNVIS
Valved/Non-Valved
ⁿ/ₐ
THR
Thread Size
ⁿ/ₐ
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
Main Components
ⁿ/ₐ
BBCOLUMN
Valve
ⁿ/ₐ
MC2402
MC2402
Straight Thru
1/8" NPT
MC2402
1/8" NPT Non-Valved Coupl...
MC
10
General Purpose
BUNA-N
N/A
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
MCD2402
MCD2402
Shutoff
1/8" NPT
MCD2402
1/8 NPT Valved Coupling I...
MC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
MC2602
MC2602
Straight Thru
1/8" NPT Female
MC2602
1/8 NPT Non-Valved Coupli...
MC
10
General Purpose
BUNA-N
N/A
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
MCD2602
MCD2602
Shutoff
1/8" NPT Female
MCD2602
1/8 NPT Valved Coupling I...
MC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
MC2402BSPT
MC2402BSPT
Straight Thru
1/8" BSPT
MC2402BSPT
1/8 BSPT Non-Valved Coupl...
MC
10
General Purpose
BUNA-N
N/A
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
MCD2402BSPT
MCD2402BSPT
Shutoff
1/8" BSPT
MCD2402BSPT
1/8 BSPT Valved Coupling ...
MC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
MC2404
MC2404
Straight Thru
1/4" NPT
MC2404
1/4 NPT Non-Valved Coupli...
MC
10
General Purpose
BUNA-N
N/A
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
MCD2404
MCD2404
Shutoff
1/4" NPT
MCD2404
1/4" NPT Valved Coupling ...
MC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
MC2604
MC2604
Straight Thru
1/4" NPT Female
MC2604
1/4 NPT Non-Valved Coupli...
MC
10
General Purpose
BUNA-N
N/A
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
MCD2604
MCD2604
Shutoff
1/4" NPT Female
MCD2604
1/4 NPT Valved Coupling I...
MC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
MC2604BSPP
MC2604BSPP
Straight Thru
1/4" BSPP Female
MC2604BSPP
1/4 BSPP Non-Valved Coupl...
MC
10
General Purpose
BUNA-N
N/A
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
MCD2604BSPP
MCD2604BSPP
Shutoff
1/4" BSPP Female
MCD2604BSPP
1/4 BSPP Valved Coupling ...
MC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
to 180°F
to 82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청