품질보증 정보
카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 20 - Leveling Feet, Stainless Steel, Hygienic Design, Type A, without mounting holes
Elesa+Ganter
Levelling elements
GN 20
GN 20 A
Powered by
CAD모델 선택
{elesa_ganter/levelling_elements/gn20/gn20_a/gn20_a_asmtab.prj},{NB=Stellfuss, Edelstahl GN 20-80-M24-235-A (0-0)},{PARTNUMBER=GN 20-80-M24-235-A},{D1=80},{D2=M24},{WINKEL=0},{D2X=24},{L1=235},{D3=36},{D4=12},{L2=29},{L3=0},{K=69},{SW1=24},{SW2=30},{SB=67},{MAT=Edelstahl, nichtrostend, 1.4301},{WEIGHT=1.52000},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn20_a_asmtpl.prj},{TR=WINKEL},{VIDEO=Video link}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
D3
[mm]
L2
[mm]
SW1
[mm]
SW2
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
VIDEO
Video link
ⁿ/ₐ
Leveling Foot, Stainless ...
GN 20-60-M12-175-A
60
M12
175
25
14
17
19
16
0.66000
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-60-M12-225-A
60
M12
225
25
14
17
19
16
0.94020
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-60-M16-175-A
60
M16
175
28
19
18
22
30
0.95530
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-60-M16-225-A
60
M16
225
28
19
18
22
30
1.03600
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M12-175-A
80
M12
175
25
14
17
19
16
0.90580
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M12-225-A
80
M12
225
25
14
17
19
16
0.94980
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M16-175-A
80
M16
175
28
19
18
22
30
0.97810
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M16-225-A
80
M16
225
28
19
18
22
30
1.04500
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M20-185-A
80
M20
185
32
24
24
27
47
1.17600
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M20-235-A
80
M20
235
32
24
24
27
47
1.48900
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M24-185-A
80
M24
185
36
29
24
30
67
1.34100
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M24-235-A
80
M24
235
36
29
24
30
67
1.52000
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-100-M16-175-A
100
M16
175
28
19
18
22
30
1.14100
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-100-M16-225-A
100
M16
225
28
19
18
22
30
1.22200
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-100-M20-185-A
100
M20
185
32
24
24
27
47
1.35200
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-100-M20-235-A
100
M20
235
32
24
24
27
47
1.66500
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-100-M24-185-A
100
M24
185
36
29
24
30
67
1.51800
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-100-M24-235-A
100
M24
235
36
29
24
30
67
1.69700
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-120-M16-175-A
120
M16
175
28
19
18
22
30
1.45100
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-120-M16-225-A
120
M16
225
28
19
18
22
30
1.53200
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-120-M20-185-A
120
M20
185
32
24
24
27
47
1.66200
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-120-M20-235-A
120
M20
235
32
24
24
27
47
1.97500
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-120-M24-185-A
120
M24
185
36
29
24
30
67
1.82800
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-120-M24-235-A
120
M24
235
36
29
24
30
67
2.00700
73269098
YES
Video link
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청