품질보증 정보
카탈로그: StS Coupling GmbH
생성됨: 18.02.2021
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
KH - Magnetic Coupling - hysteresis coupling with clamping hub
StS Coupling GmbH
Magnetic Couplings
Powered by
CAD모델 선택
{sts/magnetic_couplings/kh_asmtab.prj},{NB=KH1-3-3},{SIZE=1},{TKN=0.1},{L=55},{A=31},{N=1},{D1=3.0},{D1MIN=3},{D1MAX=12},{D2=3.0},{D2MIN=3},{D2MAX=12},{DN=25.0},{LN=13.5},{L1=8.2},{H=9.0},{ML=20},{S=M3},{TA=2},{PV=4},{KR=0.2},{J1=0.018},{J2=0.005},{NMAX=10000},{M1=0.12},{M2=0.07},{MAT1=Steel},{MAT2=Aluminum},{CTN=84836020},{SCR=M3},{SCRX=3},{SCRD=5.500},{SCRL=8.000},{PPATH=parts/kh_parts/kh_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
SIZE
Size
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
A
Outside diameter
[mm]
DN
Hub diameter
[mm]
LN
Hub length
[mm]
H
Basic dimension
[mm]
ML
Magnet length
[mm]
S
Screw (ISO 4762)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
PV
max. power dissipation
[W]
KR
max. radial misalignment
[mm]
J1
Mass moment of inertia of the outer rotor
[kg cm²]
J2
Mass moment of inertia of the inner rotor
[kg cm²]
NMAX
max. speed
[1/min]
M1
Mass of the outer rotor
[kg]
M2
Mass of the inner rotor
[kg]
MAT1
Material
ⁿ/ₐ
MAT2
Material for hub
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
KH1-3-3
1
0.1
55
31
25.0
13.5
9.0
20
M3
2
4
0.2
0.018
0.005
10000
0.12
0.07
Steel
Aluminum
84836020
KH2-6-6
2
0.2
59
38
32.5
16.0
11.5
20
M4
5
5
0.2
0.038
0.014
9000
0.15
0.11
Steel
Aluminum
84836020
KH5-6-6
5
0.4
58
46
40.0
16.0
15.5
20
M4
5
7
0.2
0.080
0.040
8000
0.18
0.16
Steel
Aluminum
84836020
KH9-10-10
9
0.9
78
51
45.0
20.0
17.5
30
M5
11
12
0.2
0.140
0.070
7000
0.25
0.22
Steel
Aluminum
84836020
KH12-10-10
12
1.2
89
56
47.0
24.5
16.0
30
M6
19
14
0.2
0.200
0.100
6000
0.36
0.27
Steel
Aluminum
84836020
KH30-14-14
30
2.5
108
69
57.0
29.0
20.0
40
M8
42
20
0.2
0.600
0.300
5000
0.68
0.51
Steel
Aluminum
84836020
KH60-20-20
60
5
131
84
68.0
33.5
24.0
50
M10
83
30
0.2
1.800
1.600
4000
1.70
1.60
Steel
Aluminum
84836020
KH150-25-25
150
9
148
115
96.0
37.5
35.0
60
M12
145
50
0.2
6.700
5.000
3000
3.45
3.10
Steel
Aluminum
84836020
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
KS - Magnetic Coupling - Magnetic Disk Coupling
StS Coupling GmbH
10.02.2021
KL - Magnetic Coupling - hysteresis coupling - slim design
StS Coupling GmbH
10.02.2021
KM - Magnetic Coupling - permanent coupling with clamping hub
StS Coupling GmbH
10.02.2021
SWK - Safety Coupling with keyway connection
StS Coupling GmbH
10.02.2021
CS - Electromagnetic Clutch, Standard clutch, 5-320Nm, DC24V, d1= 12-50mm
Miki Pulley Group
30.10.2023
KE - Magnetic Coupling - hysteresis coupling - compact design
StS Coupling GmbH
10.02.2021
101 - Electromagnetic Clutch, Standard clutch, 5-320Nm, DC24V, d1= 12-60mm
Miki Pulley Group
30.10.2023
102 - Electromagnetic Clutch, Micro Clutch, 0,4-2,4Nm, DC24V, d1= 5-15mm
Miki Pulley Group
30.10.2023
M 300 - Mini cylinders
RCM
27.11.2019
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청