피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
日本語
中文
English
NK50-2B - for Bearing (Step hole)
KANA (Katayama Chain)
Sprockets
Chain No.50
Un-finished sprocket (Steel)
2B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_50/un_finished_sprocket_steel/2b_type/nk502b_for_bearing_step_hole.prj},{NB=KANA_NK50-2B27D20D19_BB1_ (105 H 7 50 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=NK50-2B},{NOT=27},{NOTX=27.000},{DP=136.74},{DO=145},{MATC=},{BERTYPE=1},{BD=105},{BDMAX=105.0},{SD1=20.0},{SD1TS=H},{SD1TC=7},{BL=50},{BLMAX=50.0},{AA=0},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=19.0},{SDMIN=19.0},{SDMIN1=20.000},{SDMIN2=21.000},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD1T
Step hole dia. allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
SD2
Snap ring groove dia.
[mm]
SM
Snap ring groove width
[mm]
SD12T
Step hole dia. allowance 2
[μm]
SD22
Snap ring groove dia. 2
[mm]
SM2
Snap ring groove width 2
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK50-2B10D15D14_BB1
NK50-2B
10
51.37
58
41.21
41.21
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B11D15D14_BB1
NK50-2B
11
56.35
64
46.19
45.62
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B12D15D14_BB1
NK50-2B
12
61.34
69
51.18
51.18
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B13D15D14_BB1
NK50-2B
13
66.34
74
56.18
55.70
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B14D15D14_BB1
NK50-2B
14
71.34
79
61.18
61.18
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B15D15D14_BB1
NK50-2B
15
76.35
84
66.19
65.77
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B16D15D14_BB1
NK50-2B
16
81.37
89
71.21
71.21
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B17D15D14_BB1
NK50-2B
17
86.39
94
76.23
75.86
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B18D15D14_BB1
NK50-2B
18
91.42
100
81.26
81.26
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B19D18D17_BB1
NK50-2B
19
96.45
105
86.29
85.96
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B20D18D17_BB1
NK50-2B
20
101.48
110
91.32
91.32
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B21D18D17_BB1
NK50-2B
21
106.51
115
96.35
96.05
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B22D18D17_BB1
NK50-2B
22
111.55
120
101.39
101.39
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B23D18D17_BB1
NK50-2B
23
116.58
125
106.42
106.15
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B24D18D17_BB1
NK50-2B
24
121.62
130
111.46
111.46
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B25D18D17_BB1
NK50-2B
25
126.66
135
116.50
116.25
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B26D20D19_BB1
NK50-2B
26
131.70
140
121.54
121.54
8.4
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B27D20D19_BB1
NK50-2B
27
136.74
145
126.58
126.35
8.4
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B28D20D19_BB1
NK50-2B
28
141.79
150
131.63
131.63
8.4
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B29D20D19_BB1
NK50-2B
29
146.83
155
136.67
136.45
8.4
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B30D20D19_BB1
NK50-2B
30
151.87
161
141.71
141.71
8.4
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B31D20D19_BB1
NK50-2B
31
156.92
166
146.76
146.56
8.4
Induction hardening
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B32D20D19_BB1
NK50-2B
32
161.96
171
151.80
151.80
8.4
Induction hardening
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B33D20D19_BB1
NK50-2B
33
167.01
176
156.85
156.66
8.4
Induction hardening
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50-2B34D20D19_BB1
NK50-2B
34
172.05
181
161.89
161.89
8.4
Induction hardening
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청