NK15B - for Bearing (Step hole)
KANA (Katayama Chain)
Sprockets
Chain No.15
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_15/un_finished_sprocket_steel/b_type/nk15b_for_bearing_step_hole.prj},{NB=KANA_NK15B26D12D11_BB1_ (33 H 7 16 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=NK15B},{NOT=26},{NOTX=26.000},{DP=39.51},{DO=42.0},{MATC=},{BERTYPE=1},{BD=33.0},{BDMAX=33.0},{SD1=12.0},{SD1TS=H},{SD1TC=7},{BL=16.0},{BLMAX=16.0},{AA=0},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=11.0},{SDMIN=11.0},{SDMIN1=12.000},{SDMIN2=12.500},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD1T
Step hole dia. allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
SD2
Snap ring groove dia.
[mm]
SM
Snap ring groove width
[mm]
SD12T
Step hole dia. allowance 2
[μm]
SD22
Snap ring groove dia. 2
[mm]
SM2
Snap ring groove width 2
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK15B18D10D9_BB1
NK15B
18
27.43
29.5
24.95
24.95
2.0
None
C : Cutting type
0/+15
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK15B19D10D9_BB1
NK15B
19
28.93
31.0
26.45
26.35
2.0
None
C : Cutting type
0/+15
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK15B20D10D9_BB1
NK15B
20
30.44
32.5
27.96
27.96
2.0
None
C : Cutting type
0/+15
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK15B21D10D9_BB1
NK15B
21
31.95
34.0
29.47
29.38
2.0
None
C : Cutting type
0/+15
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK15B22D10D9_BB1
NK15B
22
33.46
35.5
30.98
30.98
2.0
None
C : Cutting type
0/+15
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK15B23D10D9_BB1
NK15B
23
34.98
37.5
32.50
32.42
2.0
None
C : Cutting type
0/+15
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK15B24D10D9_BB1
NK15B
24
36.49
39.0
34.01
34.01
2.0
None
C : Cutting type
0/+15
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK15B25D10D9_BB1
NK15B
25
38.00
40.5
35.52
35.45
2.0
None
C : Cutting type
0/+15
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK15B26D12D11_BB1
NK15B
26
39.51
42.0
37.03
37.03
2.0
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK15B27D12D11_BB1
NK15B
27
41.02
43.5
38.54
38.47
2.0
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK15B28D12D11_BB1
NK15B
28
42.54
45.0
40.06
40.06
2.0
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK15B29D12D11_BB1
NK15B
29
44.05
46.5
41.57
41.51
2.0
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK15B30D12D11_BB1
NK15B
30
45.56
48.0
43.08
43.08
2.0
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK15B31D12D11_BB1
NK15B
31
47.08
49.5
44.60
44.54
2.0
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK15B32D12D11_BB1
NK15B
32
48.59
51.0
46.11
46.11
2.0
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK15B33D12D11_BB1
NK15B
33
50.10
52.5
47.62
47.56
2.0
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK15B34D12D11_BB1
NK15B
34
51.62
54.0
49.14
49.14
2.0
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK15B35D12D11_BB1
NK15B
35
53.13
55.5
50.65
50.60
2.0
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청