Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1880 - Metal bellows couplings, mini with clamp hubs, stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Machine devices, jig devices
Couplings
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/kupplungen/23003-06.prj},{NB=K1880.0200380606},{GR=20},{DM=2.0},{TM=60.0},{TS=1300},{FSR=21},{FSA=11},{WVR=0.20},{WVA=0.4},{WV=1.5},{DZ=15000},{D1=6},{D2=6},{D1D2MIN=3},{D1D2MAX=14},{D1D2PFN=14},{D4=25.0},{L=38},{L2=3.5},{L3=11.0},{A=9.0},{R=27.0},{ANZDMS=2.00},{GEW=0.0716},{EAN=4059245677795},{NDM=3.000},{SW=2.500},{XA=1.000},{XB=16.700},{XC=10.000},{XD=5.800},{XE=5.500},{XF=3.000},{XG=0.800},{XH=9.800},{XI=6.000},{XJ=24.000},{XK=1.200},{XL=4.000},{XM=8.000},{XN=7.000},{XO=13.600},{XP=25.000},{BESTKIPP=K1880.0200380606},{C=M3},{BS=Infotext},{ROHS=Yes},{ZTN=84836040},{FILTER=KIPP,KIPP_USA,NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
DM
max. torque
[Nm]
TM
moment of inertia
[gcm²]
TS
Torsion resistance Nm/arcmin
[10³ Nm/rad]
FSR
Spring stiffness radial
[N/mm]
FSA
Spring stiffness axial
[N/mm]
WVR
max. shaft offset radial
[mm]
WVA
max. shaft offset axial
[mm]
WV
max. angular offset
[°]
DZ
Drehzahl max.
[1/min]
D1
(H7)
[mm]
D2
(H7)
[mm]
D1D2MIN
D1/D2 min.
[mm]
D1D2MAX
D1/D2 max.
[mm]
D1D2PFN
D1/D2 max. by keyway
[mm]
D4
diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
A
distance
[mm]
R
diameter
[mm]
C
(ISO 4029)
ⁿ/ₐ
ANZDMS
tightening torque of screws
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1880.0050250303
K1880.0050250303
5
0.5
6.2
200
18
10
0.15
0.3
1.5
15000
3
3
3
8
8
15.5
25
2.2
7.0
5.2
17.5
M2
0.43
0.0185
Yes
84836040
4059245677641
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0050250404
K1880.0050250404
5
0.5
6.2
200
18
10
0.15
0.3
1.5
15000
4
4
3
8
8
15.5
25
2.5
7.0
5.2
17.5
M2
0.43
0.0171
Yes
84836040
4059245677658
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0050250505
K1880.0050250505
5
0.5
6.2
200
18
10
0.15
0.3
1.5
15000
5
5
3
8
8
15.5
25
2.5
7.0
5.2
17.5
M2
0.43
0.0163
Yes
84836040
4059245677665
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0050250606
K1880.0050250606
5
0.5
6.2
200
18
10
0.15
0.3
1.5
15000
6
6
3
8
8
15.5
25
2.5
7.0
5.2
17.5
M2
0.43
0.0155
Yes
84836040
4059245677672
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0100260303
K1880.0100260303
10
1.0
7.5
380
31
20
0.15
0.3
1.5
15000
3
3
3
8
8
15.5
26
2.5
7.0
5.2
17.5
M2
0.43
0.0198
Yes
84836040
4059245677689
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0100260305
K1880.0100260305
10
1.0
7.5
380
31
20
0.15
0.3
1.5
15000
3
5
3
8
8
15.5
26
2.5
7.0
5.2
17.5
M2
0.43
0.0188
Yes
84836040
4059245677696
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0100260505
K1880.0100260505
10
1.0
7.5
380
31
20
0.15
0.3
1.5
15000
5
5
3
8
8
15.5
26
2.5
7.0
5.2
17.5
M2
0.43
0.0180
Yes
84836040
4059245677702
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0100260506
K1880.0100260506
10
1.0
7.5
380
31
20
0.15
0.3
1.5
15000
5
6
3
8
8
15.5
26
2.5
7.0
5.2
17.5
M2
0.43
0.0175
Yes
84836040
4059245677719
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0100260606
K1880.0100260606
10
1.0
7.5
380
31
20
0.15
0.3
1.5
15000
6
6
3
8
8
15.5
26
2.5
7.0
5.2
17.5
M2
0.43
0.0170
Yes
84836040
4059245677726
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0150260505
K1880.0150260505
15
1.5
18.0
750
59
15
0.10
0.3
1.5
15000
5
5
3
10
10
20.0
26
3.0
8.5
7.0
21.0
M2.5
0.85
0.0352
Yes
84836040
4059245677733
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0150260506
K1880.0150260506
15
1.5
18.0
750
59
15
0.10
0.3
1.5
15000
5
6
3
10
10
20.0
26
3.0
8.5
7.0
21.0
M2.5
0.85
0.0348
Yes
84836040
4059245677740
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0150260508
K1880.0150260508
15
1.5
18.0
750
59
15
0.10
0.3
1.5
15000
5
8
3
10
10
20.0
26
3.0
8.5
7.0
21.0
M2.5
0.85
0.0334
Yes
84836040
4059245677757
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0150260606
K1880.0150260606
15
1.5
18.0
750
59
15
0.10
0.3
1.5
15000
6
6
3
10
10
20.0
26
3.0
8.5
7.0
21.0
M2.5
0.85
0.0342
Yes
84836040
4059245677764
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0150260608
K1880.0150260608
15
1.5
18.0
750
59
15
0.10
0.3
1.5
15000
6
8
3
10
10
20.0
26
3.0
8.5
7.0
21.0
M2.5
0.85
0.0329
Yes
84836040
4059245677771
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0150260808
K1880.0150260808
15
1.5
18.0
750
59
15
0.10
0.3
1.5
15000
8
8
3
10
10
20.0
26
3.0
8.5
7.0
21.0
M2.5
0.85
0.0313
Yes
84836040
4059245677788
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0200380606
K1880.0200380606
20
2.0
60.0
1300
21
11
0.20
0.4
1.5
15000
6
6
3
14
14
25.0
38
3.5
11.0
9.0
27.0
M3
2.00
0.0716
Yes
84836040
4059245677795
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0200380608
K1880.0200380608
20
2.0
60.0
1300
21
11
0.20
0.4
1.5
15000
6
8
3
14
14
25.0
38
3.5
11.0
9.0
27.0
M3
2.00
0.0694
Yes
84836040
4059245677801
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0200380610
K1880.0200380610
20
2.0
60.0
1300
21
11
0.20
0.4
1.5
15000
6
10
3
14
14
25.0
38
3.5
11.0
9.0
27.0
M3
2.00
0.0671
Yes
84836040
4059245677818
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0200380808
K1880.0200380808
20
2.0
60.0
1300
21
11
0.20
0.4
1.5
15000
8
8
3
14
14
25.0
38
3.5
11.0
9.0
27.0
M3
2.00
0.0677
Yes
84836040
4059245677825
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0200380810
K1880.0200380810
20
2.0
60.0
1300
21
11
0.20
0.4
1.5
15000
8
10
3
14
14
25.0
38
3.5
11.0
9.0
27.0
M3
2.00
0.0654
Yes
84836040
4059245677832
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0200381010
K1880.0200381010
20
2.0
60.0
1300
21
11
0.20
0.4
1.5
15000
10
10
3
14
14
25.0
38
3.5
11.0
9.0
27.0
M3
2.00
0.0631
Yes
84836040
4059245677849
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0450411010
K1880.0450411010
45
4.5
220.0
6500
168
32
0.10
0.3
1.5
15000
10
10
6
18
18
32.5
41
5.0
13.0
12.0
34.0
M4
3.50
0.1404
Yes
84836040
4059245677856
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0450411012
K1880.0450411012
45
4.5
220.0
6500
168
32
0.10
0.3
1.5
15000
10
12
6
18
18
32.5
41
5.0
13.0
12.0
34.0
M4
3.50
0.1368
Yes
84836040
4059245677863
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0450411014
K1880.0450411014
45
4.5
220.0
6500
168
32
0.10
0.3
1.5
15000
10
14
6
18
18
32.5
41
5.0
13.0
12.0
34.0
M4
3.50
0.1331
Yes
84836040
4059245677870
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0450411212
K1880.0450411212
45
4.5
220.0
6500
168
32
0.10
0.3
1.5
15000
12
12
6
18
18
32.5
41
5.0
13.0
12.0
34.0
M4
3.50
0.1333
Yes
84836040
4059245677887
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청