품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1804 - Ball lock pins with T-grip lockable
KIPP USA
Ball Lock Pins
Ball Lock Pins, T and L Grip
Powered by
CAD모델 선택
{kipp_usa/kugelsperrbolzen/ball_lock_pins_t_and_l_grip/03420-05_1.prj},{NB=K1804.2082160800},{B=33},{D=81.8},{D1=16},{D2=19.0},{D3=20},{L=80},{L1=13.1},{L2=49.4},{L3=38.8},{L5=93.1},{L6=28},{AUFNAHME=16},{FESTIGKEIT=153},{GEW=0.2300},{EAN=4059245615070},{SW=21},{DD=22},{LL2=51.2},{XA=6.5},{XB=9.7},{XC=6.7},{XD=15.1},{XE=7.0},{XF=10.2},{XG=12.9},{XH=0.8},{XI=0.50},{XJ=0.30},{XK=0.8},{XL=10.2},{XM=8.0},{XN=0.5},{XO=13.0},{XP=2.5},{XQ=18.0},{XR=24.1},{XS=32.2},{XT=23.0},{XU=4.0},{XV=2.2},{XW=4.5},{XX=2.6},{XY=0.0},{XZ=0.0},{XA1=43.5},{XB1=10.0},{XC1=0.0},{XD1=16.4},{XE1=0.8},{XF1=0.00},{XG1=6.40},{XH1=16.00},{XJ1=16.00},{XI1=4.000},{XK1=0.300},{BESTKIPPUSA=K1804.208216080},{FARBE=schwarz},{MATERIAL=Edelstahl},{FORM=A},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
B
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
distance
[mm]
L5
Length
ⁿ/ₐ
L6
height
[mm]
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1804.208208020
K1804.208208020
schwarz
Stainless steel
A
33
81.8
8
9.5
20
20
7.8
49.4
38.8
27.8
28
8
38
0.1970
Yes
4059245614516
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208208025
K1804.208208025
schwarz
Stainless steel
A
33
81.8
8
9.5
20
25
7.8
49.4
38.8
32.8
28
8
38
0.1980
Yes
4059245614523
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208208030
K1804.208208030
schwarz
Stainless steel
A
33
81.8
8
9.5
20
30
7.8
49.4
38.8
37.8
28
8
38
0.1990
Yes
4059245614530
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208208035
K1804.208208035
schwarz
Stainless steel
A
33
81.8
8
9.5
20
35
7.8
49.4
38.8
42.8
28
8
38
0.2000
Yes
4059245614547
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208208040
K1804.208208040
schwarz
Stainless steel
A
33
81.8
8
9.5
20
40
7.8
49.4
38.8
47.8
28
8
38
0.2010
Yes
4059245614554
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208208045
K1804.208208045
schwarz
Stainless steel
A
33
81.8
8
9.5
20
45
7.8
49.4
38.8
52.8
28
8
38
0.2020
Yes
4059245614561
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208208050
K1804.208208050
schwarz
Stainless steel
A
33
81.8
8
9.5
20
50
7.8
49.4
38.8
57.8
28
8
38
0.2030
Yes
4059245614578
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208210020
K1804.208210020
schwarz
Stainless steel
A
33
81.8
10
12.0
20
20
8.9
49.4
38.8
28.9
28
10
60
0.2050
Yes
4059245614660
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208210025
K1804.208210025
schwarz
Stainless steel
A
33
81.8
10
12.0
20
25
8.9
49.4
38.8
33.9
28
10
60
0.2060
Yes
4059245614677
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208210030
K1804.208210030
schwarz
Stainless steel
A
33
81.8
10
12.0
20
30
8.9
49.4
38.8
38.9
28
10
60
0.2070
Yes
4059245614684
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208210035
K1804.208210035
schwarz
Stainless steel
A
33
81.8
10
12.0
20
35
8.9
49.4
38.8
43.9
28
10
60
0.2080
Yes
4059245614691
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208210040
K1804.208210040
schwarz
Stainless steel
A
33
81.8
10
12.0
20
40
8.9
49.4
38.8
48.9
28
10
60
0.2090
Yes
4059245614707
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208210045
K1804.208210045
schwarz
Stainless steel
A
33
81.8
10
12.0
20
45
8.9
49.4
38.8
53.9
28
10
60
0.2100
Yes
4059245614714
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208210050
K1804.208210050
schwarz
Stainless steel
A
33
81.8
10
12.0
20
50
8.9
49.4
38.8
58.9
28
10
60
0.2110
Yes
4059245614721
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208210060
K1804.208210060
schwarz
Stainless steel
A
33
81.8
10
12.0
20
60
8.9
49.4
38.8
68.9
28
10
60
0.2120
Yes
4059245614738
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208212025
K1804.208212025
schwarz
Stainless steel
A
33
81.8
12
14.5
20
25
9.9
49.4
38.8
34.9
28
12
86
0.2020
Yes
4059245614837
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208212030
K1804.208212030
schwarz
Stainless steel
A
33
81.8
12
14.5
20
30
9.9
49.4
38.8
39.9
28
12
86
0.2030
Yes
4059245614844
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208212035
K1804.208212035
schwarz
Stainless steel
A
33
81.8
12
14.5
20
35
9.9
49.4
38.8
44.9
28
12
86
0.2040
Yes
4059245614851
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208212040
K1804.208212040
schwarz
Stainless steel
A
33
81.8
12
14.5
20
40
9.9
49.4
38.8
49.9
28
12
86
0.2050
Yes
4059245614868
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208212045
K1804.208212045
schwarz
Stainless steel
A
33
81.8
12
14.5
20
45
9.9
49.4
38.8
54.9
28
12
86
0.2060
Yes
4059245614875
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208212050
K1804.208212050
schwarz
Stainless steel
A
33
81.8
12
14.5
20
50
9.9
49.4
38.8
59.9
28
12
86
0.2070
Yes
4059245614882
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208212060
K1804.208212060
schwarz
Stainless steel
A
33
81.8
12
14.5
20
60
9.9
49.4
38.8
69.9
28
12
86
0.2080
Yes
4059245614899
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208212070
K1804.208212070
schwarz
Stainless steel
A
33
81.8
12
14.5
20
70
9.9
49.4
38.8
79.9
28
12
86
0.2090
Yes
4059245614905
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208212080
K1804.208212080
schwarz
Stainless steel
A
33
81.8
12
14.5
20
80
9.9
49.4
38.8
89.9
28
12
86
0.2100
Yes
4059245614912
98% Warenverfügbarkeit. N...
31.12.2099
K1804.208216030
K1804.208216030
schwarz
Stainless steel
A
33
81.8
16
19.0
20
30
13.1
49.4
38.8
43.1
28
16
153
0.2230
Yes
4059245615001
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청