Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1598 - Clamping levers, plastic with male thread and clamping force intensifier
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/06611-10.prj},{NB=K1598.31086X50},{A=80},{A1=95.0},{B=11.0},{D2=30},{H=47.0},{H4=67.9},{H2=34.0},{H3=63.4},{L=50},{ZZ=22},{GEW=0.1380},{EAN=4059245501540},{NDM=10},{Z=10.0},{XJ2=2.078},{DD=16.0},{D1=21.5},{DD2=23.0},{HH3=53.4},{HH=37.0},{HH1=10.0},{HH2=24.0},{XA=8.5},{XB=37.4},{XC=7.9},{XD=20.6},{XE=2.3},{XF=14.0},{XG=15.6},{XH=2.9},{XI=2.70},{XJ=1.50},{XK=56.5},{XL=15.0},{XM=30.0},{XN=41.1},{XO=2.1},{XP=74.8},{XQ=69.3},{XR=157.0},{XS=53.0},{XT=36.0},{XU=20.0},{XV=11.6},{XW=63.8},{XX=20.0},{XY=65.2},{XZ=28.9},{XA1=1.2},{XB1=29.3},{XC1=34.8},{XD1=0.8},{XE1=73.0},{XF1=41.1},{XG1=12.0},{XH1=9.4},{XI1=7.9},{XJ1=16.0},{XK1=2.5},{XL1=19.5},{XM1=20.5},{XN1=26.7},{XO1=7.2580},{XP1=3.0},{XQ1=10.0},{XR1=4.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
D2
[mm]
H
[mm]
H4
height
[mm]
H2
[mm]
H3
height
[mm]
L
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1598.2081X10
K1598.2081X10
anthracite gray RAL 7021
2
M8
65
77.5
9.5
25
38.5
55.6
27.5
51.6
10
20
0.0700
Yes
73181520
4059245500871
31.12.2099
98% Warenverfügbarkeit. N...
K1598.2081X20
K1598.2081X20
anthracite gray RAL 7021
2
M8
65
77.5
9.5
25
38.5
55.6
27.5
51.6
20
20
0.0710
Yes
73181520
4059245500888
31.12.2099
98% Warenverfügbarkeit. N...
K1598.2081X30
K1598.2081X30
anthracite gray RAL 7021
2
M8
65
77.5
9.5
25
38.5
55.6
27.5
51.6
30
20
0.0720
Yes
73181520
4059245500895
31.12.2099
98% Warenverfügbarkeit. N...
K1598.2081X40
K1598.2081X40
anthracite gray RAL 7021
2
M8
65
77.5
9.5
25
38.5
55.6
27.5
51.6
40
20
0.0730
Yes
73181520
4059245500901
31.12.2099
98% Warenverfügbarkeit. N...
K1598.3101X15
K1598.3101X15
anthracite gray RAL 7021
3
M10
80
95.0
11.0
30
47.0
67.9
34.0
63.4
15
22
0.1230
Yes
73181520
4059245500918
31.12.2099
98% Warenverfügbarkeit. N...
K1598.3101X30
K1598.3101X30
anthracite gray RAL 7021
3
M10
80
95.0
11.0
30
47.0
67.9
34.0
63.4
30
22
0.1280
Yes
73181520
4059245500925
31.12.2099
98% Warenverfügbarkeit. N...
K1598.3101X40
K1598.3101X40
anthracite gray RAL 7021
3
M10
80
95.0
11.0
30
47.0
67.9
34.0
63.4
40
22
0.1330
Yes
73181520
4059245500932
31.12.2099
98% Warenverfügbarkeit. N...
K1598.3101X50
K1598.3101X50
anthracite gray RAL 7021
3
M10
80
95.0
11.0
30
47.0
67.9
34.0
63.4
50
22
0.1380
Yes
73181520
4059245500949
31.12.2099
98% Warenverfügbarkeit. N...
K1598.4101X20
K1598.4101X20
anthracite gray RAL 7021
4
M10
95
110.0
13.0
30
53.1
76.1
36.0
71.1
20
24
0.1600
Yes
73181520
4059245500956
31.12.2099
98% Warenverfügbarkeit. N...
K1598.4101X30
K1598.4101X30
anthracite gray RAL 7021
4
M10
95
110.0
13.0
30
53.1
76.1
36.0
71.1
30
24
0.1650
Yes
73181520
4059245500963
31.12.2099
98% Warenverfügbarkeit. N...
K1598.4101X40
K1598.4101X40
anthracite gray RAL 7021
4
M10
95
110.0
13.0
30
53.1
76.1
36.0
71.1
40
24
0.1700
Yes
73181520
4059245500970
31.12.2099
98% Warenverfügbarkeit. N...
K1598.4101X50
K1598.4101X50
anthracite gray RAL 7021
4
M10
95
110.0
13.0
30
53.1
76.1
36.0
71.1
50
24
0.1750
Yes
73181520
4059245500987
31.12.2099
98% Warenverfügbarkeit. N...
K1598.5121X20
K1598.5121X20
anthracite gray RAL 7021
5
M12
110
127.5
15.5
35
59.1
87.8
43.0
82.8
20
26
0.2560
Yes
73181520
4059245500994
31.12.2099
98% Warenverfügbarkeit. N...
K1598.5121X30
K1598.5121X30
anthracite gray RAL 7021
5
M12
110
127.5
15.5
35
59.1
87.8
43.0
82.8
30
26
0.2630
Yes
73181520
4059245501007
31.12.2099
98% Warenverfügbarkeit. N...
K1598.5121X40
K1598.5121X40
anthracite gray RAL 7021
5
M12
110
127.5
15.5
35
59.1
87.8
43.0
82.8
40
26
0.2700
Yes
73181520
4059245501014
31.12.2099
98% Warenverfügbarkeit. N...
K1598.5121X50
K1598.5121X50
anthracite gray RAL 7021
5
M12
110
127.5
15.5
35
59.1
87.8
43.0
82.8
50
26
0.2770
Yes
73181520
4059245501021
31.12.2099
98% Warenverfügbarkeit. N...
K1598.2082X10
K1598.2082X10
orange RAL 2004
2
M8
65
77.5
9.5
25
38.5
55.6
27.5
51.6
10
20
0.0700
Yes
73181520
4059245501076
31.12.2099
98% Warenverfügbarkeit. N...
K1598.2082X20
K1598.2082X20
orange RAL 2004
2
M8
65
77.5
9.5
25
38.5
55.6
27.5
51.6
20
20
0.0710
Yes
73181520
4059245501083
31.12.2099
98% Warenverfügbarkeit. N...
K1598.2082X30
K1598.2082X30
orange RAL 2004
2
M8
65
77.5
9.5
25
38.5
55.6
27.5
51.6
30
20
0.0720
Yes
73181520
4059245501090
31.12.2099
98% Warenverfügbarkeit. N...
K1598.2082X40
K1598.2082X40
orange RAL 2004
2
M8
65
77.5
9.5
25
38.5
55.6
27.5
51.6
40
20
0.0730
Yes
73181520
4059245501106
31.12.2099
98% Warenverfügbarkeit. N...
K1598.3102X15
K1598.3102X15
orange RAL 2004
3
M10
80
95.0
11.0
30
47.0
67.9
34.0
63.4
15
22
0.1230
Yes
73181520
4059245501113
31.12.2099
98% Warenverfügbarkeit. N...
K1598.3102X30
K1598.3102X30
orange RAL 2004
3
M10
80
95.0
11.0
30
47.0
67.9
34.0
63.4
30
22
0.1280
Yes
73181520
4059245501120
31.12.2099
98% Warenverfügbarkeit. N...
K1598.3102X40
K1598.3102X40
orange RAL 2004
3
M10
80
95.0
11.0
30
47.0
67.9
34.0
63.4
40
22
0.1330
Yes
73181520
4059245501137
31.12.2099
98% Warenverfügbarkeit. N...
K1598.3102X50
K1598.3102X50
orange RAL 2004
3
M10
80
95.0
11.0
30
47.0
67.9
34.0
63.4
50
22
0.1380
Yes
73181520
4059245501144
31.12.2099
98% Warenverfügbarkeit. N...
K1598.4102X20
K1598.4102X20
orange RAL 2004
4
M10
95
110.0
13.0
30
53.1
76.1
36.0
71.1
20
24
0.1600
Yes
73181520
4059245501151
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청