Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1175 - Spring hinges steel, stainless steel or aluminium 120 mm
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27902_asmtab.prj},{NB=K1175.24012001},{BESTKIPP=K1175.24012001},{FORM=B},{MATERIAL=Aluminium},{AUSF=Feder öffnend},{AUSF1=blank},{A=40},{A1=22.7},{B=120},{B1=60},{D=4},{D1=4},{S=1.5},{F1=1970},{F2=5420},{GEW=0.0392},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=83021090},{EAN=4059245430734},{XA=7.000},{XB=1.600},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP1=6},{PPATH=27902_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version 1
ⁿ/ₐ
A
width
[mm]
A1
Distance
[mm]
B
Length
[mm]
B1
Distance
[mm]
D
diameter
[mm]
D1
diameter
[mm]
S
thickness
[mm]
F1
[N]
F2
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1175.4012000
K1175.4012000
A
Steel
spring open
bright
40
120
0
4
1.5
1970
5420
0.0825
Yes
83021090
4059245267927
31.12.2099
98% Warenverfügbarkeit. N...
K1175.4012001
K1175.4012001
B
Steel
spring open
Galvanized
40
22.7
120
60
4
4
1.5
1970
5420
0.0823
Yes
83021090
4059245267934
31.12.2099
98% Warenverfügbarkeit. N...
K1175.14012000
K1175.14012000
A
Edelstahl A2
spring open
bright
40
120
0
4
1.5
4100
10300
0.0817
Yes
83021090
4059245267941
31.12.2099
98% Warenverfügbarkeit. N...
K1175.14012001
K1175.14012001
B
Edelstahl A2
spring open
bright
40
22.7
120
60
4
4
1.5
4100
10300
0.0808
Yes
83021090
4059245267958
31.12.2099
98% Warenverfügbarkeit. N...
K1175.24012000
K1175.24012000
A
Aluminium
spring open
bright
40
120
0
4
1.5
1970
5420
0.0399
Yes
83021090
4059245430727
31.12.2099
98% Warenverfügbarkeit. N...
K1175.24012001
K1175.24012001
B
Aluminium
spring open
bright
40
22.7
120
60
4
4
1.5
1970
5420
0.0392
Yes
83021090
4059245430734
31.12.2099
98% Warenverfügbarkeit. N...
K1175.4012010
K1175.4012010
A
Steel
spring closed
bright
40
120
0
4
1.5
1970
5420
0.0824
Yes
83021090
4059245267965
31.12.2099
98% Warenverfügbarkeit. N...
K1175.4012011
K1175.4012011
B
Steel
spring closed
Galvanized
40
22.7
120
60
4
4
1.5
1970
5420
0.0808
Yes
83021090
4059245267972
31.12.2099
98% Warenverfügbarkeit. N...
K1175.14012010
K1175.14012010
A
Edelstahl A2
spring closed
bright
40
120
0
4
1.5
4100
10300
0.0820
Yes
83021090
4059245267989
31.12.2099
98% Warenverfügbarkeit. N...
K1175.14012011
K1175.14012011
B
Edelstahl A2
spring closed
bright
40
22.7
120
60
4
4
1.5
4100
10300
0.0828
Yes
83021090
4059245267996
31.12.2099
98% Warenverfügbarkeit. N...
K1175.24012010
K1175.24012010
A
Aluminium
spring closed
bright
40
120
0
4
1.5
1970
5420
0.0394
Yes
83021090
4059245430741
31.12.2099
98% Warenverfügbarkeit. N...
K1175.24012011
K1175.24012011
B
Aluminium
spring closed
bright
40
22.7
120
60
4
4
1.5
1970
5420
0.0391
Yes
83021090
4059245430758
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청