Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0760 - Ball transfer units with steel housing
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Transport technology
Ball transfer units
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/transporttechnik/kugelrollen/95150.prj},{NB=K0760.215},{BESTKIPP=K0760.215},{TYP=C},{AUSF=Deckel und Gehäuse verzinkt, Kugeln aus Edelstahl},{DK=15.8},{D=24 ±0,065},{DX=24.0},{D1=31},{H=21.0},{H1=9.5},{H1X=9.5},{H2=2.8},{H3=6.3},{C=600},{GEW=0.0380},{BS=Infotext},{INFO=Info},{INFO1=Info},{ROHS=Yes},{ZTN=83022000},{EAN=4059245196357},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
AUSF
Surface finish
ⁿ/ₐ
DK
diameter
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
C
Base load
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0760.115
K0760.115
B
cap and housing galvanize...
15.8
24 ±0,065
31
21.0
9.5
2.8
600
0.0425
Yes
83022000
4059245196319
31.12.2099
98% Warenverfügbarkeit. N...
K0760.122
K0760.122
B
cap and housing galvanize...
22.2
36 ±0,080
45
30.0
9.8
2.8
1600
0.1294
Yes
83022000
4059245196326
31.12.2099
98% Warenverfügbarkeit. N...
K0760.130
K0760.130
B
cap and housing galvanize...
30.0
45 ±0,080
55
37.0
13.8
4.0
3000
0.2716
Yes
83022000
4059245196333
31.12.2099
98% Warenverfügbarkeit. N...
K0760.145
K0760.145
B
cap and housing galvanize...
44.5
62 ±0,095
75
53.5
19
4.0
6100
0.7193
Yes
83022000
4059245196340
31.12.2099
98% Warenverfügbarkeit. N...
K0760.215
K0760.215
C
cap and housing galvanize...
15.8
24 ±0,065
31
21.0
9.5
2.8
600
0.0380
Yes
83022000
4059245196357
31.12.2099
98% Warenverfügbarkeit. N...
K0760.222
K0760.222
C
cap and housing galvanize...
22.2
36 ±0,080
45
30.0
9.8
2.8
1600
0.1300
Yes
83022000
4059245196364
31.12.2099
98% Warenverfügbarkeit. N...
K0760.230
K0760.230
C
cap and housing galvanize...
30.0
45 ±0,080
55
37.0
13.8
4.0
3000
0.2695
Yes
83022000
4059245196371
31.12.2099
98% Warenverfügbarkeit. N...
K0760.245
K0760.245
C
cap and housing galvanize...
44.5
62 ±0,095
75
53.5
19
4.0
6100
0.7200
Yes
83022000
4059245196388
31.12.2099
98% Warenverfügbarkeit. N...
K0760.315
K0760.315
D
cap, housing and balls st...
15.8
24 ±0,065
31
21.0
9.5
2.8
380
0.0406
Yes
83022000
4059245196395
31.12.2099
98% Warenverfügbarkeit. N...
K0760.322
K0760.322
D
cap, housing and balls st...
22.2
36 ±0,080
45
30.0
9.8
2.8
1000
0.1270
Yes
83022000
4059245196401
31.12.2099
98% Warenverfügbarkeit. N...
K0760.330
K0760.330
D
cap, housing and balls st...
30.0
45 ±0,080
55
37.0
13.8
4.0
2000
0.2724
Yes
83022000
4059245196418
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0351 - Locating pins with flattened ball end Form D
KIPP
27.05.2024
K0766 - Tolerance rings
KIPP
27.05.2024
K0058 - Toggle clamps vertical with flat foot and adjustable clamping spind...
KIPP
27.05.2024
K0662 - Vertical Toggle Clamps with flat foot and adjustable clamping spind...
KIPP
27.05.2024
K0765 - Ball transfer units with spring clips
KIPP
27.05.2024
K0043 - Latches with spring clip
KIPP
27.05.2024
K0333 - Spring plungers smooth version, stainless steel
KIPP
27.05.2024
K1022 - Drill bushes flanged DIN 172 Form A
KIPP
27.05.2024
K0315 - Spring plungers with hexagon socket and ball, steel
KIPP
27.05.2024
K0705 - Shoulder screws similar to DIN ISO 7379
KIPP
27.05.2024
K0625 - Square tube connectors two-way swivel
KIPP
27.05.2024
K1131 - Screw plugs hex head with collar DIN 910
KIPP
27.05.2024
K0340 - Indexing plungers
KIPP
27.05.2024
K0473 - Tube clamps cross, aluminium
KIPP
11.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청