품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0227 - Pull Handles stainless steel, three-piece tube design
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/06943.prj},{NB=K0227.400082},{BESTKIPPUSA=K0227.400082},{MAT=Rohr mit Kunststoffüberzug},{FORM=A},{AUSF=für frontseitiges Anschrauben},{TYP=A},{A=400},{B=26},{D=M8x35},{H=60},{L=426},{TRAG=1000},{GEW=0.7772},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245126804},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=8},{MV=6.500},{LV=35.000},{SV=13.000},{EV=14.200},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
thread
[mm]
H
height
[mm]
L
Length
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0227.200081
K0227.200081
tube ground
A
front mounted
200
26
M8x35
60
226
1000
0.6612
Yes
4059245126712
31.12.2099
98% Warenverfügbarkeit. N...
K0227.300081
K0227.300081
tube ground
A
front mounted
300
26
M8x35
60
326
1000
0.7604
Yes
4059245126750
31.12.2099
98% Warenverfügbarkeit. N...
K0227.400081
K0227.400081
tube ground
A
front mounted
400
26
M8x35
60
426
1000
0.8437
Yes
4059245126798
31.12.2099
98% Warenverfügbarkeit. N...
K0227.200082
K0227.200082
tube with plastic cover
A
front mounted
200
26
M8x35
60
226
1000
0.6837
Yes
4059245126729
31.12.2099
98% Warenverfügbarkeit. N...
K0227.300082
K0227.300082
tube with plastic cover
A
front mounted
300
26
M8x35
60
326
1000
0.7801
Yes
4059245126767
31.12.2099
98% Warenverfügbarkeit. N...
K0227.400082
K0227.400082
tube with plastic cover
A
front mounted
400
26
M8x35
60
426
1000
0.7772
Yes
4059245126804
31.12.2099
98% Warenverfügbarkeit. N...
K0227.200083
K0227.200083
tube ground
B
rear mounted
200
26
M8x20
60
226
1000
0.6996
Yes
4059245126736
31.12.2099
98% Warenverfügbarkeit. N...
K0227.300083
K0227.300083
tube ground
B
rear mounted
300
26
M8x20
60
326
1000
0.7951
Yes
4059245126774
31.12.2099
98% Warenverfügbarkeit. N...
K0227.400083
K0227.400083
tube ground
B
rear mounted
400
26
M8x20
60
426
1000
0.7800
Yes
4059245126811
31.12.2099
98% Warenverfügbarkeit. N...
K0227.200084
K0227.200084
tube with plastic cover
B
rear mounted
200
26
M8x20
60
226
1000
0.7145
Yes
4059245126743
31.12.2099
98% Warenverfügbarkeit. N...
K0227.300084
K0227.300084
tube with plastic cover
B
rear mounted
300
26
M8x20
60
326
1000
0.8101
Yes
4059245126781
31.12.2099
98% Warenverfügbarkeit. N...
K0227.400084
K0227.400084
tube with plastic cover
B
rear mounted
400
26
M8x20
60
426
1000
0.9300
Yes
4059245126828
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0648 - Adjustable Cam Levers with plastic handle with external thread, ste...
KIPP USA
05.06.2024
K0120 - Adjustable Handles Classic Ball Style, steel, external thread
KIPP USA
11.06.2024
K0442 - Hinges die-cast zinc, with locking lever
KIPP USA
05.06.2024
K0646 - Cam Levers with plastic handle with internal and external thread, s...
KIPP USA
05.06.2024
K0647 - Adjustable Cam Levers in stainless steel with external thread
KIPP USA
05.06.2024
K0153 - Star grips with projecting steel bush
KIPP USA
05.06.2024
K0114 - Adjustable Tension Levers low profile, internal thread
KIPP USA
05.06.2024
K0737 - Adjustable Handles straight bolts and internal components in steel,...
KIPP USA
11.06.2024
K0435 - Hinges plastic
KIPP USA
05.06.2024
K0751 - Cam levers with quick lock
KIPP USA
05.06.2024
K0047 - Adjustable Latches screw-on holes covered
KIPP USA
05.06.2024
K0737 - Adjustable Handles straight inserts and internal components steel, ...
KIPP USA
11.06.2024
K0692 - Height Adjustment Bolts
KIPP USA
05.06.2024
K0795 - Tubular handles round, aluminium
KIPP USA
05.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청