HG80A - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.80
Un-finished sprocket (Steel)
A Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_80/un_finished_sprocket_steel/a_type/hg80a.prj},{NB=HG80A29_()},{TYPE=HG80A},{NOT=29},{NOTX=29.000},{DP=234.93},{DO=249},{T=14.6},{DR=15.880},{MAT=Induction hardening},{MATC=},{SD=26},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
DO
Outer dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments hardeningtempering
ⁿ/ₐ
SD
Bore
[mm]
CAUTION
Caution
ⁿ/ₐ
HG80A10
HG80A
10
82.19
66.31
66.31
93
14.6
Induction hardening
15
The tooth profile in the ...
HG80A11
HG80A
11
90.16
74.28
73.36
102
14.6
Induction hardening
15
The tooth profile in the ...
HG80A12
HG80A
12
98.14
82.26
82.26
110
14.6
Induction hardening
15
The tooth profile in the ...
HG80A13
HG80A
13
106.14
90.26
89.49
118
14.6
Induction hardening
16
The tooth profile in the ...
HG80A14
HG80A
14
114.15
98.27
98.27
127
14.6
Induction hardening
16
The tooth profile in the ...
HG80A15
HG80A
15
122.17
106.29
105.62
135
14.6
Induction hardening
20
The tooth profile in the ...
HG80A16
HG80A
16
130.20
114.32
114.32
143
14.6
Induction hardening
20
The tooth profile in the ...
HG80A17
HG80A
17
138.23
122.35
121.76
151
14.6
Induction hardening
20
The tooth profile in the ...
HG80A18
HG80A
18
146.27
130.39
130.39
159
14.6
Induction hardening
20
The tooth profile in the ...
HG80A19
HG80A
19
154.32
138.44
137.91
167
14.6
Induction hardening
20
The tooth profile in the ...
HG80A20
HG80A
20
162.37
146.49
146.49
176
14.6
Induction hardening
20
The tooth profile in the ...
HG80A21
HG80A
21
170.42
154.54
154.06
184
14.6
Induction hardening
20
The tooth profile in the ...
HG80A22
HG80A
22
178.48
162.60
162.60
192
14.6
Induction hardening
26
The tooth profile in the ...
HG80A23
HG80A
23
186.54
170.66
170.23
200
14.6
Induction hardening
26
The tooth profile in the ...
HG80A24
HG80A
24
194.60
178.72
178.72
208
14.6
Induction hardening
26
The tooth profile in the ...
HG80A25
HG80A
25
202.66
186.78
186.38
216
14.6
Induction hardening
26
The tooth profile in the ...
HG80A26
HG80A
26
210.72
194.84
194.84
224
14.6
Induction hardening
26
The tooth profile in the ...
HG80A27
HG80A
27
218.79
202.91
202.54
233
14.6
Induction hardening
26
The tooth profile in the ...
HG80A28
HG80A
28
226.86
210.98
210.98
241
14.6
Induction hardening
26
The tooth profile in the ...
HG80A29
HG80A
29
234.93
219.05
218.71
249
14.6
Induction hardening
26
The tooth profile in the ...
HG80A30
HG80A
30
243.00
227.12
227.12
257
14.6
Induction hardening
26
The tooth profile in the ...
HG80A32
HG80A
32
259.14
243.26
243.26
273
14.6
Induction hardening
26
The tooth profile in the ...
HG80A33
HG80A
33
267.21
251.33
251.03
281
14.6
Induction hardening
26
The tooth profile in the ...
HG80A34
HG80A
34
275.29
259.41
259.41
289
14.6
Induction hardening
26
The tooth profile in the ...
HG80A35
HG80A
35
283.36
267.48
267.19
297
14.6
Induction hardening
26
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청