HFV02 17 - Stainless steel dish hinge, round hole type, flat type
Yiheda 3D Electronic Gallery
yhd_industrial
J2-handle/hinge/door part
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j2/hfv02_17.prj},{NB=HFV12-113},{CODE=HFV12},{TYPE=yuankongxing pingxing},{XJB=jingjixing},{MAT=SUS304},{SUR=lasi},{SPE=113},{A=80},{B=113},{A1=47},{B1=43},{H=12.0},{T=3},{DD=6.5},{DD1=6},{FDS=4},{N=40},{WEI=0.32},{LINK=webxxx},{PPATH=hfv02_17/assem/hfv02_17_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
XJB
Value for money
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SPE
specification
ⁿ/ₐ
A
[mm]
B
[mm]
A1
[mm]
B1
[mm]
H
[mm]
T
[mm]
DD
d
[mm]
DD1
D1
[mm]
FDS
Number of segments
ⁿ/ₐ
N
Load (kg)
ⁿ/ₐ
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
HFV02-40
HFV02
Round hole type / flat ty...
Economic type
SPCC
chrome
40
35
40
21
25
9.0
2
5.5
5
5
9
0.035
HFV02-47
HFV02
Round hole type / flat ty...
Economic type
SPCC
chrome
47
47
47
32
30
9.0
2
6.5
5
5
12
0.05
HFV02-58
HFV02
Round hole type / flat ty...
Economic type
SPCC
chrome
58
61
58
42
37
11.5
3
6.5
5
5
25
0.12
HFV02-70
HFV02
Round hole type / flat ty...
Economic type
SPCC
chrome
70
80
70
47
43
11.5
3
6.5
5
4
30
0.19
HFV02-65
HFV02
Round hole type / flat ty...
Economic type
SPCC
chrome
65
35
65
21
25
9.0
2
5.5
5
5
11
0.06
HFV02-77
HFV02
Round hole type / flat ty...
Economic type
SPCC
chrome
77
47
77
32
30
9.0
2
6.5
5
5
15
0.08
HFV02-95
HFV02
Round hole type / flat ty...
Economic type
SPCC
chrome
95
61
95
42
37
12.0
3
6.5
6
5
35
0.20
HFV02-113
HFV02
Round hole type / flat ty...
Economic type
SPCC
chrome
113
80
113
47
43
12.0
3
6.5
6
4
40
0.32
HFV12-40
HFV12
Round hole type / flat ty...
Economic type
SUS304
Drawing
40
35
40
21
25
9.0
2
5.5
5
5
9
0.035
HFV12-47
HFV12
Round hole type / flat ty...
Economic type
SUS304
Drawing
47
47
47
32
30
9.0
2
6.5
5
5
12
0.050
HFV12-58
HFV12
Round hole type / flat ty...
Economic type
SUS304
Drawing
58
61
58
42
37
12.5
3
6.5
6
5
25
0.120
HFV12-58A
HFV12
Round hole type / flat ty...
Economic type
SUS304
Drawing
58A
58
58
37
37
12.5
3
6.5
6
4
25
0.120
HFV12-70
HFV12
Round hole type / flat ty...
Economic type
SUS304
Drawing
70
80
70
47
43
11.5
3
6.5
5
4
30
0.190
HFV12-65
HFV12
Round hole type / flat ty...
Economic type
SUS304
Drawing
65
35
65
21
25
9.0
2
5.5
5
5
11
0.06
HFV12-77
HFV12
Round hole type / flat ty...
Economic type
SUS304
Drawing
77
47
77
32
30
9.0
2
6.5
5
5
15
0.08
HFV12-95
HFV12
Round hole type / flat ty...
Economic type
SUS304
Drawing
95
61
95
42
37
12.0
3
6.5
6
5
35
0.20
HFV12-113
HFV12
Round hole type / flat ty...
Economic type
SUS304
Drawing
113
80
113
47
43
12.0
3
6.5
6
4
40
0.32
HFV13-40
HFV13
Round hole type / flat ty...
Compact type
SUS304
mirror reflection
40
35
40
21
25
9.0
2
5.5
5
5
9
0.035
HFV13-47
HFV13
Round hole type / flat ty...
Compact type
SUS304
mirror reflection
47
47
47
32
30
9.0
2
6.5
5
5
12
0.050
HFV13-58
HFV13
Round hole type / flat ty...
Compact type
SUS304
mirror reflection
58
61
58
42
37
12.5
3
6.5
6
5
25
0.120
HFV13-58A
HFV13
Round hole type / flat ty...
Economic type
SUS304
mirror reflection
58A
58
58
37
37
12.5
3
6.5
6
4
25
0.120
HFV13-70
HFV13
Round hole type / flat ty...
Economic type
SUS304
mirror reflection
70
80
70
47
43
11.5
3
6.5
5
4
30
0.190
HFV13-65
HFV13
Round hole type / flat ty...
Compact type
SUS304
mirror reflection
65
35
65
21
25
9.0
2
5.5
5
5
11
0.06
HFV13-77
HFV13
Round hole type / flat ty...
Compact type
SUS304
mirror reflection
77
47
77
32
30
9.0
2
6.5
5
5
15
0.08
HFV13-95
HFV13
Round hole type / flat ty...
Compact type
SUS304
mirror reflection
95
61
95
42
37
12.0
3
6.5
6
5
35
0.20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청