Han-Eco 10A-HSM2-M25 with cover
HARTING
Industrial connectors Han®
Series
Hoods/housings for industrial applications
Powered by
CAD모델 선택
{harting_qs/6/23/134/14610.prj},{NB=19460100293},{MANUID=19460100293},{AAC820=-40},{AAC821=125},{AAP372=2},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{DESCSHORT=Surface mounted housing, With thermo-plastic cover, Size: 10 A, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 2x M25},{DESCLONG=Surface mounted housing, With thermo-plastic cover, Size: 10 A, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 2x M25, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65},{MANUTYPEDESC=Han-Eco 10A-HSM2-M25 with cover},{SUPPLIERALTNO=19 46 010 0293},{MANUNAME=HARTING},{DELTIME=77},{AAB224=lateral}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB224
Arrangement of the cable lead-in
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB408
Design of housing
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAM489
shackle position
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAP372
number of cable inlets
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS459
Corrosion resistance
ⁿ/ₐ
AAS460
Size of connection thread
ⁿ/ₐ
AAS461
Size
ⁿ/ₐ
AAS462
Mounting method of the cable gland
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
BAD388
Flap cover present
ⁿ/ₐ
BAG410
UV-resistant
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 19460100293
19460100293
Surface mounted housing, ...
Surface mounted housing, ...
Han-Eco 10A-HSM2-M25 with...
19 46 010 0293
HARTING
77
lateral
Longitudinal strap
Socket housing
Yes
IP65
-40
125
Subsection
Han-Eco 10A-HSM2-M25 with...
Han-Eco®
2
IEC 61984
Han-Eco®
M25
10 A
metric
Surface mounted housing, ...
Surface mounted housing, ...
Black
Black
CE
V0
Polyamide (PA), Fibre-gla...
Yes
Yes
1
1
85389099
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
1.74.2202/01 - Socket with hinged cover
MayTec
30.09.2022
Han-Eco 16B-HSM2-with SL-M32
HARTING
14.04.2022
Han-Eco 6B-HSM2-with SL-M25-with cover
HARTING
14.04.2022
Han-Eco 16A-HSM1-M20
HARTING
14.04.2022
Han B Base Surf. HC 2 Levers 2 x M40
HARTING
14.04.2022
Han-Eco 16A-HSM2-M25
HARTING
14.04.2022
Han B Base Surface HC 2 Levers 2x M25
HARTING
14.04.2022
Han 24B-asg2-K-21 (AK in Al)
HARTING
14.04.2022
Han B Base SM LC 4 Pegs cover 2xM25
HARTING
14.04.2022
Han 24B-asg2-K-21 (AK in Al)
HARTING
14.04.2022
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청