GIXSW..MS
Fluro
Motor Sport
Rod Ends
Series K
Female right hand thread
rustproof
maintenance free
GIXSW..MS
Powered by
CAD모델 선택
{fluro/motorsportteile/gelenkkoepfe/massreihe_k/innengewinde_rechts/rostfrei/wartungsfrei/gixsw/gixsw_ms_asmtab.prj},{NB=Gelenkkopf GIXSW12x1.25MS M 12x1.25 (0-0)},{IDNR=},{BEZ=GIXSW12x1.25MS},{XBEZ=GIXSW 12x1.25 MS},{GR=12},{D=12},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{INFORMATION=Information},{B=16},{M=12.0},{A=32},{F=50},{L=66},{K=22},{J=17.5},{O=15.4},{SW=19},{G=M 12x1.25},{GNDM=12},{GP=1.250},{GKDM=10.106},{GL=22},{ST=42.0},{DT=38.4},{KIPPWINKEL=13},{GEW=115},{VERS=4},{PPATH=gixsw_ms_asmtpl.prj},{PDF=gixsw_ms},{MD=360},{MAT1=Vergütungsstahl 42CrMo4},{MAT2=rostfreier Stahl 1.4571},{MAT3=Wälzlagerstahl 100Cr6},{LR=vorgespannt, spielfrei},{CTN=84833038}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
GR
Size
[mm]
D
H7
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
K
[mm]
J
[mm]
O
[mm]
SW
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static radial load Co
[kN]
DT
dynamic radial load Co
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
LR
Clearance
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GIXSW8MS M 8x1.25
GIXSW8MS
8
8
12
9.0
24
36
48
16
12.5
10.4
13
M 8x1.25
16
25.5
20.0
14
46
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GIXSW10x1.25MS M 10x1.25
GIXSW10x1.25MS
10
10
14
10.5
28
43
57
19
15.0
12.9
17
M 10x1.25
20
34.8
28.1
13
76
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GIXSW10MS M 10x1.5
GIXSW10MS
10
10
14
10.5
28
43
57
19
15.0
12.9
17
M 10x1.5
20
34.8
28.1
13
76
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GIXSW12x1.25MS M 12x1.25
GIXSW12x1.25MS
12
12
16
12.0
32
50
66
22
17.5
15.4
19
M 12x1.25
22
42.0
38.4
13
115
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GIXSW12MS M 12x1.75
GIXSW12MS
12
12
16
12.0
32
50
66
22
17.5
15.4
19
M 12x1.75
22
42.0
38.4
13
115
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GIXSW14MS M 14x2
GIXSW14MS
14
14
19
13.5
36
57
75
25
20.0
16.8
22
M 14x2
25
57.0
50.5
16
170
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GIXSW16MS M 16x2
GIXSW16MS
16
16
21
15.0
42
64
85
27
22.0
19.3
22
M 16x2
28
67.5
63.0
15
230
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GIXSW18MS M 18x1.5
GIXSW18MS
18
18
23
16.5
46
71
94
31
25.0
21.8
27
M 18x1.5
32
81.5
76.5
15
320
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GIXSW20MS M 20x1.5
GIXSW20MS
20
20
25
18.0
50
77
102
34
27.5
24.3
32
M 20x1.5
33
93.5
93.5
14
415
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청