품질보증 정보
카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
HCK-E-ST - ELESA-Column level indicators
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Column level indicators
HCK-E - HCK-E-ST - HCK-E-STL
Powered by
CAD모델 선택
{elesa/general_catalogue/13/4_column_level_indicators/hck_e_hck_e_st_hck_e_stl/hck_e_st_asmtab.prj},{NB=ELESA-Column level indicators HCK.508-SST316-M12-FKM-GL-P-EHT-NO-STL},{CODE=118723},{DESCRIPTION=HCK.508-SST316-M12-FKM-GL-P-EHT-NO-STL},{TYP=E},{DIM01=508},{DIM02=M12},{DIM03=20},{DIM04=33},{DIM05=33},{DIM06=59},{DIM07=545},{DIM08=437},{DIM09=55},{DIM10=61.5},{DIM11=46.5},{DIM12=18.5},{DIM13=73.5},{DIM14=12.5},{DIM15=508±0.5},{DIM16=508},{DIM17=12},{WEIGHT=466},{NDM=12.000},{PPATH=hck_e_hck_e_st_hck_e_stl_asmtpl.prj},{D=50.000},{F=15.000},{A=3.000},{PRA=2}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
f
[mm]
DIM02
d
[mm]
DIM03
A
[mm]
DIM04
B
[mm]
DIM05
C
[mm]
DIM06
H
[mm]
DIM07
L
[mm]
DIM08
e
[mm]
DIM09
l
[mm]
DIM10
l1
[mm]
DIM11
l2
[mm]
DIM12
m
[mm]
DIM13
s
[mm]
DIM14
d' -0.2
[mm]
DIM15
f'
[mm]
DIM16
f'±0.2
[mm]
DIM17
C#
[Nm]
WEIGHT
Weight
[g]
ELESA-Column level indica...
113019
HCK.127-ZN-M12-NBR-PC-P-E...
127
M12
20
33
33
59
164
56
55
61.5
46.5
18.5
73.5
12.5
127±0.5
127
12
231
ELESA-Column level indica...
113017
HCK.127-ZN-M12-NBR-PC-P-E...
127
M12
20
33
33
59
164
56
55
61.5
46.5
18.5
73.5
12.5
127±0.5
127
12
231
ELESA-Column level indica...
114019
HCK.176-ZN-M12-NBR-PC-P-E...
176
M12
20
33
33
59
213
105
55
61.5
46.5
18.5
73.5
12.5
176±0.5
176
12
261
ELESA-Column level indica...
114017
HCK.176-ZN-M12-NBR-PC-P-E...
176
M12
20
33
33
59
213
105
55
61.5
46.5
18.5
73.5
12.5
176±0.5
176
12
261
ELESA-Column level indica...
116119
HCK.254-ZN-M12-NBR-PC-P-E...
254
M12
20
33
33
59
291
183
55
61.5
46.5
18.5
73.5
12.5
254±0.5
254
12
309
ELESA-Column level indica...
116117
HCK.254-ZN-M12-NBR-PC-P-E...
254
M12
20
33
33
59
291
183
55
61.5
46.5
18.5
73.5
12.5
254±0.5
254
12
309
ELESA-Column level indica...
117019
HCK.381-ZN-M12-NBR-PC-P-E...
381
M12
20
33
33
59
418
310
55
61.5
46.5
18.5
73.5
12.5
381±0.5
381
12
388
ELESA-Column level indica...
117017
HCK.381-ZN-M12-NBR-PC-P-E...
381
M12
20
33
33
59
418
310
55
61.5
46.5
18.5
73.5
12.5
381±0.5
381
12
388
ELESA-Column level indica...
117919
HCK.508-ZN-M12-NBR-PC-P-E...
508
M12
20
33
33
59
545
437
55
61.5
46.5
18.5
73.5
12.5
508±0.5
508
12
466
ELESA-Column level indica...
117917
HCK.508-ZN-M12-NBR-PC-P-E...
508
M12
20
33
33
59
545
437
55
61.5
46.5
18.5
73.5
12.5
508±0.5
508
12
466
ELESA-Column level indica...
113149
HCK.127-ZN-M12-FKM-PC-P-E...
127
M12
20
33
33
59
164
56
55
61.5
46.5
18.5
73.5
12.5
127±0.5
127
12
231
ELESA-Column level indica...
113147
HCK.127-ZN-M12-FKM-PC-P-E...
127
M12
20
33
33
59
164
56
55
61.5
46.5
18.5
73.5
12.5
127±0.5
127
12
231
ELESA-Column level indica...
114149
HCK.176-ZN-M12-FKM-PC-P-E...
176
M12
20
33
33
59
213
105
55
61.5
46.5
18.5
73.5
12.5
176±0.5
176
12
261
ELESA-Column level indica...
114147
HCK.176-ZN-M12-FKM-PC-P-E...
176
M12
20
33
33
59
213
105
55
61.5
46.5
18.5
73.5
12.5
176±0.5
176
12
261
ELESA-Column level indica...
116249
HCK.254-ZN-M12-FKM-PC-P-E...
254
M12
20
33
33
59
291
183
55
61.5
46.5
18.5
73.5
12.5
254±0.5
254
12
309
ELESA-Column level indica...
116247
HCK.254-ZN-M12-FKM-PC-P-E...
254
M12
20
33
33
59
291
183
55
61.5
46.5
18.5
73.5
12.5
254±0.5
254
12
309
ELESA-Column level indica...
117159
HCK.381-ZN-M12-FKM-PC-P-E...
381
M12
20
33
33
59
418
310
55
61.5
46.5
18.5
73.5
12.5
381±0.5
381
12
388
ELESA-Column level indica...
117157
HCK.381-ZN-M12-FKM-PC-P-E...
381
M12
20
33
33
59
418
310
55
61.5
46.5
18.5
73.5
12.5
381±0.5
381
12
388
ELESA-Column level indica...
118069
HCK.508-ZN-M12-FKM-PC-P-E...
508
M12
20
33
33
59
545
437
55
61.5
46.5
18.5
73.5
12.5
508±0.5
508
12
466
ELESA-Column level indica...
118067
HCK.508-ZN-M12-FKM-PC-P-E...
508
M12
20
33
33
59
545
437
55
61.5
46.5
18.5
73.5
12.5
508±0.5
508
12
466
ELESA-Column level indica...
113167
HCK.127-ZN-M12-FKM-PC-P-E...
127
M12
20
33
33
59
164
56
55
61.5
46.5
18.5
73.5
12.5
127±0.5
127
12
231
ELESA-Column level indica...
113165
HCK.127-ZN-M12-FKM-PC-P-E...
127
M12
20
33
33
59
164
56
55
61.5
46.5
18.5
73.5
12.5
127±0.5
127
12
231
ELESA-Column level indica...
114167
HCK.176-ZN-M12-FKM-PC-P-E...
176
M12
20
33
33
59
213
105
55
61.5
46.5
18.5
73.5
12.5
176±0.5
176
12
261
ELESA-Column level indica...
114165
HCK.176-ZN-M12-FKM-PC-P-E...
176
M12
20
33
33
59
213
105
55
61.5
46.5
18.5
73.5
12.5
176±0.5
176
12
261
ELESA-Column level indica...
116267
HCK.254-ZN-M12-FKM-PC-P-E...
254
M12
20
33
33
59
291
183
55
61.5
46.5
18.5
73.5
12.5
254±0.5
254
12
309
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
28001 - Oil level gauge long version
norelem
26.06.2024
HCX-LT - ELESA-Column level indicator with float for indirect level reading
Elesa
24.06.2024
10/11-REC - Sine Cylinder/Clean Series
SMC Corporation
17.06.2024
HCY-E - ELESA-Column level indicators with sensor
Elesa
24.06.2024
HCK-ST - HCK-STL - Column level indicators with temperature sensor
Elesa
24.06.2024
HCK-E - ELESA-Column level indicators
Elesa
24.06.2024
K1430 - Oil level gauges with electronic oil level and temperature monitori...
KIPP USA
05.06.2024
K1429 - Oil level gauges with electronic temperature monitoring, long versi...
KIPP USA
05.06.2024
GN 331 - Tubular handles, with two buttons, with emergency stop
Ganter
19.06.2024
EUSO - Horizontal door profile
ETA
18.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청