품질보증 정보
카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 721 - Flat washers with chamfer (DIN 125-1 B; ~ISO 7090), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.20 Washers flat, with chamfer
BN 720, BN 14684, BN 721, BN 65192, BN 722 Flat washers with chamfer
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_300/01_100_300_20/bn_720_14684_721_65192_722/bn_721.prj},{NB=BN 721 1268643 flat washer 23},{CNSORDERNO=1268643},{BNARTNR=1268643},{BNNORM1=DIN 125-1B},{BNNORM2=~ISO 7090},{BNNORM3=},{BNMAT=Stahl Härteklasse 140 HV},{CNSMAT=Stahl Härteklasse 140 HV},{BNSURFACE=verzinkt-blau},{D=22.000},{DA=23.000},{DW=39.000},{H=3.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 721 5402936 flat washe...
5402936
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
3.000
3.200
7.000
0.500
BN 721 5002168 flat washe...
5002168
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
4.000
4.300
9.000
0.800
BN 721 1268546 flat washe...
1268546
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
5.000
5.300
10.000
1.000
BN 721 1762036 flat washe...
1762036
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
6.000
6.400
12.000
1.600
BN 721 1268562 flat washe...
1268562
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
7.000
7.400
14.000
1.600
BN 721 1762044 flat washe...
1762044
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
8.000
8.400
16.000
1.600
BN 721 1762052 flat washe...
1762052
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
10.000
10.500
20.000
2.000
BN 721 1268597 flat washe...
1268597
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
12.000
13.000
24.000
2.500
BN 721 1268600 flat washe...
1268600
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
14.000
15.000
28.000
2.500
BN 721 1268619 flat washe...
1268619
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
16.000
17.000
30.000
3.000
BN 721 1268627 flat washe...
1268627
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
18.000
19.000
34.000
3.000
BN 721 1268635 flat washe...
1268635
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
20.000
21.000
37.000
3.000
BN 721 1268643 flat washe...
1268643
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
22.000
23.000
39.000
3.000
BN 721 1268651 flat washe...
1268651
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
24.000
25.000
44.000
4.000
BN 721 1268678 flat washe...
1268678
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
27.000
28.000
50.000
4.000
BN 721 1268686 flat washe...
1268686
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
30.000
31.000
56.000
4.000
BN 721 1268694 flat washe...
1268694
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
33.000
34.000
60.000
5.000
BN 721 1268708 flat washe...
1268708
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
36.000
37.000
66.000
5.000
BN 721 1268716 flat washe...
1268716
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
39.000
40.000
72.000
6.000
BN 721 1268724 flat washe...
1268724
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
42.000
43.000
78.000
7.000
BN 721 1268732 flat washe...
1268732
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
45.000
46.000
85.000
7.000
BN 721 1268740 flat washe...
1268740
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
48.000
50.000
92.000
8.000
BN 721 1268759 flat washe...
1268759
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
52.000
54.000
98.000
8.000
BN 721 1436775 flat washe...
1436775
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
56.000
58.000
105.000
9.000
BN 721 1436783 flat washe...
1436783
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
zinc plated blue
64.000
66.000
115.000
9.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청