BBFNB,BBFN,BBAFN,BBSAFN,BBSFN,BBKNB,BBKN,BBKAN,BBSKN,BBHNB,BBHN,BBAHN,BBSAHN,BBSHN - dzzc-wdqdzcx
SRD-FA
SRD-FA
m
Powered by
CAD모델 선택
{srdfaa/fagczih/m/bbhn-639.prj},{NB=BBHN6704ZZ},{CODE=BBHN},{TYPE1=-jianyixing},{TYPE=6704},{MFQ=ZZ},{D=20},{DH7=27},{DH7G=+0.025/0},{B=4.0},{H=51},{W=35},{T=7.5},{DH=23},{PCD=41},{K=39},{A=32},{F=25},{M=M5},{DD2=4.3},{DD1=8.0},{H1=4.4},{NA=},{PPATH=639/bbhn-639_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
TYPE1
ⁿ/ₐ
MAT
ⁿ/ₐ
MAT1
ⁿ/ₐ
SUR
ⁿ/ₐ
TYPE
ⁿ/ₐ
D
d
ⁿ/ₐ
DH7
ⁿ/ₐ
DH7G
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
W
ⁿ/ₐ
T
ⁿ/ₐ
DH
dh
ⁿ/ₐ
PCD
P.C.D
ⁿ/ₐ
K
ⁿ/ₐ
A
ⁿ/ₐ
F
ⁿ/ₐ
M
ⁿ/ₐ
DD2
ⁿ/ₐ
DD1
d1
ⁿ/ₐ
H1
ⁿ/ₐ
BBFNB623ZZ
BBFNB
-yuanxing
gang
S45C
fahei
623
3
10
+0.015/0
4.0
33
16
6.0
7
24
27
24
0
M4
3.3
6.5
3.4
BBFNB624ZZ
BBFNB
-yuanxing
gang
S45C
fahei
624
4
13
+0.018/0
5.0
35
18
7.0
9
26
28
26
0
M4
3.3
6.5
3.4
BBFNB605ZZ
BBFNB
-yuanxing
gang
S45C
fahei
605
5
14
+0.018/0
5.0
36
20
7.0
10
26
30
26
0
M5
4.3
8.0
4.4
BBFNB625ZZ
BBFNB
-yuanxing
gang
S45C
fahei
625
5
16
+0.018/0
5.0
38
22
7.0
12
28
31
28
0
M5
4.3
8.0
4.4
BBFNB606ZZ
BBFNB
-yuanxing
gang
S45C
fahei
606
6
17
+0.018/0
6.0
39
23
8.0
13
29
32
29
0
M5
4.3
8.0
4.4
BBFNB626ZZ
BBFNB
-yuanxing
gang
S45C
fahei
626
6
19
+0.021/0
6.0
41
25
8.0
15
31
34
31
0
M5
4.3
8.0
4.4
BBFNB678ZZ
BBFNB
-yuanxing
gang
S45C
fahei
678
8
12
+0.021/0
3.5
34
18
6.0
10
25
27
25
0
M5
4.3
8.0
4.4
BBFNB698ZZ
BBFNB
-yuanxing
gang
S45C
fahei
698
8
19
+0.021/0
6.0
41
25
8.0
15
31
34
31
0
M5
4.3
8.0
4.4
BBFNB608ZZ
BBFNB
-yuanxing
gang
S45C
fahei
608
8
22
+0.021/0
7.0
45
29
9.0
18
35
36
35
0
M5
4.3
8.0
4.4
BBFNB628ZZ
BBFNB
-yuanxing
gang
S45C
fahei
628
8
24
+0.021/0
8.0
47
32
10.0
20
37
37
37
0
M5
4.3
8.0
4.4
BBFNB6700ZZ
BBFNB
-yuanxing
gang
S45C
fahei
6700
10
15
+0.021/0
4.0
37
22
7.5
12
27
30
27
0
M5
4.3
8.0
4.4
BBFNB6800ZZ
BBFNB
-yuanxing
gang
S45C
fahei
6800
10
19
+0.021/0
5.0
41
25
7.5
15
31
34
31
0
M5
4.3
8.0
4.4
BBFNB6900ZZ
BBFNB
-yuanxing
gang
S45C
fahei
6900
10
22
+0.021/0
6.0
45
29
8.0
19
35
36
35
0
M5
4.3
8.0
4.4
BBFNB6000ZZ
BBFNB
-yuanxing
gang
S45C
fahei
6000
10
26
+0.021/0
8.0
50
34
10.0
22
40
39
40
0
M5
4.3
8.0
4.4
BBFNB6200ZZ
BBFNB
-yuanxing
gang
S45C
fahei
6200
10
30
+0.021/0
9.0
54
38
11.0
24
44
42
44
0
M5
4.3
8.0
4.4
BBFNB6701ZZ
BBFNB
-yuanxing
gang
S45C
fahei
6701
12
18
+0.021/0
4.0
40
25
7.5
15
30
31
30
0
M5
4.3
8.0
4.4
BBFNB6801ZZ
BBFNB
-yuanxing
gang
S45C
fahei
6801
12
21
+0.021/0
5.0
44
29
7.5
17
34
35
34
0
M5
4.3
8.0
4.4
BBFNB6901ZZ
BBFNB
-yuanxing
gang
S45C
fahei
6901
12
24
+0.021/0
6.0
48
31
8.0
21
38
38
38
0
M5
4.3
8.0
4.4
BBFNB6001ZZ
BBFNB
-yuanxing
gang
S45C
fahei
6001
12
28
+0.021/0
8.0
52
36
10.0
24
42
40
42
0
M5
4.3
8.0
4.4
BBFNB6201ZZ
BBFNB
-yuanxing
gang
S45C
fahei
6201
12
32
+0.025/0
10.0
56
40
12.0
26
46
43
46
0
M5
4.3
8.0
4.4
BBFNB6702ZZ
BBFNB
-yuanxing
gang
S45C
fahei
6702
15
21
+0.025/0
4.0
44
29
7.5
18
34
35
34
0
M5
4.3
8.0
4.4
BBFNB6802ZZ
BBFNB
-yuanxing
gang
S45C
fahei
6802
15
24
+0.021/0
5.0
47
32
7.5
20
37
37
37
0
M5
4.3
8.0
4.4
BBFNB6902ZZ
BBFNB
-yuanxing
gang
S45C
fahei
6902
15
28
+0.021/0
7.0
57
37
9.0
25
45
45
45
0
M6
5.2
9.5
5.4
BBFNB6002ZZ
BBFNB
-yuanxing
gang
S45C
fahei
6002
15
32
+0.025/0
9.0
60
40
11.0
28
48
46
48
0
M6
5.2
9.5
5.4
BBFNB6202ZZ
BBFNB
-yuanxing
gang
S45C
fahei
6202
15
35
+0.025/0
11.0
64
44
13.0
29
52
49
52
0
M6
5.2
9.5
5.4
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청