품질보증 정보
카탈로그: Visserie - Boulonnerie - Acier Inoxydable
생성됨: 21.02.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64507 - Plain washer extra large type NFE 25513 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD모델 선택
{acton/rondelles/64507.prj},{NB=acton_6450712},{REF=6450712},{MAT=Inox A4},{IDNR=},{D=12},{D1=12.50},{D2=40},{S=2.5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Acton 645073
645073
Inox A4
3
3.25
14
0.8
Acton 645074
645074
Inox A4
4
4.25
16
0.8
Acton 645075
645075
Inox A4
5
5.25
20
1.0
Acton 645076
645076
Inox A4
6
6.25
24
1.2
Acton 645078
645078
Inox A4
8
8.25
30
1.5
Acton 6450710
6450710
Inox A4
10
10.25
36
2.0
Acton 6450712
6450712
Inox A4
12
12.50
40
2.5
Acton 6450714
6450714
Inox A4
14
14.50
45
2.5
Acton 6450716
6450716
Inox A4
16
16.50
50
3.0
Acton 6450718
6450718
Inox A4
18
19.00
55
3.0
Acton 6450720
6450720
Inox A4
20
21.00
60
3.0
Acton 6450722
6450722
Inox A4
22
23.00
65
3.0
Acton 6450724
6450724
Inox A4
24
25.00
70
4.0
Acton 6450727
6450727
Inox A4
27
28.00
75
4.0
Acton 6450730
6450730
Inox A4
30
31.00
80
4.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64505 - Plain washer large type NFE 25514 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64501 - Plain washer normal type NFE 25514 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64604 - Hexagon domed welded cap nut DIN 1587 - Stainless steel A...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
ASME B18.2.2 HN V2 - Hex Nuts
Fabory
13.02.2023
ASME B18.2.2 HHJN - Heavy Hex Jam Nuts
Fabory
13.02.2023
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
12.11.2019
Reference 62511 - Plain washer large type DIN 9021 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62505 - Plain washer large type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62502 - Machined Plain washer normal type NFE 25514 - Stainless s...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 62602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62506 - Machined Plain washer large type NFE 25514 - Stainless st...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
DIN 934 - Hexagon nuts
Fabory
13.02.2023
B 9022 - Steel zinc-plated
Böllhoff
26.10.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청