ENJ01 06 - Idle wheel for straight belts ??¨¨ Straight column type ??¨¨ L=25??100
Yiheda 3D Electronic Gallery
yhd_fa
F8-Pulley / Idler
Powered by
CAD모델 선택
{yiheda/yhd_fa/f8/enj01_06.prj},{NB=ENJ06-D35-d10-L25},{CODE=ENJ06},{TYPE=zhizhu},{TYPOOL=wu},{MAT=BPOM},{SUR=-},{D=35},{DD=10},{L=25},{LPOOL=[25:100/1]},{DD1=17},{CODEPOOL=BAY6900ZZ},{D1=22},{B=6.0},{F=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DD
d
[mm]
DD1
d1
[mm]
CODEPOOL
Suitable bearing
ⁿ/ₐ
D1
Suitable bearing
[mm]
B
B bearing size
[mm]
F
F bearing size
[mm]
ENJ01-D15-d5-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
15
5
7
BAF675ZZ
8
2.5
0
ENJ01-D15-d6-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
15
6
9
BAF676ZZ
10
3.0
0
ENJ01-D20-d6-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
20
6
10
BAF686ZZ
13
5.0
0
ENJ01-D20-d8-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
20
8
10
BAF678ZZ
12
3.5
0
ENJ01-D25-d6-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
25
6
10
BAF696ZZ
15
5.0
0
ENJ01-D25-d8-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
25
8
10
BAF688ZZ
16
5.0
0
ENJ01-D30-d8-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
30
8
15
BAF698ZZ
19
6.0
0
ENJ01-D30-d10-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
30
10
15
BAY6900ZZ
22
6.0
0
ENJ01-D30-d12-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
30
12
15
BAY6901ZZ
24
6.0
0
ENJ01-D35-d10-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
35
10
17
BAY6900ZZ
22
6.0
0
ENJ01-D35-d12-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
35
12
17
BAY6901ZZ
24
6.0
0
ENJ01-D35-d15-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
35
15
17
BAY6902ZZ
28
7.0
0
ENJ01-D40-d8-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
40
8
17
BAY628ZZ
24
8.0
0
ENJ01-D40-d10-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
40
10
17
BAY6000ZZ
26
8.0
0
ENJ01-D40-d12-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
40
12
17
BAY6901ZZ
24
6.0
0
ENJ01-D40-d15-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
40
15
17
BAY6902ZZ
28
7.0
0
ENJ01-D40-d20-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
40
20
22
BAY6804ZZ
32
7.0
0
ENJ01-D50-d10-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
50
10
17
BAY6200ZZ
30
9.0
0
ENJ01-D50-d12-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
50
12
22
BAY6001ZZ
28
8.0
0
ENJ01-D50-d15-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
50
15
17
BAY6902ZZ
28
7.0
0
ENJ01-D50-d20-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
50
20
27
BAY6904ZZ
37
9.0
0
ENJ01-D50-d25-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
50
25
27
BAY6905ZZ
42
9.0
0
ENJ01-D60-d12-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
60
12
22
BAY6201ZZ
32
10.0
0
ENJ01-D60-d15-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
60
15
22
BAY6002ZZ
32
9.0
0
ENJ01-D60-d20-L25
ENJ01
Straight cylindrical
Unable to type
A5052
Natural anodizing
60
20
22
BAY6904ZZ
37
9.0
0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ENE01_11 - Pulley for flat belt pulley¡¤Arc shape / Ribbed groove straight ...
Yiheda 3D Electronic Gallery
09.05.2024
ENG01_36 - Idler wheel for flat belt¡¤Flange type / arc shape¡¤T=6~32
Yiheda 3D Electronic Gallery
09.05.2024
ENJ21_26 - Idler For Flat Belt¡¤Circular Arc Type¡¤L=25¡«100
Yiheda 3D Electronic Gallery
09.05.2024
UAC01_37 - Metal washer · ordinary type / precision type · thickness select...
Yiheda 3D Electronic Gallery
09.05.2024
EBJ01_53 - High torque arc tooth synchronous wheel ??¨¨ S5M type
Yiheda 3D Electronic Gallery
09.05.2024
ENC01_56 - Flat belt pulley¡¤flange arc type
Yiheda 3D Electronic Gallery
09.05.2024
APC 008 - SNLN 30 plummer block housings for bearings on an adapter sleeve
SKF
31.05.2024
ENJ11 - Idler For Flat Belt¡¤Straight Column Type With Ribbed Groove¡¤L=50¡...
Yiheda 3D Electronic Gallery
09.05.2024
ENU01_21 - Idler For Round Belt¡¤Narrow-Width¡¤Standard Type/External Threa...
Yiheda 3D Electronic Gallery
09.05.2024
ENL01_26 - Idler For Flat Belt¡¤Straight Column Type ¡¤L=100¡«500
Yiheda 3D Electronic Gallery
09.05.2024
MGP11_18 - Cantilever Pin, Tensioner, Hexagon With Retaining Ring Groove St...
Yiheda 3D Electronic Gallery
09.05.2024
TBH01_11 - Shoulder bolt studs · carbon steel, stainless steel
Yiheda 3D Electronic Gallery
09.05.2024
ENP51_56 - Pulley For Flat Belt With Shaft? Flange Type
Yiheda 3D Electronic Gallery
09.05.2024
ENN01_26 - Idler For Flat Belt¡¤Straight Column Type ¡¤L=38¡«90
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청