피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
FFC Connectors
TE Connectivity
Connectors
PCB Connectors
Wite-to-Board Connectors
FFC, FPC & Ribbon Connectors
Powered by
CAD모델 선택
{teconnectivity/connectors/pcb_connectors/wire_to_board_connectors/ffc_fpc_and_ribbon_connectors/ffc_connectors.prj},{NB=487526-3},{PN=487526-3},{SHA=abx6fffJw/7S3GWngQdtHqJLGCOOdSN2R9Rnbh+UoSI=},{INAME=00136__c2d4875262d32dat2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-487526-3.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=004 HOUSING FFC RCPT 100CL SR},{ALIAS=N/A},{HT=N/A},{CTY=Housing}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
HT
Header Type
ⁿ/ₐ
CTY
Connector Type
ⁿ/ₐ
CSY
Connector Style
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
RRSMM
Row-to-Row Spacing
[mm]
RRSIN
Row-to-Row Spacing
[in]
SEALABLE
Sealable
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
IFE
Insertion Force
ⁿ/ₐ
WCT
Wire/Cable Type
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
TC
Type of Connector
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
NR
Number of Rows
ⁿ/ₐ
IRM
Insulation Resistance
[MΩ]
DWVVAC
Dielectric Withstanding Voltage (Max)
[VAC]
VOLTAGE
Voltage
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
PCBMO
PCB Mount Orientation
ⁿ/ₐ
STAMPED
Stamped
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
PCBCTAPM
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CUM
Contact Underplating Material
ⁿ/ₐ
CT
Contact Type
ⁿ/ₐ
PMFT
Panel Mount Feature Type
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
CTAPTM
Contact Termination Area Plating Thickness
[µm]
CTAPTIN
Contact Termination Area Plating Thickness
[µin]
CMAPTM
Contact Mating Area Plating Thickness
[µm]
CMAPTIN
Contact Mating Area Plating Thickness
[µin]
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
CMAPMF
Contact Mating Area Plating Material Finish
ⁿ/ₐ
CTAPM
Contact Termination Area Plating Material
ⁿ/ₐ
CL
Contact Layout
ⁿ/ₐ
TMPCB
Termination Method to Printed Circuit Board
ⁿ/ₐ
CTT
Contact Termination Type
ⁿ/ₐ
TPLMM
Termination Post Length
[mm]
TPLIN
Termination Post Length
[in]
PCBMRT
PCB Mount Retention Type
ⁿ/ₐ
PCBMR
PCB Mount Retention
ⁿ/ₐ
MCLT
Mating Connector Lock Type
ⁿ/ₐ
PCBMA
PCB Mount Alignment
ⁿ/ₐ
MCL
Mating Connector Lock
ⁿ/ₐ
MA
Mating Alignment
ⁿ/ₐ
PMF
Panel Mount Feature
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
MRT
Mating Retention Type
ⁿ/ₐ
MR
Mating Retention
ⁿ/ₐ
MAT
Mating Alignment Type
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
HC
Housing Color
ⁿ/ₐ
HM
Housing Material
ⁿ/ₐ
PCBTRMM
PCB Thickness (Recommended)
[mm]
PCBTRIN
PCB Thickness (Recommended)
[in]
TLMM
Tail Length
[mm]
TLIN
Tail Length
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
FR
Flame Retardant
ⁿ/ₐ
CA
Circuit Application
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
CE
Cable Entry
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1-1437251-5
1-1437251-5
FP-2000S=FLXPAC HSNG FSKT...
FP-1800S, FP-1802SP
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1658548-1
1-1658548-1
FPH-0801G=FLXPAC HDR P 08...
N/A
Shrouded
Header
Plug
Wire-to-Board
N/A
N/A
No
Printed Circuit Board
ZIF
N/A
Connector
N/A
8
1
N/A
N/A
N/A
N/A
Right Angle
N/A
Phosphor Bronze
N/A
N/A
Pin
N/A
2
2.54
100
.76
30
Gold
N/A
Tin
Inline
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
Latch
Without
With
With
Without
Board Mount
Locking
With
Polarization
2.54
.1
Blue
Nylon
1.57
.062
2.54
.1
-55 – 105
-67 – 221
N/A
Signal
UL 94V-0
Tray
50
Straight
N/A
1-1658548-5
1-1658548-5
FPH-1001G=FLXPAC HDR P 10...
N/A
Shrouded
Header
Plug
Wire-to-Board
N/A
N/A
No
Printed Circuit Board
ZIF
N/A
Connector
N/A
10
1
N/A
N/A
N/A
N/A
Right Angle
N/A
Phosphor Bronze
N/A
N/A
Pin
N/A
2
2.54
100
.76
30
Gold
N/A
Tin
Inline
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
Latch
Without
With
With
Without
Board Mount
Locking
With
Polarization
2.54
.1
Blue
Nylon
1.57
.062
2.54
.1
-55 – 105
-67 – 221
N/A
Signal
UL 94V-0
Package
50
Straight
N/A
1-1658549-5
1-1658549-5
FPH-2022G=FLXPAC HDR P 20...
N/A
Shrouded
Header
Plug
Wire-to-Board
2.54
.1
No
Printed Circuit Board
ZIF
N/A
Connector
N/A
20
2
N/A
N/A
N/A
Blue
Vertical
N/A
Phosphor Bronze
N/A
N/A
Pin
N/A
2
2.54
100
.76
30
Gold
N/A
Tin
Inline
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
Detent Windows
Without
With
With
Without
Board Mount
Locking
With
Polarization
2.54
.1
Blue
Nylon
1.57
.062
2.54
.1
-55 – 105
-67 – 221
N/A
Signal
UL 94V-0
Package
50
Vertical
N/A
1-1658549-6
1-1658549-6
FPH-2022T=FLXPAC HDR P 20...
N/A
Shrouded
Header
Plug
Wire-to-Board
2.54
.1
No
Printed Circuit Board
ZIF
N/A
Connector
N/A
20
2
N/A
N/A
N/A
Blue
Vertical
N/A
Phosphor Bronze
N/A
N/A
Pin
N/A
2
2.54
100
2.54
100
Tin
N/A
Tin
Inline
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
Detent Windows
Without
With
With
Without
Board Mount
Locking
With
Polarization
2.54
.1
Blue
Nylon
1.57
.062
2.54
.1
-55 – 105
-67 – 221
N/A
Signal
UL 94V-0
Package
50
Vertical
N/A
1-1888291-3
1-1888291-3
FPH-1021G=FLXPAC HDR P 10...
N/A
Shrouded
Header
Plug
Wire-to-Board
N/A
N/A
No
Printed Circuit Board
ZIF
N/A
Connector
N/A
10
1
N/A
N/A
N/A
N/A
Vertical
N/A
Phosphor Bronze
N/A
N/A
Pin
N/A
2
2.54
100
.76
30
Gold
N/A
Tin
Inline
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
Latch
Without
With
With
Without
Board Mount
Locking
With
Polarization
2.54
.1
Blue
Nylon
1.57
.062
2.54
.1
-55 – 105
-67 – 221
N/A
Signal
UL 94V-0
Package
50
Vertical
N/A
1-1888291-7
1-1888291-7
FPH-1221G=FLXPAC HDR P 12...
N/A
Shrouded
Header
Plug
Wire-to-Board
N/A
N/A
No
Printed Circuit Board
ZIF
N/A
Connector
N/A
12
1
N/A
N/A
N/A
N/A
Vertical
N/A
Phosphor Bronze
N/A
N/A
Pin
N/A
2
2.54
100
.76
30
Gold
N/A
Tin
Inline
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
Latch
Without
With
With
Without
Board Mount
Locking
With
Polarization
2.54
.1
Blue
Nylon
1.57
.062
2.54
.1
-55 – 105
-67 – 221
N/A
Signal
UL 94V-0
Package
50
Vertical
N/A
1-485893-0
1-485893-0
012 HOUSING FFC PIN 100CL...
N/A
N/A
Housing
Plug
Wire-to-Board
N/A
N/A
No
Wire & Cable
Normal
FFC
Connector
Standard
12
1
5000
720
300 VAC
Black
N/A
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Detent Windows
N/A
With
With
Without
Cable Mount
N/A
With
Polarization
2.54
.1
Black
Thermoplastic
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Yes
Signal
UL 94V-0
Package
1
Straight
Use Extraction Tool No. 9...
1-485893-1
1-485893-1
013 HOUSING FFC PIN 100CL...
N/A
N/A
Housing
Plug
Wire-to-Board
N/A
N/A
No
Wire & Cable
Normal
FFC
Connector
Standard
13
1
5000
720
300 VAC
Black
N/A
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Detent Windows
N/A
With
With
Without
Cable Mount
N/A
With
Polarization
2.54
.1
Black
Thermoplastic
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Yes
Signal
UL 94V-0
Package
1
Straight
Use Extraction Tool No. 9...
1-485893-3
1-485893-3
015 HOUSING FFC PIN 100CL...
N/A
N/A
Housing
Plug
Wire-to-Board
N/A
N/A
No
Wire & Cable
Normal
FFC
Connector
Standard
15
1
5000
720
300 VAC
Black
N/A
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Detent Windows
N/A
With
With
Without
Cable Mount
N/A
With
Polarization
2.54
.1
Black
Thermoplastic
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Yes
Signal
UL 94V-0
Package
1
Straight
Use Extraction Tool No. 9...
1-485893-4
1-485893-4
016 HOUSING FFC PIN 100CL...
N/A
N/A
Housing
Plug
Wire-to-Board
N/A
N/A
No
Wire & Cable
Normal
FFC
Connector
Standard
16
1
5000
720
300 VAC
Black
N/A
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Detent Windows
N/A
With
With
Without
Cable Mount
N/A
With
Polarization
2.54
.1
Black
Thermoplastic
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Yes
Signal
UL 94V-0
Package
1
Straight
Use Extraction Tool No. 9...
1-485893-6
1-485893-6
018 HOUSING FFC PIN 100CL...
N/A
N/A
Housing
Plug
Wire-to-Board
N/A
N/A
No
Wire & Cable
Normal
FFC
Connector
Standard
18
1
5000
720
300 VAC
Black
N/A
N/A
N/A
N/A
N/A
Pin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Detent Windows
N/A
With
With
Without
Cable Mount
N/A
With
Polarization
2.54
.1
Black
Thermoplastic
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Yes
Signal
UL 94V-0
Package
1
Straight
Use Extraction Tool No. 9...
1-487223-0
1-487223-0
040 HOUSING FFC RCPT 100C...
N/A
N/A
Housing
Receptacle
Wire-to-Board
2.54
.1
No
Wire & Cable
Normal
FFC
Connector
Standard
40
2
5000
720
300 VAC
Black
N/A
N/A
N/A
N/A
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
With
Without
Cable Mount
N/A
Without
Polarization
2.54
.1
Black
Thermoplastic
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Yes
Signal
UL 94V-0
Package
1
Straight
Use Extraction Tool No. 9...
1-487223-2
1-487223-2
050 HOUSING FFC RCPT 100C...
N/A
N/A
Housing
Receptacle
Wire-to-Board
2.54
.1
No
Wire & Cable
Normal
FFC
Connector
Standard
50
2
5000
720
300 VAC
Black
N/A
N/A
N/A
N/A
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
With
Without
Cable Mount
N/A
Without
Polarization
2.54
.1
Black
Thermoplastic
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Yes
Signal
UL 94V-0
Package
1
Straight
Tin plated contacts are n...
1-487378-0
1-487378-0
011 HOUSING FFC RCPT 100C...
N/A
N/A
Housing
Receptacle
Wire-to-Board
N/A
N/A
No
Wire & Cable
Normal
FFC
Connector
Slimline
11
1
5000
720
300 VACrms
N/A
N/A
N/A
N/A
N/A
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Without
Without
Cable Mount
N/A
Without
N/A
2.54
.1
Black
Thermoplastic
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Yes
Signal
UL 94V-0
Package
1
Straight
N/A
1-487378-1
1-487378-1
012 HOUSING FFC RCPT 100C...
N/A
N/A
Housing
Receptacle
Wire-to-Board
N/A
N/A
No
Wire & Cable
Normal
FFC
Connector
Slimline
12
1
5000
720
300 VACrms
N/A
N/A
N/A
N/A
N/A
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Without
Without
Cable Mount
N/A
Without
N/A
2.54
.1
Black
Thermoplastic
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Yes
Signal
UL 94V-0
Package
1
Straight
N/A
1-487378-2
1-487378-2
013 HOUSING FFC RCPT 100C...
N/A
N/A
Housing
Receptacle
Wire-to-Board
N/A
N/A
No
Wire & Cable
Normal
FFC
Connector
Slimline
13
1
5000
720
300 VACrms
N/A
N/A
N/A
N/A
N/A
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Without
Without
Cable Mount
N/A
Without
N/A
2.54
.1
Black
Thermoplastic
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Yes
Signal
UL 94V-0
Package
1
Straight
N/A
1-487378-3
1-487378-3
014 HOUSING FFC RCPT 100C...
N/A
N/A
Housing
Receptacle
Wire-to-Board
N/A
N/A
No
Wire & Cable
Normal
FFC
Connector
Slimline
14
1
5000
720
300 VACrms
N/A
N/A
N/A
N/A
N/A
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Without
Without
Cable Mount
N/A
Without
N/A
2.54
.1
Black
Thermoplastic
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Yes
Signal
UL 94V-0
Package
1
Straight
N/A
1-487378-4
1-487378-4
015 HOUSING FFC RCPT 100C...
N/A
N/A
Housing
Receptacle
Wire-to-Board
N/A
N/A
No
Wire & Cable
Normal
FFC
Connector
Slimline
15
1
5000
720
300 VACrms
N/A
N/A
N/A
N/A
N/A
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Without
Without
Cable Mount
N/A
Without
N/A
2.54
.1
Black
Thermoplastic
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Yes
Signal
UL 94V-0
Package
1
Straight
N/A
1-487378-5
1-487378-5
016 HOUSING FFC RCPT 100C...
N/A
N/A
Housing
Receptacle
Wire-to-Board
N/A
N/A
No
Wire & Cable
Normal
FFC
Connector
Slimline
16
1
5000
720
300 VACrms
N/A
N/A
N/A
N/A
N/A
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Without
Without
Cable Mount
N/A
Without
N/A
2.54
.1
Black
Thermoplastic
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Yes
Signal
UL 94V-0
Package
1
Straight
N/A
1-487378-6
1-487378-6
017 HOUSING FFC RCPT 100C...
N/A
N/A
Housing
Receptacle
Wire-to-Board
N/A
N/A
No
Wire & Cable
Normal
FFC
Connector
Slimline
17
1
5000
720
300 VACrms
N/A
N/A
N/A
N/A
N/A
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Without
Without
Cable Mount
N/A
Without
N/A
2.54
.1
Black
Thermoplastic
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Yes
Signal
UL 94V-0
Package
1
Straight
N/A
1-487378-7
1-487378-7
018 HOUSING FFC RCPT 100C...
N/A
N/A
Housing
Receptacle
Wire-to-Board
N/A
N/A
No
Wire & Cable
Normal
FFC
Connector
Slimline
18
1
5000
720
300 VACrms
N/A
N/A
N/A
N/A
N/A
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Without
Without
Cable Mount
N/A
Without
N/A
2.54
.1
Black
Thermoplastic
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Yes
Signal
UL 94V-0
Package
1
Straight
N/A
1-487378-9
1-487378-9
020 HOUSING FFC RCPT 100C...
N/A
N/A
Housing
Receptacle
Wire-to-Board
N/A
N/A
No
Wire & Cable
Normal
FFC
Connector
Slimline
20
1
5000
720
300 VACrms
N/A
N/A
N/A
N/A
N/A
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Without
Without
Without
Cable Mount
N/A
Without
N/A
2.54
.1
Black
Thermoplastic
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Yes
Signal
UL 94V-0
Package
1
Straight
N/A
1-487526-0
1-487526-0
011 HOUSING FFC RCPT 100C...
N/A
N/A
Housing
Receptacle
Wire-to-Board
N/A
N/A
No
Wire & Cable
Normal
FFC
Connector
Slimline
11
1
5000
720
300 VAC
Black
N/A
N/A
N/A
N/A
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Latch
N/A
With
With
Without
Cable Mount
N/A
With
Polarization
2.54
.1
Black
Thermoplastic
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Yes
Signal
UL 94V-0
Carton
600
Straight
N/A
1-487526-1
1-487526-1
012 HOUSING FFC RCPT 100C...
N/A
N/A
Housing
Receptacle
Wire-to-Board
N/A
N/A
No
Wire & Cable
Normal
FFC
Connector
Slimline
12
1
5000
720
300 VAC
Black
N/A
N/A
N/A
N/A
N/A
Socket
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Latch
N/A
With
With
Without
Cable Mount
N/A
With
Polarization
2.54
.1
Black
Thermoplastic
N/A
N/A
N/A
N/A
-65 – 105
-85 – 221
Yes
Signal
UL 94V-0
Carton
500
Straight
N/A
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청