피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
русский
中文
English
품질보증 정보
카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
IT-Power
Rittal
IT Solutions
Powered by
CAD모델 선택
Standard socket modules/non-switchable - PSM socket modules
20.07.2021
Socket modules internationally - PSM socket modules
17.02.2023
Socket modules with LED display/current measurement per module - PSM socket...
20.07.2021
PSM busbars - Power System Modul
20.10.2023
Power System Module active - PSM
20.07.2021
Connection cable - for PSM-busbar
20.07.2021
Mounting kit - for PSM busbars without cable routing
20.07.2021
Mounting kit - for PSM busbars with cable routing
10.07.2022
PSM overvoltage protection - with adapter
20.07.2021
Cable lock PSM - for all modules with EN 60 320 C13 connector configuration...
20.07.2021
PSM MID - Measurement module for CMC III
20.07.2021
Power Distribution Module - PDM
20.07.2021
Power Distribution Rack - PDR
20.07.2021
Plug and play connection cable - for PSM busbar to the server enclosures
02.11.2021
Connection cable MID measurement module - PSM
02.11.2021
Socket strips in an aluminium duct - Without rocker switch
29.02.2024
Socket strips in an aluminium duct - With rocker switch
29.02.2024
Socket strips in an aluminium duct - Overvoltage protection
29.02.2024
Socket strips in an aluminium duct - Circuit-breaker
29.02.2024
Socket strips in an aluminium duct - UPS strip
29.02.2024
Socket strips in an aluminium duct - FI switch
29.02.2024
Socket strips in an aluminium duct - B/F sockets
29.02.2024
Socket strips in an aluminium duct - For IEC 320 connectors
29.02.2024
Socket strips in an aluminium duct - For IEC 320 connectors with IEC 320 in...
29.02.2024
Socket strip - Earthing-pin, with ammeter
20.07.2021
Socket strip - Earthing-pin, with plastic housing
20.07.2021
PDU international, basic version - Power Distribution Unit
17.09.2021
PDU, basic version - Power Distribution Unit
17.02.2023
PDU international, metered version - Power Distribution Unit
02.11.2021
PDU, metered version - Power Distribution Unit
11.09.2022
PDU, metered version plus - Power Distribution Unit
02.11.2021
PDU international, switched version - Power Distribution Unit
10.07.2022
PDU, switched version - Power Distribution Unit
21.10.2021
PDU international, managed version - Power Distribution Unit
20.01.2022
PDU, managed version - Power Distribution Unit
02.11.2021
Slave PDU international, managed version - Power Distribution Unit
17.09.2021
PDU UK, basic version - Power Distribution Unit
20.01.2022
PDU, basic version UK - Power Distribution Unit
21.10.2021
PDU UK, metered version - Power Distribution Unit
02.11.2021
PDU, metered version UK - Power Distribution Unit
21.10.2021
PDU UK, switched version - Power Distribution Unit
20.07.2021
PDU UK, managed version - Power Distribution Unit
20.07.2021
PDU accessories - Power Distribution Unit
20.07.2021
Slave PDU UK, managed version - Power Distribution Unit
20.07.2021
Service socket - for enclosure frame attachment/16 A
29.02.2024
Power control unit - PCU
20.07.2021
Junction box - with multi-functional bracket
20.07.2021
Energy-Box - 3 HE,482,6 mm (19˝)
20.07.2021
Energy-Box - 3 U, 482.6 mm (19˝) extendable
20.07.2021
PDU mounting adaptor - for TE
24.06.2022
PDU RCM Inline Meter - PDU RCM Inline Meter
02.09.2021
PDU overvoltage protection modules - Type 3
11.07.2022
PSM Mounting kit - for VX IT
17.09.2021
PSM Installation kit - for VX IT
17.09.2021
Zero U Single PDU Bracket - Zero U Single PDU Bracket
17.09.2021
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
추가 정보
권장 사항
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.