Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
97940 - Grease nipples conical head DIN 71412
norelem
Technoshop
97000 Application equipment and grease guns Loctite Grease nipple Lubricants
Grease nipple
Powered by
CAD모델 선택
{norelem/techno_shop/gruppe_97000/schmiernippel/97940.prj},{NB=97940-2210150},{L=23.0},{L1=5.5},{SW=11},{GEW=0.0115},{EAN=4059495346175},{TYP=1.000},{TYP1=1.000},{TYP2=1.000},{NDM=10.000},{NDM1=0.000},{ST=1.500},{XA=12.000},{XB=11.000},{XC=3.300},{XD=20.100},{XE=9.500},{XF=5.000},{XG=6.400},{XH=5.000},{XI=11.500},{XJ=0.000},{BEST=97940-2210150},{MATERIAL=Edelstahl},{FORMT=abgewinkelt 45° mit Sechskant},{FORM=B},{A=11.5},{D=M10X1,5},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
distance
ⁿ/ₐ
D
thread
[mm]
L
L max.
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
97940-1106100
97940-1106100
Steel
straight with hexagon
A
-
M6x1
16.0
6.0
7
0.0026
Yes
84879000
4059495345925
31.12.2099
98% Warenverfügbarkeit. N...
97940-1108100
97940-1108100
Steel
straight with hexagon
A
-
M8X1
16.0
6.0
9
0.0037
Yes
84879000
4059495345932
31.12.2099
98% Warenverfügbarkeit. N...
97940-1108125
97940-1108125
Steel
straight with hexagon
A
-
M8X1,25
16.0
6.0
9
0.0035
Yes
84879000
4059495345949
31.12.2099
98% Warenverfügbarkeit. N...
97940-1110100
97940-1110100
Steel
straight with hexagon
A
-
M10X1
16.0
6.0
11
0.0054
Yes
84879000
4059495345956
31.12.2099
98% Warenverfügbarkeit. N...
97940-1110150
97940-1110150
Steel
straight with hexagon
A
-
M10X1,5
16.0
6.0
11
0.0050
Yes
84879000
4059495345963
31.12.2099
98% Warenverfügbarkeit. N...
97940-1118
97940-1118
Steel
straight with hexagon
A
-
R1/8
16.0
6.0
11
0.0053
Yes
84879000
4059495345970
31.12.2099
98% Warenverfügbarkeit. N...
97940-1114
97940-1114
Steel
straight with hexagon
A
-
R1/4
16.0
6.0
14
0.0112
Yes
84879000
4059495345987
31.12.2099
98% Warenverfügbarkeit. N...
97940-2106100
97940-2106100
Stainless steel
straight with hexagon
A
-
M6X1
16.0
6.0
7
0.0026
Yes
84879000
4059495345994
31.12.2099
98% Warenverfügbarkeit. N...
97940-2108100
97940-2108100
Stainless steel
straight with hexagon
A
-
M8X1
16.0
6.0
9
0.0036
Yes
84879000
4059495346007
31.12.2099
98% Warenverfügbarkeit. N...
97940-2108125
97940-2108125
Stainless steel
straight with hexagon
A
-
M8X1,25
16.0
6.0
9
0.0035
Yes
84879000
4059495346014
31.12.2099
98% Warenverfügbarkeit. N...
97940-2110100
97940-2110100
Stainless steel
straight with hexagon
A
-
M10X1
16.0
6.0
11
0.0056
Yes
84879000
4059495346021
31.12.2099
98% Warenverfügbarkeit. N...
97940-2110150
97940-2110150
Stainless steel
straight with hexagon
A
-
M10X1,5
16.0
6.0
11
0.0053
Yes
84879000
4059495346038
31.12.2099
98% Warenverfügbarkeit. N...
97940-2118
97940-2118
Stainless steel
straight with hexagon
A
-
R1/8
16.0
6.0
11
0.0052
Yes
84879000
4059495346045
31.12.2099
98% Warenverfügbarkeit. N...
97940-2114
97940-2114
Stainless steel
straight with hexagon
A
-
R1/4
16.0
6.0
14
0.0110
Yes
84879000
4059495346052
31.12.2099
98% Warenverfügbarkeit. N...
97940-1206100
97940-1206100
Steel
angled 45° with hexagon
B
10.5
M6x1
23.0
5.5
9
0.0068
Yes
84879000
4059495346069
31.12.2099
98% Warenverfügbarkeit. N...
97940-1208100
97940-1208100
Steel
angled 45° with hexagon
B
10.5
M8X1
23.0
5.5
9
0.0073
Yes
84879000
4059495346076
31.12.2099
98% Warenverfügbarkeit. N...
97940-1208125
97940-1208125
Steel
angled 45° with hexagon
B
10.5
M8X1,25
23.0
5.5
9
0.0073
Yes
84879000
4059495346083
31.12.2099
98% Warenverfügbarkeit. N...
97940-1210100
97940-1210100
Steel
angled 45° with hexagon
B
11.5
M10X1
23.0
5.5
11
0.0115
Yes
84879000
4059495346090
31.12.2099
98% Warenverfügbarkeit. N...
97940-1210150
97940-1210150
Steel
angled 45° with hexagon
B
11.5
M10X1,5
23.0
5.5
11
0.0109
Yes
84879000
4059495346106
31.12.2099
98% Warenverfügbarkeit. N...
97940-1218
97940-1218
Steel
angled 45° with hexagon
B
11.5
R1/8
23.0
5.5
11
0.0113
Yes
84879000
4059495346113
31.12.2099
98% Warenverfügbarkeit. N...
97940-1214
97940-1214
Steel
angled 45° with hexagon
B
12.0
R1/4
23.0
5.5
14
0.0162
Yes
84879000
4059495346120
31.12.2099
98% Warenverfügbarkeit. N...
97940-2206100
97940-2206100
Stainless steel
angled 45° with hexagon
B
10.5
M6X1
23.0
5.5
9
0.0069
Yes
84879000
4059495346137
31.12.2099
98% Warenverfügbarkeit. N...
97940-2208100
97940-2208100
Stainless steel
angled 45° with hexagon
B
10.5
M8X1
23.0
5.5
9
0.0074
Yes
84879000
4059495346144
31.12.2099
98% Warenverfügbarkeit. N...
97940-2208125
97940-2208125
Stainless steel
angled 45° with hexagon
B
10.5
M8X1,25
23.0
5.5
9
0.0073
Yes
84879000
4059495346151
31.12.2099
98% Warenverfügbarkeit. N...
97940-2210100
97940-2210100
Stainless steel
angled 45° with hexagon
B
11.5
M10X1
23.0
5.5
11
0.0114
Yes
84879000
4059495346168
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
97944 - Grease nipples button head DIN 3404
norelem
30.05.2024
97942 - Grease nipples flush type, DIN 3405
norelem
30.05.2024
97941 - Grease nipple caps for conical grease nipples
norelem
30.05.2024
K1132 - Grease nipples conical head DIN 71412
KIPP
27.05.2024
DIN ≈71412 A/B/C - Lubricating nipple button head G
Fabory
13.02.2023
GPA, GPAS - Grease Nipples
Misumi
04.06.2021
VA/VB - Oil Distributor Series
SMC
23.11.2021
03315 - Split pins heavy version ISO 8752
norelem
30.05.2024
07330 - Circlips for shafts DIN 471
norelem
30.05.2024
28014 - Screw plugs with collar and hexagon socket DIN 908
norelem
26.06.2024
28021 - Screw plugs with hexagon socket
norelem
26.06.2024
07160 - Socket Head Screws DIN 912 / DIN EN ISO 4762, steel or stainless st...
norelem
30.05.2024
K1132 - Grease nipples conical head DIN 71412
KIPP USA
05.06.2024
24011 - Splined hubs round similar to DIN ISO 14
norelem
26.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청