카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24740. - Star Grip Screws
Halder
Standard Parts
Operating Elements
EH 24740. Grub Screws with Star Grip DIN 6336 plastic
Powered by
CAD모델 선택
{halder/normalien/bedienteile/eh_2474/eh_2474.prj},{NB=EH 24740.0308 Sterngriffschraube},{BESTNR=24740.0308},{BESTNRX=2474.308},{MAT=Stahl},{D1=80},{D2=M16},{NDMD2=16.000},{KDMD2=13.546},{L=80},{G=274.0},{D5=16},{D4=25},{H1=50},{H2=25},{RK=5.0},{RG=24},{R1=100},{DK=14.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material, screw
ⁿ/ₐ
D1
[mm]
D2
thread
ⁿ/ₐ
L
[mm]
G
weight
[g]
EH 24740.0051 Grub Screw ...
24740.0051
Steel
25
M5
10
7.3
EH 24740.0053 Grub Screw ...
24740.0053
Steel
25
M5
15
7.2
EH 24740.0056 Grub Screw ...
24740.0056
Steel
25
M5
20
8.7
EH 24740.0058 Grub Screw ...
24740.0058
Steel
25
M5
25
8.7
EH 24740.0059 Grub Screw ...
24740.0059
Steel
25
M5
30
9.2
EH 24740.0101 Grub Screw ...
24740.0101
Steel
32
M6
15
14.0
EH 24740.0104 Grub Screw ...
24740.0104
Steel
32
M6
20
14.0
EH 24740.0106 Grub Screw ...
24740.0106
Steel
32
M6
25
14.0
EH 24740.0107 Grub Screw ...
24740.0107
Steel
32
M6
30
16.0
EH 24740.0110 Grub Screw ...
24740.0110
Steel
32
M6
40
17.0
EH 24740.0152 Grub Screw ...
24740.0152
Steel
40
M8
20
28.0
EH 24740.0154 Grub Screw ...
24740.0154
Steel
40
M8
25
30.0
EH 24740.0155 Grub Screw ...
24740.0155
Steel
40
M8
30
32.0
EH 24740.0158 Grub Screw ...
24740.0158
Steel
40
M8
40
35.0
EH 24740.0160 Grub Screw ...
24740.0160
Steel
40
M8
50
38.0
EH 24740.0202 Grub Screw ...
24740.0202
Steel
50
M10
25
51.0
EH 24740.0203 Grub Screw ...
24740.0203
Steel
50
M10
30
54.0
EH 24740.0206 Grub Screw ...
24740.0206
Steel
50
M10
40
60.0
EH 24740.0208 Grub Screw ...
24740.0208
Steel
50
M10
50
64.0
EH 24740.0209 Grub Screw ...
24740.0209
Steel
50
M10
60
77.0
EH 24740.0251 Grub Screw ...
24740.0251
Steel
63
M12
30
101.0
EH 24740.0254 Grub Screw ...
24740.0254
Steel
63
M12
40
108.0
EH 24740.0256 Grub Screw ...
24740.0256
Steel
63
M12
50
115.0
EH 24740.0257 Grub Screw ...
24740.0257
Steel
63
M12
60
121.0
EH 24740.0260 Grub Screw ...
24740.0260
Steel
63
M12
80
143.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
EH 24310. - U-Handles with support washer
Halder
14.03.2024
05331 - Pneumatic clamp
norelem
30.05.2024
K1090 - Star grips
KIPP
13.06.2024
EH 24750. - Star Grip Screws, plastic
Halder
22.12.2022
EH 24631. - Palm Grip DIN 6335, stainless steel / with threaded blind hole,...
Halder
22.12.2022
EH 24790. - Knurled Thumb Screws, DIN 464
Halder
22.12.2022
EH 24730. - Grub Screws with Palm Grip
Halder
22.12.2022
06094 - Knurled knobs
norelem
30.05.2024
Modèle 15-770 - Bouton moleté technopolymère à tige filetée embout laiton
EMILE MAURIN - Eléments Standard Mécaniques
08.09.2021
EH 22340. / EH 22350. - Ball Lock Pins, self-locking, with T-Handle
Halder
22.12.2022
EH 24741. - Grub Screws with Star Grip similar to DIN 6336, stainless steel...
Halder
22.12.2022
BN 40072 - Hex head screws fully threaded, with metric fine thread (DIN 961...
Bossard Catalog
31.10.2023
BN 7 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 1...
Bossard Catalog
31.10.2023
Modèle 15-304 - Bouton étoile à tige filetée - Acier
EMILE MAURIN - Eléments Standard Mécaniques
08.09.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청