카탈로그: nVent HOFFMAN
생성됨: 22.06.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
EKDS - Stainless steel compact version, double door enclosure
nVent HOFFMAN
Floor Standing Enclosures
Steel Range
Powered by
CAD모델 선택
{eldon/01_floor_enclosures/01_steel_range/ekds_asmtab.prj},{NB=EKDS20124(0)},{ITEM=EKDS20124},{DETAIL=0},{INFO=Info PDF},{DES=Floor standing, 2000x1200x400},{MAT=Stainless steel, AISI 304L},{IP=IP 55 | TYPE 12, 13 | IK 10},{H=2000},{W=1200},{D=400},{MPH=1894},{MPW=1094},{MASS=181.0},{EAN=8713574192096},{TARIFFN=85381000},{MI=URL},{VERS=1},{PPATH=assemblies/ekds_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
IP
Protection
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
D
Depth
[mm]
MPH
Mounting Plate Height
[mm]
MPW
Mounting Plate Width
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
EKDS12124
EKDS12124
Floor standing, 1200x1200...
Stainless steel, AISI 304...
IP 55 | TYPE 12, 13 | IK ...
1200
1200
400
1094
1094
120.0
8713574192010
EKDS12124-316
EKDS12124-316
Floor standing, 1200x1200...
Stainless steel, AISI 316...
IP 55 | TYPE 12, 13 | IK ...
1200
1200
400
1094
1094
120.0
8713574192027
EKDS16124
EKDS16124
Floor standing, 1600x1200...
Stainless steel, AISI 304...
IP 55 | TYPE 12, 13 | IK ...
1600
1200
400
1494
1094
148.0
8713574192034
EKDS16124-316
EKDS16124-316
Floor standing, 1600x1200...
Stainless steel, AISI 316...
IP 55 | TYPE 12, 13 | IK ...
1600
1200
400
1494
1094
148.0
8713574192041
EKDS18124
EKDS18124
Floor standing, 1800x1200...
Stainless steel, AISI 304...
IP 55 | TYPE 12, 13 | IK ...
1800
1200
400
1694
1094
165.0
8713574192058
EKDS18124-316
EKDS18124-316
Floor standing, 1800x1200...
Stainless steel, AISI 316...
IP 55 | TYPE 12, 13 | IK ...
1800
1200
400
1694
1094
165.0
8713574192065
EKDS18164
EKDS18164
Floor standing, 1800x1600...
Stainless steel, AISI 304...
IP 55 | TYPE 12, 13 | IK ...
1800
1600
400
1694
1494
216.0
8713574192072
EKDS18164-316
EKDS18164-316
Floor standing, 1800x1600...
Stainless steel, AISI 316...
IP 55 | TYPE 12, 13 | IK ...
1800
1600
400
1694
1494
216.0
8713574192089
EKDS20124
EKDS20124
Floor standing, 2000x1200...
Stainless steel, AISI 304...
IP 55 | TYPE 12, 13 | IK ...
2000
1200
400
1894
1094
181.0
8713574192096
EKDS20124-316
EKDS20124-316
Floor standing, 2000x1200...
Stainless steel, AISI 316...
IP 55 | TYPE 12, 13 | IK ...
2000
1200
400
1894
1094
181.0
8713574192102
EKDS20164
EKDS20164
Floor standing, 2000x1600...
Stainless steel, AISI 304...
IP 55 | TYPE 12, 13 | IK ...
2000
1600
400
1894
1494
235.0
8713574192119
EKDS20164-316
EKDS20164-316
Floor standing, 2000x1600...
Stainless steel, AISI 316...
IP 55 | TYPE 12, 13 | IK ...
2000
1600
400
1894
1494
235.0
8713574192126
EKDS12124-4X
EKDS12124-4X
Floor standing, 1200x1200...
Stainless steel, AISI 304...
IP 66 | TYPE 4X, 12, 13 |...
1200
1200
400
1094
1094
120.0
8713574220102
EKDS16124-4X
EKDS16124-4X
Floor standing, 1600x1200...
Stainless steel, AISI 304...
IP 66 | TYPE 4X, 12, 13 |...
1600
1200
400
1494
1094
120.0
8713574220119
EKDS18124-4X
EKDS18124-4X
Floor standing, 1800x1200...
Stainless steel, AISI 304...
IP 66 | TYPE 4X, 12, 13 |...
1800
1200
400
1694
1094
151.9
8713574220126
EKDS18164-4X
EKDS18164-4X
Floor standing, 1800x1600...
Stainless steel, AISI 304...
IP 66 | TYPE 4X, 12, 13 |...
1800
1600
400
1694
1494
216.0
8713574220133
EKDS20124-4X
EKDS20124-4X
Floor standing, 2000x1200...
Stainless steel, AISI 304...
IP 66 | TYPE 4X, 12, 13 |...
2000
1200
400
1894
1094
181.0
8713574220140
EKDS20164-4X
EKDS20164-4X
Floor standing, 2000x1600...
Stainless steel, AISI 304...
IP 66 | TYPE 4X, 12, 13 |...
2000
1600
400
1894
1494
235.0
8713574220157
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청