피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Eaton's CAD
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Switch disconnector (low voltage) [EC000216] Basic version and enhancement
Eaton's CAD
Industrial control, drives, automation and sensors
Switch-Disconnectors and cam switches
23224
Powered by
CAD모델 선택
{eaton_cad/23126/23140/23224/24419.prj},{NB=6093242},{PLID=6093242},{NETTO_WEIGHT=42.00000},{EF005586=4},{EF007355=690},{EF001389=2500},{EF011777=250},{EF009165=2500},{EF001364=0},{EF007050=65},{EF007027=1400},{EF009166=0},{EF001444=0},{EF001391=4},{EF001377=1},{EF001376=1},{EF003531=0},{EF000008=380},{EF000040=300},{EF000049=630},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=../../../_pool_/56/1c/b2/24419_preview_40.png},{MANUTYPEDESC=DMV-2500/4/M6/2HI11/K6-PG},{DESCSHORT=Switch-disconnector, DMV, 2500 A, 4 pole, 2 N/O, 2 N/C, With gray rotary handle and drive shaft}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF006981
Version as main switch
ⁿ/ₐ
EF006986
Version as maintenance-/service switch
ⁿ/ₐ
EF006985
Version as safety switch
ⁿ/ₐ
EF006959
Version as emergency stop installation
ⁿ/ₐ
EF009408
Version as reversing switch
ⁿ/ₐ
EF005586
Number of switches
ⁿ/ₐ
EF007355
Max. rated operation voltage Ue AC
[V]
EF001435
Rated operating voltage
[V]
EF001389
Rated permanent current Iu
[A]
EF011777
Rated permanent current at AC-23, 400 V
[A]
EF009165
Rated permanent current at AC-21, 400 V
[A]
EF001364
Rated operation power at AC-3, 400 V
[kW]
EF007050
Rated short-time withstand current lcw
[kA]
EF007027
Rated operation power at AC-23, 400 V
[kW]
EF009166
Switching power at 400 V
[kW]
EF001444
Conditioned rated short-circuit current Iq
[kA]
EF001391
Number of poles
ⁿ/ₐ
EF001377
Number of auxiliary contacts as normally closed contact
ⁿ/ₐ
EF001376
Number of auxiliary contacts as normally open contact
ⁿ/ₐ
EF003531
Number of auxiliary contacts as change-over contact
ⁿ/ₐ
EF007386
Motor drive optional
ⁿ/ₐ
EF006697
Motor drive integrated
ⁿ/ₐ
EF007491
Voltage release optional
ⁿ/ₐ
EF008240
Device construction
ⁿ/ₐ
EF007243
Suitable for floor mounting
ⁿ/ₐ
EF007247
Suitable for front mounting 4-hole
ⁿ/ₐ
EF007248
Suitable for front mounting centre
ⁿ/ₐ
EF007262
Suitable for distribution board installation
ⁿ/ₐ
EF007264
Suitable for intermediate mounting
ⁿ/ₐ
EF007167
Colour control element
ⁿ/ₐ
EF006976
Type of control element
ⁿ/ₐ
EF006281
Interlockable
ⁿ/ₐ
EF006819
Type of electrical connection of main circuit
ⁿ/ₐ
EF016444
With pre-assembled cabling
ⁿ/ₐ
EF003118
Degree of protection (IP), front side
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
EF000008
Width
[mm]
EF000040
Height
[mm]
EF000049
Depth
[mm]
EF002950
Width in number of modular spacings
ⁿ/ₐ
1814174
1814174
DMV-160N/1+TC
Switch-disconnector, DMV,...
Switch-disconnector, Prod...
8711426638594
1.17000
Switch disconnector [AKF0...
Switch disconnector (low ...
true
true
false
true
false
1
690
690 - 690
160
154
160
0
8
90
90
100
4
0
0
0
false
false
false
Complete device in housin...
true
false
false
true
false
Other
Other
false
Screw connection
false
IP20
Other
131
73
168
-
1814176
1814176
DMV-160N/4+TC
Switch-disconnector, DMV,...
Switch-disconnector, Prod...
8711426853928
1.18000
Switch disconnector [AKF0...
Switch disconnector (low ...
true
true
false
true
false
1
690
690 - 690
160
154
160
0
8
90
90
100
4
0
0
0
false
false
false
Complete device in housin...
true
false
false
true
false
Other
Other
false
Screw connection
false
IP20
Other
130
70
170
-
1814175
1814175
DMV-160N/3+TC
Switch-disconnector, DMV,...
Switch-disconnector, Prod...
8711426848597
0.91000
Switch disconnector [AKF0...
Switch disconnector (low ...
true
true
false
true
false
1
690
690 - 690
160
154
160
0
8
90
90
100
3
0
0
0
false
false
false
Complete device in housin...
true
false
false
true
false
Other
Other
false
Screw connection
false
IP20
Other
210
80
180
-
6093242
6093242
DMV-2500/4/M6/2HI11/K6-PG
Switch-disconnector, DMV,...
Switch-disconnector, Prod...
8711426424739
42.00000
Switch disconnector [AKF0...
Switch disconnector (low ...
true
false
false
false
false
4
690
690 - 690
2500
250
2500
0
65
1400
0
0
4
1
1
0
false
false
false
Built-in device fixed bui...
true
false
false
false
true
Grey
Long turning handle
true
Screw connection
false
IP20
Other
380
300
630
-
6093243
6093243
DMV-2500/3N/M6/2HI11/K6-P...
Switch-disconnector, DMV,...
Switch-disconnector, Prod...
8711426640832
39.00000
Switch disconnector [AKF0...
Switch disconnector (low ...
true
false
false
false
false
3
690
690 - 690
2500
250
2500
0
65
1400
0
0
4
1
1
0
false
false
false
Built-in device fixed bui...
true
false
false
false
true
Grey
Long turning handle
true
Screw connection
false
IP20
Other
380
300
630
-
6084847
6084847
DMV-3150/3N/M6/2HI11/K6-P...
Switch-disconnector, DMV,...
Switch-disconnector, Prod...
8711426855038
39.00000
Switch disconnector [AKF0...
Switch disconnector (low ...
true
false
false
false
false
3
690
690 - 690
3150
1250
3150
0
65
1400
0
0
4
1
1
0
false
false
false
Built-in device fixed bui...
true
false
false
false
true
Grey
Long turning handle
true
Screw connection
false
IP20
Other
380
300
630
-
6093244
6093244
DMV-2500/3/M6/2HI11/K6-PG
Switch-disconnector, DMV,...
Switch-disconnector, Prod...
8711426954953
37.00000
Switch disconnector [AKF0...
Switch disconnector (low ...
true
false
false
false
false
3
690
690 - 690
2500
250
2500
0
65
1400
0
0
3
1
1
0
false
false
false
Built-in device fixed bui...
true
false
false
false
true
Grey
Long turning handle
true
Screw connection
false
IP20
Other
380
300
630
-
6084846
6084846
DMV-3150/4/M6/2HI11/K6-PG
Switch-disconnector, DMV,...
Switch-disconnector, Prod...
8711426636934
42.00000
Switch disconnector [AKF0...
Switch disconnector (low ...
true
false
false
false
false
4
690
690 - 690
3150
1250
3150
0
65
1400
0
0
4
1
1
0
false
false
false
Built-in device fixed bui...
true
false
false
false
true
Grey
Long turning handle
true
Screw connection
false
IP20
Other
380
300
630
-
6084848
6084848
DMV-3150/3/M6/2HI11/K6-PG
Switch-disconnector, DMV,...
Switch-disconnector, Prod...
8711426210936
37.00000
Switch disconnector [AKF0...
Switch disconnector (low ...
true
false
false
false
false
3
690
690 - 690
3150
1250
3150
0
65
1400
0
0
3
1
1
0
false
false
false
Built-in device fixed bui...
true
false
false
false
true
Grey
Long turning handle
true
Screw connection
false
IP20
Other
380
300
630
-
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청