피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
Gate valves type 4004 FL/FL
Düker
Flow Control
1. Gate Valves
Type 4004
Powered by
CAD모델 선택
{dueker/flow_control/1_gate_valves/type_4004/fl_fl.prj},{NB=ASC4410FL--16WEMEEG19R5E2167DW(400)},{ARTNR=567614},{DN=100},{FTF=300},{UH=20},{G=24.0},{H1=295.00},{H2=110.00},{H3=104.00},{H4=64.00},{H5=197.00},{H6=34.50},{H7=138.00},{H8=20.00},{H9=12.00},{H10=44.50},{H11=21.00},{H12=14.50},{H13=38.00},{H14=12.00},{H15=25.00},{H16=0.00},{H17=0.00},{B1=80.0},{B2=100.0},{B3=85.5},{B4=171.0},{B5=197.0},{B6=207.0},{B7=7.0},{B8=19},{B9=144.0},{B10=154.0},{B11=27.0},{B12=87.5},{B13=146.40},{B14=45.00},{B15=45.00},{B16=94.7},{B17=153.80},{B18=0.0},{B19=0.0},{D1=81.0},{D2=80.0},{D3=23.5},{D4=6.0},{W1=15.0},{W2=15.0},{W3=2.9},{R1=40.0},{R2=50.0},{R3=55.0},{R4=41.0},{R5=230.00},{R6=232.00},{R7=35.00},{R8=0.00},{R9=0.00},{D5X=10},{SORT=1},{LOG=400}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARCO
Article Code
ⁿ/ₐ
DN
Nominal diameter
ⁿ/ₐ
FTF
Face-to-face dimension according to EN558 R15
[mm]
DRUVIS
Pressure level
ⁿ/ₐ
MEDVIS
Medium
ⁿ/ₐ
BEVIS
Coating
ⁿ/ₐ
AFB
Connection for actuation
ⁿ/ₐ
S
Closing direction
ⁿ/ₐ
UH
Revolutions per stroke
ⁿ/ₐ
GW
Housing material
ⁿ/ₐ
WA
Closing body material
ⁿ/ₐ
SP
Spindle material
ⁿ/ₐ
WSV
Material spindle nut/lock nut
ⁿ/ₐ
PRUVIS
Test
ⁿ/ₐ
ZU
Permit
ⁿ/ₐ
G
Weight
[kg]
NORM
Norm
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
Gate valves type 4004 DN ...
ASC4404FL--16WEMEEG14R5E2...
40
240
PN 16
Water
etec Email
Spindle square 14 mm
right
11
Ductile cast iron
Sealing wedge EPDM
1.4021
CW710R
Factory test
DVGW
12.5
EN1171 / 1074
569135
Gate valves type 4004 DN ...
ASC4405FL--16WEMEEG14R5E2...
50
250
PN 16
Water
etec Email
Spindle square 14 mm
right
15
Ductile cast iron
Sealing wedge EPDM
1.4021
CW710R
Factory test
DVGW
14.7
EN1171 / 1074
569136
Gate valves type 4004 DN ...
ASC4406FL--16WEMEEG17R5E2...
65
270
PN 16
Water
etec Email
Spindle square 17 mm
right
14
Ductile cast iron
Sealing wedge EPDM
1.4021
CW710R
Factory test
DVGW
18.8
EN1171 / 1074
569137
Gate valves type 4004 DN ...
ASC4408FL--16WEMEEG17R5E2...
80
280
PN 16
Water
etec Email
Spindle square 17 mm
right
16
Ductile cast iron
Sealing wedge EPDM
1.4021
CW602N / CW710R
Factory test
DVGW
18.4
EN1171 / 1074
567656
Gate valves type 4004 DN ...
ASC4410FL--16WEMEEG19R5E2...
100
300
PN 16
Water
etec Email
Spindle square 19 mm
right
20
Ductile cast iron
Sealing wedge EPDM
1.4021
CW602N / CW710R
Factory test
DVGW
24.0
EN1171 / 1074
567614
Gate valves type 4004 DN ...
ASC4415FL--16AEMEEG19R5NA...
150
350
PN 16
Waste water
etec Email
Spindle square 19 mm
right
31
Ductile cast iron
Sealing wedge NBR
1.4571
CW307G
Factory test
-
37.7
EN1171
573115
Gate valves type 4004 DN ...
ASC4420FL--10AEMEEG24R5NA...
200
400
PN 10
Waste water
etec Email
Spindle square 24 mm
right
34
Ductile cast iron
Sealing wedge NBR
1.4571
CW307G
Factory test
-
58.1
EN1171
573054
Gate valves type 4004 DN ...
ASC4420FL--16WEMEEG24R5E2...
200
400
PN 16
Water
etec Email
Spindle square 24 mm
right
34
Ductile cast iron
Sealing wedge EPDM
1.4021
CW602N / CW710R
Factory test
DVGW
57.6
EN1171 / 1074
568088
Gate valves type 4004 DN ...
ASC4425FL--10AEMEEG27R5NA...
250
450
PN 10
Waste water
etec Email
Spindle square 27 mm
right
42
Ductile cast iron
Sealing wedge NBR
1.4571
CW307G
Factory test
-
113.6
EN1171
324745
Gate valves type 4004 DN ...
ASC4425FL--10WEMEEG27R5E2...
250
450
PN 10
Water
etec Email
Spindle square 27 mm
right
42
Ductile cast iron
Sealing wedge EPDM
1.4021
CW710R
Factory test
DVGW
113.6
EN1171 / 1074
324701
Gate valves type 4004 DN ...
ASC4425FL--16AEMEEG27R5NA...
250
450
PN 16
Waste water
etec Email
Spindle square 27 mm
right
42
Ductile cast iron
Sealing wedge NBR
1.4571
CW307G
Factory test
-
113.0
EN1171
324746
Gate valves type 4004 DN ...
ASC4425FL--16WEMEEG27R5E2...
250
450
PN 16
Water
etec Email
Spindle square 27 mm
right
42
Ductile cast iron
Sealing wedge EPDM
1.4021
CW710R
Factory test
DVGW
113.0
EN1171 / 1074
324707
Gate valves type 4004 DN ...
ASC4430FL--10WEMEEG27R5E2...
300
500
PN 10
Water
etec Email
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge EPDM
1.4021
CW710R
Factory test
DVGW
161.0
EN1171 / 1074
324708
Gate valves type 4004 DN ...
ASC4430FL--16WEMEEG27R5E2...
300
500
PN 16
Water
etec Email
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge EPDM
1.4021
CW710R
Factory test
DVGW
160.0
EN1171 / 1074
324709
Gate valves type 4004 DN ...
ASC4430FL--10GEMEEG27R5NA...
300
500
PN 10
Gas
etec Email
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge NBR
1.4571
CW710R
Gas check PG3 16 bar
DVGW
161.0
EN1171 / 13774
Gate valves type 4004 DN ...
ASC4430FL--10GEMEEG27R5NA...
300
500
PN 10
Gas
etec Email
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge NBR
1.4571
CW710R
Gas check PG3 10 bar
DVGW
161.0
EN1171 / 13774
Gate valves type 4004 DN ...
ASC4410FL--16GEMEEG19R5N2...
100
300
PN 16
Gas
etec Email
Spindle square 19 mm
right
20
Ductile cast iron
Sealing wedge NBR
1.4021
CW602N / CW710R
Gas check PG3 16 bar
DVGW
24.0
EN1171 / 13774
Gate valves type 4004 DN ...
ASC4410FL--16GEMEEG19R5N2...
100
300
PN 16
Gas
etec Email
Spindle square 19 mm
right
20
Ductile cast iron
Sealing wedge NBR
1.4021
CW602N / CW710R
Gas check PG3 10 bar
DVGW
24.0
EN1171 / 13774
Gate valves type 4004 DN ...
ASC4410FL--16WEMEEG19R5EA...
100
300
PN 16
Water
etec Email
Spindle square 19 mm
right
20
Ductile cast iron
Sealing wedge EPDM
1.4571
CW602N / CW710R
Factory test
DVGW
24.0
EN1171 / 1074
Gate valves type 4004 DN ...
ASC4410FL--16GEMEEG19R5NA...
100
300
PN 16
Gas
etec Email
Spindle square 19 mm
right
20
Ductile cast iron
Sealing wedge NBR
1.4571
CW602N / CW710R
Gas check PG3 16 bar
DVGW
24.0
EN1171 / 13774
Gate valves type 4004 DN ...
ASC4410FL--16GEMEEG19R5NA...
100
300
PN 16
Gas
etec Email
Spindle square 19 mm
right
20
Ductile cast iron
Sealing wedge NBR
1.4571
CW602N / CW710R
Gas check PG3 10 bar
DVGW
24.0
EN1171 / 13774
Gate valves type 4004 DN ...
ASC4410FL--16GEMEEG19R5NA...
100
300
PN 16
Gas
etec Email
Spindle square 19 mm
right
20
Ductile cast iron
Sealing wedge NBR
1.4571
CW602N / CW710R
Gas check PG3 5 bar
DVGW
24.0
EN1171 / 13774
Gate valves type 4004 DN ...
ASC4410FL--16GEMEEG19R5N2...
100
300
PN 16
Gas
etec Email
Spindle square 19 mm
right
20
Ductile cast iron
Sealing wedge NBR
1.4021
CW602N / CW710R
Gas check PG3 5 bar
DVGW
24.0
EN1171 / 13774
Gate valves type 4004 DN ...
ASC4410FL--16AEMEEG19R5NA...
100
300
PN 16
Waste water
etec Email
Spindle square 19 mm
right
20
Ductile cast iron
Sealing wedge NBR
1.4571
CW307G
Factory test
-
24.0
EN1171
573113
Gate valves type 4004 DN ...
ASC4412FL--16WEMEEG19R5E2...
125
325
PN 16
Water
etec Email
Spindle square 19 mm
right
25
Ductile cast iron
Sealing wedge EPDM
1.4021
CW602N / CW710R
Factory test
DVGW
28.7
EN1171 / 1074
569628
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Gate valves type 2004 FL/FL
Düker
14.06.2024
Gate valves type 4004 PE/PE
Düker
14.06.2024
T - All flanged tee
Düker
14.06.2024
Gate valves type 4004 NO/NO
Düker
14.06.2024
Fig. 5211 EPOXY - Fully protected slide gate valve
vonRoll hydro
20.03.2024
Replacement and repair valves type 4004 with rotatable flanges
Düker
14.06.2024
8530 - Double flanged elbow 90° - Q piece
HAWLE
23.02.2024
4060E3 - E3 Gate Valve AS2638 / BS5163, With flange DN 50-300, PN 16
HAWLE
23.02.2024
UFH - Underground hydrants
Düker
14.06.2024
SICCA 150-600 GTC with Handwheel - Cast steel bolted bonnet gate valve (CL...
KSB
11.04.2024
ECOLINE GT 40 with Handwheel - Cast Steel Gate Valves with Bolted Bonnet (P...
KSB
11.04.2024
Gate Valve Type P - DIN PN 10, Flanged End
ASAHI YUKIZAI CORPORATION
20.05.2024
Fig. 8317 - Hand wheel with DIN
vonRoll hydro
20.03.2024
ECOLINE GTC 150-600 with Handwheel - Cast steel gate valve, bolted bonnet (...
KSB
11.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청