피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 6332-ST-S-IS - Grub Screws DIN 6332 with Thrust Point, Steel
MÄDLER
Drive Element
Spring-loaded thrust pieces, thrust pieces and threaded fasteners
Grub screws
Powered by
CAD모델 선택
{maedler/antriebselemente/druckstuecke/gewindestifte/gewstift_din6332_m_dz.prj},{NB=65403200},{ARTNR=65403200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl Güte 5.8, gedreht, Druckzapfen gehärtet, brüniert},{AUSF=S - mit Schlitz},{D1=M20},{L1=150},{D2=15.5},{D3=14.4},{L2=14.0},{L3=5.5},{SW=0},{GEW=290.0},{DD1=20},{CTN=73181542}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
L1
l1
[mm]
D2
d2 - h11
[mm]
D3
d3
[mm]
L2
l2
[mm]
L3
l3
[mm]
SW
sw
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65400600
65400600
Steel, black oxide finish
Steel quality 5.8, turned...
S - With slot
M6
30
4.5
4.0
6.0
2.5
0
4.9
73181542
65400700
65400700
Steel, black oxide finish
Steel quality 5.8, turned...
S - With slot
M6
50
4.5
4.0
6.0
2.5
0
8.4
73181542
65400900
65400900
Steel, black oxide finish
Steel quality 5.8, turned...
S - With slot
M8
40
6.0
5.4
7.5
3.0
0
11.8
73181542
65401100
65401100
Steel, black oxide finish
Steel quality 5.8, turned...
S - With slot
M8
60
6.0
5.4
7.5
3.0
0
18.1
73181542
65401300
65401300
Steel, black oxide finish
Steel quality 5.8, turned...
S - With slot
M10
60
8.0
7.2
9.0
4.5
0
27.5
73181542
65401500
65401500
Steel, black oxide finish
Steel quality 5.8, turned...
S - With slot
M10
80
8.0
7.2
9.0
4.5
0
37.5
73181542
65401700
65401700
Steel, black oxide finish
Steel quality 5.8, turned...
S - With slot
M12
60
8.0
7.2
10.0
4.5
0
40.0
73181542
65401900
65401900
Steel, black oxide finish
Steel quality 5.8, turned...
S - With slot
M12
80
8.0
7.2
10.0
4.5
0
55.0
73181542
65402000
65402000
Steel, black oxide finish
Steel quality 5.8, turned...
S - With slot
M12
100
8.0
7.2
10.0
4.5
0
69.0
73181542
65402400
65402400
Steel, black oxide finish
Steel quality 5.8, turned...
S - With slot
M16
80
12.0
11.0
12.0
5.0
0
100.0
73181542
65402500
65402500
Steel, black oxide finish
Steel quality 5.8, turned...
S - With slot
M16
100
12.0
11.0
12.0
5.0
0
126.0
73181542
65402600
65402600
Steel, black oxide finish
Steel quality 5.8, turned...
S - With slot
M16
125
12.0
11.0
12.0
5.0
0
160.0
73181542
65403000
65403000
Steel, black oxide finish
Steel quality 5.8, turned...
S - With slot
M20
100
15.5
14.4
14.0
5.5
0
190.0
73181542
65403100
65403100
Steel, black oxide finish
Steel quality 5.8, turned...
S - With slot
M20
125
15.5
14.4
14.0
5.5
0
240.0
73181542
65403200
65403200
Steel, black oxide finish
Steel quality 5.8, turned...
S - With slot
M20
150
15.5
14.4
14.0
5.5
0
290.0
73181542
65400601
65400601
Steel, black oxide finish
Steel quality 5.8, turned...
IS - With internal hexago...
M6
30
4.5
4.0
6.0
2.5
3
4.9
73181542
65400701
65400701
Steel, black oxide finish
Steel quality 5.8, turned...
IS - With internal hexago...
M6
50
4.5
4.0
6.0
2.5
3
8.4
73181542
65400901
65400901
Steel, black oxide finish
Steel quality 5.8, turned...
IS - With internal hexago...
M8
40
6.0
5.4
7.5
3.0
4
11.8
73181542
65401101
65401101
Steel, black oxide finish
Steel quality 5.8, turned...
IS - With internal hexago...
M8
60
6.0
5.4
7.5
3.0
4
18.1
73181542
65401301
65401301
Steel, black oxide finish
Steel quality 5.8, turned...
IS - With internal hexago...
M10
60
8.0
7.2
9.0
4.5
5
27.5
73181542
65401501
65401501
Steel, black oxide finish
Steel quality 5.8, turned...
IS - With internal hexago...
M10
80
8.0
7.2
9.0
4.5
5
37.5
73181542
65401701
65401701
Steel, black oxide finish
Steel quality 5.8, turned...
IS - With internal hexago...
M12
60
8.0
7.2
10.0
4.5
6
40.0
73181542
65401901
65401901
Steel, black oxide finish
Steel quality 5.8, turned...
IS - With internal hexago...
M12
80
8.0
7.2
10.0
4.5
6
55.0
73181542
65402001
65402001
Steel, black oxide finish
Steel quality 5.8, turned...
IS - With internal hexago...
M12
100
8.0
7.2
10.0
4.5
6
69.0
73181542
65402401
65402401
Steel, black oxide finish
Steel quality 5.8, turned...
IS - With internal hexago...
M16
80
12.0
11.0
12.0
5.0
8
100.0
73181542
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청