Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-COM-LL - Locking Assemblies COM-LL, Steel
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies COM
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsaetze_com/spannsatz_com-ll.prj},{NB=61551350},{ARTNR=61551350},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=50},{DD=80},{L=64},{L1=56},{L2=72},{T=4850},{FAX=192},{PW=159},{PN=102},{SCHR=8 x M8},{TA=41},{GEW=1.26},{PPATH=spannsatz_com-ll_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
SCHR
Screws DIN 912-12.9 / Number x Size
ⁿ/ₐ
TA
TA - Fastening torque of the screws
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61551325
61551325
Steel
Steel
T = transmittable torque ...
25
50
45
39
51
900
70
245
122
6 x M6
17
0.50
84879059
61551328
61551328
Steel
Steel
T = transmittable torque ...
28
55
45
39
51
1010
70
219
111
8 x M6
17
0.60
84879059
61551330
61551330
Steel
Steel
T = transmittable torque ...
30
55
45
39
51
1100
70
204
111
8 x M6
17
0.60
84879059
61551335
61551335
Steel
Steel
T = transmittable torque ...
35
60
45
39
51
1340
76
175
102
8 x M6
17
0.70
84879059
61551338
61551338
Steel
Steel
T = transmittable torque ...
38
65
40
39
51
1810
120
161
94
8 x M6
17
0.70
84879059
61551340
61551340
Steel
Steel
T = transmittable torque ...
40
65
40
39
51
1920
120
153
94
8 x M6
17
0.70
84879059
61551342
61551342
Steel
Steel
T = transmittable torque ...
42
75
64
56
72
2970
141
188
105
8 x M8
41
1.00
84879059
61551345
61551345
Steel
Steel
T = transmittable torque ...
45
75
64
56
72
3150
141
175
105
8 x M8
41
0.90
84879059
61551348
61551348
Steel
Steel
T = transmittable torque ...
48
80
64
56
72
4000
166
164
98
8 x M8
41
1.40
84879059
61551350
61551350
Steel
Steel
T = transmittable torque ...
50
80
64
56
72
4850
192
159
102
8 x M8
41
1.26
84879059
61551355
61551355
Steel
Steel
T = transmittable torque ...
55
85
64
56
72
5810
220
140
93
8 x M8
41
1.26
84879059
61551360
61551360
Steel
Steel
T = transmittable torque ...
60
90
64
56
72
7460
249
170
117
10 x M8
41
1.46
84879059
61551365
61551365
Steel
Steel
T = transmittable torque ...
65
95
64
56
72
8400
256
163
114
10 x M8
41
1.50
84879059
61551370
61551370
Steel
Steel
T = transmittable torque ...
70
110
78
70
88
13800
371
188
123
10 x M10
83
2.90
84879059
61551375
61551375
Steel
Steel
T = transmittable torque ...
75
115
78
70
88
14000
401
162
109
10 x M10
83
3.00
84879059
61551380
61551380
Steel
Steel
T = transmittable torque ...
80
120
78
70
88
19400
463
200
137
12 x M10
83
3.30
84879059
61551385
61551385
Steel
Steel
T = transmittable torque ...
85
125
78
70
88
19600
472
179
125
12 x M10
83
3.40
84879059
61551390
61551390
Steel
Steel
T = transmittable torque ...
90
130
78
70
88
21200
472
172
122
12 x M10
83
3.50
84879059
61551395
61551395
Steel
Steel
T = transmittable torque ...
95
135
78
70
88
22400
486
163
118
12 x M10
83
3.70
84879059
61551399
61551399
Steel
Steel
T = transmittable torque ...
100
145
100
90
112
32900
660
168
119
12 x M12
145
5.50
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청