품질보증 정보
카탈로그: FAR
생성됨: 05.05.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
STANDARD RIVETS - ALUMINIUM RIVETS - STAINLESS STEEL NAIL
FAR
BLIND RIVETS
STANDARD RIVETS
Powered by
CAD모델 선택
{far/blind_rivets/standard/al_riv_ss_nail.prj},{NB=508401003(1-0)},{CODE=508401003},{DESC=RIV.ALMG3,5 4X10 CH INOX SCAT FAR},{TIP=standard},{BM=Aluminium},{NM=Stainless steel (A2)},{RH=Round},{Z=45},{DD=4.0},{D=8.0},{L=10},{K=1.3},{C=2.2},{VERSION=1},{SSMIN=4.5},{SSMAX=6.5},{SS=0.0},{F=4.1},{A=3.75},{SM=0.1},{T=2.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
RF
Rivet size
ⁿ/ₐ
BM
Rivet body material
ⁿ/ₐ
NM
Nail material
ⁿ/ₐ
RH
Rivet head
ⁿ/ₐ
D
Head dimension
[mm]
C
Mandrel diameter
[mm]
SSMIN
[mm]
SSMAX
[mm]
508300603
508300603
RIV.ALMG3,5 3X6 CH INOX S...
standard
3x6
Aluminium
Stainless steel (A2)
Round
6.0
1.7
1.0
3.0
508300803
508300803
RIV.ALMG3,5 3X8 CH INOX S...
standard
3x8
Aluminium
Stainless steel (A2)
Round
6.0
1.7
3.0
5.0
508301003
508301003
RIV.ALMG3,5 3X10 CH INOX ...
standard
3x10
Aluminium
Stainless steel (A2)
Round
6.0
1.7
5.0
7.0
508301203
508301203
RIV.ALMG3,5 3X12 CH INOX ...
standard
3x12
Aluminium
Stainless steel (A2)
Round
6.0
1.7
7.0
9.0
508320603
508320603
RIV.ALMG3,5 3,2X6 CH INOX...
standard
3.2x6
Aluminium
Stainless steel (A2)
Round
6.5
1.8
1.0
3.0
508320803
508320803
RIV.ALMG3,5 3,2X8 CH INOX...
standard
3.2x8
Aluminium
Stainless steel (A2)
Round
6.5
1.8
3.0
5.0
508321003
508321003
RIV.ALMG3,5 3,2X10 CH INO...
standard
3.2x10
Aluminium
Stainless steel (A2)
Round
6.5
1.8
5.0
7.0
508321203
508321203
RIV.ALMG3,5 3,2X12 CH INO...
standard
3.2x12
Aluminium
Stainless steel (A2)
Round
6.5
1.8
7.0
9.0
508400603
508400603
RIV.ALMG3,5 4X6 CH INOX S...
standard
4x6
Aluminium
Stainless steel (A2)
Round
8.0
2.2
1.5
2.5
508400803
508400803
RIV.ALMG3,5 4X8 CH INOX S...
standard
4x8
Aluminium
Stainless steel (A2)
Round
8.0
2.2
2.5
4.5
508401003
508401003
RIV.ALMG3,5 4X10 CH INOX ...
standard
4x10
Aluminium
Stainless steel (A2)
Round
8.0
2.2
4.5
6.5
508401203
508401203
RIV.ALMG3,5 4X12 CH INOX ...
standard
4x12
Aluminium
Stainless steel (A2)
Round
8.0
2.2
6.5
8.5
508401403
508401403
RIV.ALMG3,5 4X14 CH INOX ...
standard
4x14
Aluminium
Stainless steel (A2)
Round
8.0
2.2
8.5
10.5
508401603
508401603
RIV.ALMG3,5 4X16 CH INOX ...
standard
4x16
Aluminium
Stainless steel (A2)
Round
8.0
2.2
10.5
12.5
508401803
508401803
RIV.ALMG3,5 4X18 CH INOX ...
standard
4x18
Aluminium
Stainless steel (A2)
Round
8.0
2.2
12.5
14.5
508402003
508402003
RIV.ALMG3,5 4X20 CH INOX ...
standard
4x20
Aluminium
Stainless steel (A2)
Round
8.0
2.2
14.5
16.0
508480803
508480803
RIV.ALMG3,5 4,8X8 CH INOX...
standard
4.8x8
Aluminium
Stainless steel (A2)
Round
10.0
2.6
2.0
4.0
508481003
508481003
RIV.ALMG3,5 4,8X10 CH INO...
standard
4.8x10
Aluminium
Stainless steel (A2)
Round
10.0
2.6
4.0
6.0
508481203
508481203
RIV.ALMG3,5 4,8X12 CH INO...
standard
4.8x12
Aluminium
Stainless steel (A2)
Round
10.0
2.6
6.0
8.0
508481403
508481403
RIV.ALMG3,5 4,8X14 CH INO...
standard
4.8x14
Aluminium
Stainless steel (A2)
Round
10.0
2.6
8.0
10.0
508481603
508481603
RIV.ALMG3,5 4,8X16 CH INO...
standard
4.8x16
Aluminium
Stainless steel (A2)
Round
10.0
2.6
10.0
12.0
508481803
508481803
RIV.ALMG3,5 4,8X18 CH INO...
standard
4.8x18
Aluminium
Stainless steel (A2)
Round
10.0
2.6
12.0
14.0
508482003
508482003
RIV.ALMG3,5 4,8X20 CH INO...
standard
4.8x20
Aluminium
Stainless steel (A2)
Round
10.0
2.6
14.0
16.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청