피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Angle brackets -Guss- - Connection technology
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Structural Profiles
Connection types
Right-angle connection
Powered by
CAD모델 선택
{rose_krieger/blocan_profilsysteme/konstruktionsprofile/verbindungstechniken/profile_rechtwinklig_verbinden/knotenw_gg.prj},{NB=4014102#Gusswinkel_40},{BEST=4014102},{V=2},{A=8.40},{A2=0.000},{B=28},{C=38},{C1=38},{D=5},{E=0},{F=14},{G=19},{H=5.20},{H1=0},{I=0},{I1=0},{K=0.00},{K1=0.000},{L=0},{R=0},{SB=3.000},{AB=13.000},{AT=1.500},{AX=12.500},{AY=12.500},{AY2=0.000},{AY2H=0.000},{RF=3},{ZB=10.100},{ZH=1.200},{ZT=4.500},{ZAY=10.000},{ZAY2=0.000},{FASE=2.000},{Q=1.230},{D1=3.000},{DX=18.000},{DY=44.000},{DT=3.900},{DY1=52.000},{L2=0.000},{I2=0.000},{CNSMASSEXACT=0.061},{ARTIKEL=Gusswinkel},{ARTIKELHELP=Gusswinkel_40},{TYPE=40},{RKMATNR=X09046100},{TYPEHELP=40},{F1=2200},{M=60},{F2=4000},{HINWEISVPE=keine},{INFOWWW=Information},{CNSSTDDTIME=1 Woche},{WEEE=DE71223010},{WARTUNGSINTVALL=keine Notwendigkeit}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
K
[mm]
L
[mm]
HINWEISVPE
Advise: Scale of pack quantities
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standardlieferzeit des Artikelsac
ⁿ/ₐ
WEEE
Registration number WEEE
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
4004101 Gusswinkel 30
Angle bracket -Guss-
30
4004101
6.50
18
5
0
10
15
5.20
0
4.00
0
keine
0.026
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76169910
4014101 Gusswinkel 40-1
Angle bracket -Guss-
40-1
4014101
8.40
28
5
0
14
19
5.20
0
0.00
0
keine
0.055
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76169910
4014102 Gusswinkel 40
Angle bracket -Guss-
40
4014102
8.40
28
5
0
14
19
5.20
0
0.00
0
keine
0.061
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76169910
4034101 Gusswinkel 40x80-...
Angle bracket -Guss-
40x80-1
4034101
8.50
28
8
0
14
61
5.20
0
6.00
38
keine
0.090
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76169910
4034100 Gusswinkel 40x80-...
Angle bracket -Guss-
40x80-2
4034100
8.50
28
6
0
0
20
61.00
23
3.00
0
keine
0.083
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76169910
4654100 Gusswinkel 40x160
Angle bracket -Guss-
40x160
4654100
8.50
28
11
0
45
20
138.00
15
5.50
56
keine
0.500
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76169910
4014100 Gusswinkel 40x80x...
Angle bracket -Guss-
40x80x160
4014100
8.50
28
6
0
45
20
138.00
15
3.00
56
keine
0.157
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76169910
4024101 Gusswinkel 50/60
Angle bracket -Guss-
50/60
4024101
8.50
44
8
0
14
41
5.20
0
6.00
0
keine
0.200
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76169910
4124101 Gusswinkel F-60
Angle bracket -Guss-
F-60
4124101
8.50
48
8
20
14
40
5.20
0
6.00
0
keine
0.238
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76169910
4044101 Gusswinkel 80
Angle bracket -Guss-
80
4044101
8.50
68
8
20
14
61
5.20
0
6.00
38
keine
0.460
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76169910
4044102 Gusswinkel 80x40x...
Angle bracket -Guss-
80x40x80
4044102
8.50
68
6
40
14
2
5.20
23
5.00
38
keine
0.113
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76169910
4695100 Gusswinkel 100
Angle bracket -Guss-
100
4695100
9.00
88
11
50
0
0
0.00
0
28.00
75
keine
0.470
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76169910
4165100 Gusswinkel 120
Angle bracket -Guss-
120
4165100
9.00
108
11
80
0
5
100.00
0
46.00
60
keine
0.632
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76169910
4444100 Gusswinkel 160
Angle bracket -Guss-
160
4444100
9.00
148
11
120
0
5
140.00
0
78.00
80
keine
1.157
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76169910
4074100 Gusswinkel 80x160
Angle bracket -Guss-
80x160
4074100
9.00
68
11
40
20
18
123.00
15
5.50
68
keine
0.672
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76169910
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청