피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
Series 013 PN10 with electric rotary actuator Deufra - Butterfly valve PN10 with threaded eyelets and electric rotary actuator Deufra
ARI-Armaturen
ARI-Absperrklappen GBT
ARI-GESA®
ARI-GESA® -E-Antriebe
Powered by
CAD모델 선택
{ari_armaturen/ari-absperrklappen-gbt/ari-gesa/ari-gesa_e-antriebe/ari-gesa_deufra_pn10_tab.prj},{NB=21013 DN250/PN 10 SQ25- 14112700034-22589900246},{DN=250.000},{ARTIKELCODEKL=220130250G1},{PRODUKTKEYKL=14112700034},{NOTIZFIGURKL=21013},{NENNWEITE=DN250},{DRUCKSTUFE=PN 10},{KVS=5070},{WERKSTOFF=EN-JS1030},{WERKSTOFFINNEN=1.4571 EN 10088-1},{WERKSTOFFSCHEIB=1.4581 EN 10213-4},{WERKSTOFFMAN=NBR 73±3 Shore A},{ANSCHLUSS=threaded eyelets},{FORM=Straight through},{PRODUKTBEREICH=Butterfly valves},{PRODUKTBR=013},{BESCHREIBUNG1=ARI-GESA},{BESCHREIBUNG2=Butterfly valve with threaded eyelets},{CADKEY=c000006683},{PN=10.000},{ARTIKELCODEA=9600100000G191},{PRODUKTKEYA=22589900246},{NOTIZFIGURA=SQ25},{PRODUKTBEREICHA=E-Antrieb},{PRODUKTBRA=Deufra},{SCHUTZART=IP67},{BETRIEBSART=S4 50%}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTIKELCODEKL
Article
ⁿ/ₐ
PRODUKTKEYKL
Productkey
ⁿ/ₐ
NOTIZFIGURKL
Figure
ⁿ/ₐ
NENNWEITE
DN
ⁿ/ₐ
DRUCKSTUFE
PN
ⁿ/ₐ
KVS
KVS-value
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
WERKSTOFFINNEN
Material inside
ⁿ/ₐ
WERKSTOFFSCHEIB
Material washer
ⁿ/ₐ
WERKSTOFFMAN
Material gasket
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
PRODUKTBEREICH
Product range
ⁿ/ₐ
PRODUKTBR
Series
ⁿ/ₐ
BESCHREIBUNG1
DESC1
ⁿ/ₐ
BESCHREIBUNG2
DESC2
ⁿ/ₐ
CADKEY
ⁿ/ₐ
ARTIKELCODEA
Article actuator
ⁿ/ₐ
PRODUKTKEYA
Productkey actuator
ⁿ/ₐ
NOTIZFIGURA
Figure actuator
ⁿ/ₐ
PRODUKTBEREICHA
Product range actuator
ⁿ/ₐ
PRODUKTBRA
Series actuator
ⁿ/ₐ
SCHUTZART
Protection class
ⁿ/ₐ
BETRIEBSART
Operating mode
ⁿ/ₐ
MAXSCHALTUNGEN
Max. circuits
ⁿ/ₐ
STELLZEIT
Operating time
ⁿ/ₐ
HEIZUNG
Heating
ⁿ/ₐ
WEGSCHALTER
Travel switch
ⁿ/ₐ
STELLUNGSRUECKM
Position indication
ⁿ/ₐ
POTENTIOMETER
Potentiometer
ⁿ/ₐ
STELLUNGSREGLER
Positioner
ⁿ/ₐ
SONDERANTRIEBE
Special drives
ⁿ/ₐ
NOTIZ
Note
ⁿ/ₐ
ANSCHLUSSKONSOL
Console
ⁿ/ₐ
MAXDREHMOMENT
Torque max.
ⁿ/ₐ
MAXPDIFF
Differential pressure max.
ⁿ/ₐ
FREQUENZ
Frequency
ⁿ/ₐ
VOLT
Volt
ⁿ/ₐ
STROMART
Type of current
ⁿ/ₐ
PHASEN
Phases
ⁿ/ₐ
BEZ1
DESC1 actuator
ⁿ/ₐ
BEZ3
DESC3 actuator
ⁿ/ₐ
BEZ4
DESC4 actuator
ⁿ/ₐ
FIGURBEZ
Figure actuator
ⁿ/ₐ
KEYGES
Total Productkey
ⁿ/ₐ
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900004
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
1
0
0
1
0
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900004
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900012
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
1
0
1
1
0
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900012
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900013
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
1
1
1
0
0
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900013
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900035
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
1
0
0
0
0
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900035
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900047
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
1
0
1
0
1
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900047
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900064
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
1
0
1
1
1
1
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900064
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900070
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
1
0
1
0
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900070
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900072
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
0
0
1
1
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900072
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900073
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
1
0
0
1
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900073
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900076
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
0
1
1
0
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900076
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900081
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
1
1
0
1
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900081
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900085
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
1
0
0
0
1
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900085
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900087
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
0
0
0
1
1
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900087
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900089
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
1
0
0
1
1
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900089
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900112
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
0
0
1
1
1
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900112
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900114
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
0
1
1
1
1
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900114
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900121
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
0
1
0
0
1
1
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900121
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900125
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
0
1
1
0
0
1
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900125
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900016
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
1
0
1
1
1
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900016
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900019
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
1
0
0
0
0
1
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900019
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900028
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
1
0
1
1
0
1
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900028
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900040
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
1
0
0
1
1
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900040
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900059
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
1
0
1
0
0
1
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900059
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900069
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
1
0
0
0
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900069
21013 DN 25/PN 10 SQ4- 14...
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006673
9600100000G191
22299900075
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
0
1
0
0
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600024-22299900075
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Series 013 - ARI-Butterfly valves GESA
ARI-Armaturen
29.05.2024
Series 013 with electric rotary actuator OM - Butterfly valve with threaded...
ARI-Armaturen
19.04.2021
Series 013 PN16 with electric rotary actuator Deufra - Butterfly valve PN16...
ARI-Armaturen
20.04.2021
Series 012 with electric rotary actuator EA - Butterfly valve with elongate...
ARI-Armaturen
16.04.2021
BOAX-SF with Manual actuator MA, MN and MR - Centred disc butterfly valves ...
KSB
14.04.2024
Series 013 with electric rotary actuator EA - Butterfly valve with threaded...
ARI-Armaturen
16.04.2021
9943 - Butterfly valve with gearbox, type LT, PN 16
HAWLE
23.02.2024
Series 014 - ARI-Butterfly valves ZIVA-Z
ARI-Armaturen
29.05.2024
Series 015 - ARI-Butterfly valves ZIVA-G
ARI-Armaturen
29.05.2024
CEREX 300-L PN 10
VAG
03.06.2024
Series 012 - ARI-Butterfly valves ZESA
ARI-Armaturen
29.05.2024
ProcessMaster FEP631 - Electromagnetic Flowmeter system, integral mount
ABB Automation
04.03.2024
Series 012 PN10 with electric rotary actuator Deufra - Butterfly valve PN10...
ARI-Armaturen
16.04.2021
9941 - Butterfly valve with gearbox, type AW, PN 16
HAWLE
23.02.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청