피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Eaton's CAD
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Earth leakage circuit breaker [EC000905]
Eaton's CAD
Electrical circuit protection
23188
Moeller series RCBO - residual-current circuit breaker with overcurrent protection
Powered by
CAD모델 선택
{eaton_cad/23128/23188/23374/23915.prj},{NB=196648},{PLID=196648},{NETTO_WEIGHT=0.39000},{EF008618=3},{EF005548=3},{EF000228=400},{EF001366=500},{EF011980=4},{EF000227=6},{EF002358=0.10},{EF002568=3},{EF012628=10},{EF006065=0},{EF011981=10},{EF002564=0.00},{EF002569=3},{EF002570=2},{EF002950=4},{EF000218=69.5},{CUSTOMS_TARIFF_NUMBER1=85362010},{PREVIEW=../../../_pool_/4a/91/02/23915_preview_110.png},{MANUTYPEDESC=PKPM3-6/3/C/01-Li/A},{DESCSHORT=RCD/MCB combination, 6 A, 100 mA, MCB trip characteristic: C, 3p, RCD trip characteristic: A}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF008618
Number of poles (total)
ⁿ/ₐ
EF005548
Number of protected poles
ⁿ/ₐ
EF000228
Rated voltage
[V]
EF001366
Rated insulation voltage Ui
[V]
EF011980
Rated impulse withstand voltage Uimp
[kV]
EF000227
Rated current
[A]
EF002358
Rated fault current
[A]
EF002560
Leakage current type
ⁿ/ₐ
EF002568
Current limiting class
ⁿ/ₐ
EF005387
Power loss
[W]
EF012628
Rated short-circuit breaking capacity according to EN 61009
[kA]
EF006065
Rated short-circuit breaking capacity according to IEC 60947-2
[kA]
EF011981
Rated short-circuit breaking capacity Icn according to EN 61009-1
[kA]
EF012587
Disconnection characteristic
ⁿ/ₐ
EF002564
Surge current capacity
[kA]
EF000187
Voltage type
ⁿ/ₐ
EF005455
Frequency
ⁿ/ₐ
EF000889
Release characteristic
ⁿ/ₐ
EF005997
Concurrently switching neutral conductor
ⁿ/ₐ
EF007385
With interlocking device
ⁿ/ₐ
EF002569
Over voltage category
ⁿ/ₐ
EF002570
Pollution degree
ⁿ/ₐ
EF007515
Ambient temperature during operating
[°C]
EF002950
Width in number of modular spacings
ⁿ/ₐ
EF000218
Built-in depth
[mm]
EF007517
Flush-mounted installation
ⁿ/ₐ
EF009497
Anti-nuisance tripping version
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF007337
Connectable conductor cross section solid-core
[mm²]
EF007343
Connectable conductor cross section multi-wired
[mm²]
196668
196668
PKPM3-32/3/C/003-Li/A
RCD/MCB combination, 32 A...
RCBO (residual-current ci...
9010238800380
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
32
0.03
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
C
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196669
196669
PKPM3-32/3/C/01-Li/A
RCD/MCB combination, 32 A...
RCBO (residual-current ci...
9010238800397
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
32
0.10
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
C
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196666
196666
PKPM3-25/3/C/003-Li/A
RCD/MCB combination, 25 A...
RCBO (residual-current ci...
9010238800366
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
25
0.03
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
C
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196667
196667
PKPM3-25/3/C/01-Li/A
RCD/MCB combination, 25 A...
RCBO (residual-current ci...
9010238800373
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
25
0.10
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
C
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196664
196664
PKPM3-20/3/C/003-Li/A
RCD/MCB combination, 20 A...
RCBO (residual-current ci...
9010238800342
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
20
0.03
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
C
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196656
196656
PKPM3-13/3/C/003-Li/A
RCD/MCB combination, 13 A...
RCBO (residual-current ci...
9010238800267
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
13
0.03
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
C
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196653
196653
PKPM3-10/3/C/01-Li/A
RCD/MCB combination, 10 A...
RCBO (residual-current ci...
9010238800236
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
10
0.10
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
C
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196662
196662
PKPM3-20/3/B/01-Li/A
RCD/MCB combination, 20 A...
RCBO (residual-current ci...
9010238800328
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
20
0.10
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
B
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196657
196657
PKPM3-13/3/C/01-Li/A
RCD/MCB combination, 13 A...
RCBO (residual-current ci...
9010238800274
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
13
0.10
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
C
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196663
196663
PKPM3-20/3/B/003-Li/A
RCD/MCB combination, 20 A...
RCBO (residual-current ci...
9010238800335
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
20
0.03
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
B
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196648
196648
PKPM3-6/3/C/01-Li/A
RCD/MCB combination, 6 A,...
RCBO (residual-current ci...
9010238800182
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
6
0.10
A
3
-
10
0
10
Short-time delayed
0.00
AC
50 Hz
C
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196660
196660
PKPM3-16/3/C/003-Li/A
RCD/MCB combination, 16 A...
RCBO (residual-current ci...
9010238800304
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
16
0.03
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
C
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196649
196649
PKPM3-6/3/C/003-Li/A
RCD/MCB combination, 6 A,...
RCBO (residual-current ci...
9010238800199
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
6
0.03
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
C
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196655
196655
PKPM3-13/3/B/003-Li/A
RCD/MCB combination, 13 A...
RCBO (residual-current ci...
9010238800250
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
13
0.03
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
B
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196665
196665
PKPM3-20/3/C/01-Li/A
RCD/MCB combination, 20 A...
RCBO (residual-current ci...
9010238800359
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
20
0.10
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
C
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196661
196661
PKPM3-16/3/C/01-Li/A
RCD/MCB combination, 16 A...
RCBO (residual-current ci...
9010238800311
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
16
0.10
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
C
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196650
196650
PKPM3-10/3/B/01-Li/A
RCD/MCB combination, 10 A...
RCBO (residual-current ci...
9010238800205
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
10
0.10
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
B
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196654
196654
PKPM3-13/3/B/01-Li/A
RCD/MCB combination, 13 A...
RCBO (residual-current ci...
9010238800243
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
13
0.10
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
B
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196658
196658
PKPM3-16/3/B/003-Li/A
RCD/MCB combination, 16 A...
RCBO (residual-current ci...
9010238800281
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
16
0.03
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
B
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196651
196651
PKPM3-10/3/B/003-Li/A
RCD/MCB combination, 10 A...
RCBO (residual-current ci...
9010238800212
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
10
0.03
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
B
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196659
196659
PKPM3-16/3/B/01-Li/A
RCD/MCB combination, 16 A...
RCBO (residual-current ci...
9010238800298
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
16
0.10
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
B
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
196652
196652
PKPM3-10/3/C/003-Li/A
RCD/MCB combination, 10 A...
RCBO (residual-current ci...
9010238800229
0.39000
MCB/RCCB combination [AFZ...
Earth leakage circuit bre...
3
3
400
500
4
10
0.03
A
3
-
10
0
10
Short-time delayed
0.25
AC
50 Hz
C
false
false
3
2
-25 - 40
4
69.5
false
true
IP20
1 - 25
1 - 25
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청