피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Eaton's CAD
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Frequency converter =< 1 kV [EC001857]
Eaton's CAD
Industrial control, drives, automation and sensors
Variable frequency drives
23246
Powered by
CAD모델 선택
{eaton_cad/23126/23164/23246/23579.prj},{NB=180676},{PLID=180676},{NETTO_WEIGHT=1.60000},{EF007117=3},{EF006998=3},{EF007350=300},{EF009560=500},{EF009561=11.3},{EF007366=5.50},{EF007364=5.50},{EF007454=10},{EF007453=10},{EF001995=0},{EF001994=1},{EF001992=4},{EF003020=0},{EF006932=0},{EF003021=0},{EF003022=0},{EF003023=1},{EF003024=0},{EF003025=0},{EF003026=0},{EF003027=0},{EF000040=230},{EF000008=90},{EF000049=169},{CUSTOMS_TARIFF_NUMBER1=85044085},{PREVIEW=../../../_pool_/e1/3a/41/23579_preview_350.png},{MANUTYPEDESC=DE11-34011NN-N20N},{DESCSHORT=Variable speed starter, Rated operational voltage 400 V AC, 3-phase, Ie 11.3 A, 5.5 kW, 7.5 HP}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF006780
Mains voltage
[V]
EF006783
Mains frequency
ⁿ/ₐ
EF007117
Number of phases input
ⁿ/ₐ
EF006998
Number of phases output
ⁿ/ₐ
EF007350
Max. output frequency
[Hz]
EF009560
Max. output voltage
[V]
EF009561
Nominal output current I2N
[A]
EF007366
Max. output at quadratic load at rated output voltage
[kW]
EF007364
Max. output at linear load at rated output voltage
[kW]
EF000346
Power consumption
[W]
EF007454
Relative symmetric net frequency tolerance
[%]
EF007453
Relative symmetric net voltage tolerance
[%]
EF001995
Number of analogue outputs
ⁿ/ₐ
EF001994
Number of analogue inputs
ⁿ/ₐ
EF001993
Number of digital outputs
ⁿ/ₐ
EF001992
Number of digital inputs
ⁿ/ₐ
EF001538
With control element
ⁿ/ₐ
EF007294
Application in industrial area permitted
ⁿ/ₐ
EF007295
Application in domestic- and commercial area permitted
ⁿ/ₐ
EF003050
Supporting protocol for TCP/IP
ⁿ/ₐ
EF003052
Supporting protocol for PROFIBUS
ⁿ/ₐ
EF003053
Supporting protocol for CAN
ⁿ/ₐ
EF003054
Supporting protocol for INTERBUS
ⁿ/ₐ
EF003051
Supporting protocol for ASI
ⁿ/ₐ
EF003055
Supporting protocol for KNX
ⁿ/ₐ
EF003057
Supporting protocol for Modbus
ⁿ/ₐ
EF003058
Supporting protocol for Data-Highway
ⁿ/ₐ
EF003059
Supporting protocol for DeviceNet
ⁿ/ₐ
EF003060
Supporting protocol for SUCONET
ⁿ/ₐ
EF003017
Supporting protocol for LON
ⁿ/ₐ
EF007525
Supporting protocol for PROFINET IO
ⁿ/ₐ
EF007524
Supporting protocol for PROFINET CBA
ⁿ/ₐ
EF006657
Supporting protocol for SERCOS
ⁿ/ₐ
EF007522
Supporting protocol for Foundation Fieldbus
ⁿ/ₐ
EF007521
Supporting protocol for EtherNet/IP
ⁿ/ₐ
EF007519
Supporting protocol for AS-Interface Safety at Work
ⁿ/ₐ
EF007520
Supporting protocol for DeviceNet Safety
ⁿ/ₐ
EF006662
Supporting protocol for INTERBUS-Safety
ⁿ/ₐ
EF007526
Supporting protocol for PROFIsafe
ⁿ/ₐ
EF007527
Supporting protocol for SafetyBUS p
ⁿ/ₐ
EF011944
Supporting protocol for BACnet
ⁿ/ₐ
EF003062
Supporting protocol for other bus systems
ⁿ/ₐ
EF003020
Number of HW-interfaces industrial Ethernet
ⁿ/ₐ
EF006932
Number of interfaces PROFINET
ⁿ/ₐ
EF003021
Number of HW-interfaces RS-232
ⁿ/ₐ
EF003022
Number of HW-interfaces RS-422
ⁿ/ₐ
EF003023
Number of HW-interfaces RS-485
ⁿ/ₐ
EF003024
Number of HW-interfaces serial TTY
ⁿ/ₐ
EF003025
Number of HW-interfaces USB
ⁿ/ₐ
EF003026
Number of HW-interfaces parallel
ⁿ/ₐ
EF003027
Number of HW-interfaces other
ⁿ/ₐ
EF003028
With optical interface
ⁿ/ₐ
EF006107
With PC connection
ⁿ/ₐ
EF007293
Integrated breaking resistance
ⁿ/ₐ
EF006803
4-quadrant operation possible
ⁿ/ₐ
EF006978
Type of converter
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
EF000040
Height
[mm]
EF000008
Width
[mm]
EF000049
Depth
[mm]
174336
174336
DE1-345D0FN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081707980
1.60000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
300
500
5.0
2.20
2.20
56
10
10
0
1
0
4
false
true
true
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
90
169
177364
177364
DE1-129D6NN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081718245
1.68000
Static frequency / Servo ...
Frequency converter =< 1 ...
200 - 240
50/60 Hz
1
3
300
250
9.6
2.20
2.20
105
10
10
0
1
0
4
false
true
true
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
90
169
174331
174331
DE1-127D0FN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081707935
1.06000
Static frequency / Servo ...
Frequency converter =< 1 ...
200 - 240
50/60 Hz
1
3
300
250
7.0
1.50
1.50
59
10
10
0
1
0
4
false
true
true
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
45
169
177372
177372
DE1-34016NN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081718320
1.60000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
300
500
16.0
7.50
7.50
240
10
10
0
1
0
4
false
true
true
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
90
169
174340
174340
DE1-34016FN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081708024
1.60000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
300
500
16.0
7.50
7.50
240
10
10
0
1
0
4
false
true
true
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
90
169
177367
177367
DE1-343D6NN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081718276
1.00000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
300
500
3.6
1.50
1.50
47
10
10
0
1
0
4
false
true
true
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
45
169
177361
177361
DE1-122D7NN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081718214
1.06000
Static frequency / Servo ...
Frequency converter =< 1 ...
200 - 240
50/60 Hz
1
3
300
250
2.7
0.55
0.55
27
10
10
0
1
0
4
false
true
true
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
45
169
174338
174338
DE1-348D5FN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081708000
1.60000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
300
500
8.5
4.00
4.00
120
10
10
0
1
0
4
false
true
true
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
90
169
177362
177362
DE1-124D3NN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081718221
1.06000
Static frequency / Servo ...
Frequency converter =< 1 ...
200 - 240
50/60 Hz
1
3
300
250
4.3
0.75
0.75
32
10
10
0
1
0
4
false
true
true
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
45
169
177371
177371
DE1-34011NN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081718313
1.60000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
300
500
11.3
5.50
5.50
159
10
10
0
1
0
4
false
true
true
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
90
169
177365
177365
DE1-341D3NN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081718252
1.00000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
300
500
1.3
0.37
0.37
18
10
10
0
1
0
4
false
true
true
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
45
169
174334
174334
DE1-342D1FN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081707966
1.00000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
300
500
2.1
0.75
0.75
28
10
10
0
1
0
4
false
true
true
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
45
169
177368
177368
DE1-345D0NN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081718283
1.60000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
300
500
5.0
2.20
2.20
65
10
10
0
1
0
4
false
true
true
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
90
169
177370
177370
DE1-348D5NN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081718306
1.60000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
300
500
8.5
4.00
4.00
120
10
10
0
1
0
4
false
true
true
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
90
169
177363
177363
DE1-127D0NN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081718238
1.06000
Static frequency / Servo ...
Frequency converter =< 1 ...
200 - 240
50/60 Hz
1
3
300
250
7.0
1.50
1.50
59
10
10
0
1
0
4
false
true
true
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
45
169
177360
177360
DE1-122D3NN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081718207
1.04000
Static frequency / Servo ...
Frequency converter =< 1 ...
200 - 240
50/60 Hz
1
3
300
250
2.3
0.37
0.37
20
10
10
0
1
0
4
false
true
true
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
45
169
177366
177366
DE1-342D1NN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081718269
1.00000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
300
500
2.1
0.75
0.75
28
10
10
0
1
0
4
false
true
true
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
45
169
174339
174339
DE1-34011FN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081708017
1.60000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
300
500
11.3
5.50
5.50
159
10
10
0
1
0
4
false
true
true
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
90
169
177359
177359
DE1-121D4NN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081718191
1.04000
Static frequency / Servo ...
Frequency converter =< 1 ...
200 - 240
50/60 Hz
1
3
300
250
1.4
0.25
0.25
17
10
10
0
1
0
4
false
true
true
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
45
169
174335
174335
DE1-343D6FN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081707973
1.00000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
300
500
3.6
1.50
1.50
47
10
10
0
1
0
4
false
true
true
false
false
false
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
45
169
180650
180650
DE11-121D4FN-N20N
Variable speed starters, ...
Variable speed starters, ...
4015081758159
1.04000
Static frequency / Servo ...
Frequency converter =< 1 ...
200 - 240
50/60 Hz
1
3
300
250
1.4
0.25
0.25
17
10
10
0
1
0
4
false
true
true
false
false
true
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
45
169
180657
180657
DE11-122D3NN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081758227
1.04000
Static frequency / Servo ...
Frequency converter =< 1 ...
200 - 240
50/60 Hz
1
3
300
250
2.3
0.37
0.37
20
10
10
0
1
0
4
false
true
true
false
false
true
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
45
169
180677
180677
DE11-34016NN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081758425
1.60000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
300
500
16.0
7.50
7.50
240
10
10
0
1
0
4
false
true
true
false
false
true
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
90
169
180673
180673
DE11-345D0NN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081758388
1.60000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
300
500
5.0
2.20
2.20
65
10
10
0
1
0
4
false
true
true
false
false
true
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
90
169
180671
180671
DE11-342D1NN-N20N
Variable speed starter, R...
Variable speed starters, ...
4015081758364
1.04000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
300
500
2.1
0.75
0.75
28
10
10
0
1
0
4
false
true
true
false
false
true
false
false
false
true
false
false
false
false
false
false
false
false
true
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
230
45
169
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청