피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
D-Sub Locking & Mounting
TE Connectivity
Connectors
D-Shaped Connectors
D-Sub Accessories
Powered by
CAD모델 선택
{teconnectivity/connectors/d_shaped_connectors/d_sub_accessories/d_sub_locking_and_mounting.prj},{NB=552113-1},{PN=552113-1},{SHA256=6bSEGyNasJGSMZolbqAtj7Z7cjTI0jTSsWXXGNBVyN4=},{INAME=00092__c2d5521132d12dy2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-552113-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=SCREW, MOUNTING, HEX HD},{ALIAS=N/A},{AT=Standoff Mounting Stud},{CS=N/A}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
AT
Accessory Type
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
PC
Product Category
ⁿ/ₐ
LT
Latch Type
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PMF
Panel Mount Feature
ⁿ/ₐ
MA
Mounting Angle
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PCBTMM
PCB Thickness (Recommended)
[mm]
PCBTIN
PCB Thickness (Recommended)
[in]
PCBMRT
PCB Mount Retention Type
ⁿ/ₐ
MCL
Mating Connector Lock
ⁿ/ₐ
LENGTHMM
Length
[mm]
LENGTHIN
Length
[in]
NP
Number of Positions
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
LM
Latch Material
ⁿ/ₐ
SLMM
Screw Length
[mm]
SLIN
Screw Length
[in]
JHM
Jackscrew Head Material
ⁿ/ₐ
SHTS
Screw & Hole Thread Size
ⁿ/ₐ
LPM
Locking Post Material
ⁿ/ₐ
LPF
Locking Post Finish
ⁿ/ₐ
LPPM
Locking Post Plating Material
ⁿ/ₐ
BM
Board Mount
ⁿ/ₐ
MMSPM
Metric Mounting Screw Plating Material
ⁿ/ₐ
PAS
Panel Attachment Style
ⁿ/ₐ
MMSM
Metric Mounting Screw Material
ⁿ/ₐ
SF
Screw Finish
ⁿ/ₐ
SM
Screw Material
ⁿ/ₐ
SPM
Screw Plating Material
ⁿ/ₐ
MSSM
Metric Standoff Screw Material
ⁿ/ₐ
MSSPM
Metric Standoff Screw Plating Material
ⁿ/ₐ
MTS
Mating Thread Size
ⁿ/ₐ
SS
Screwlock Style
ⁿ/ₐ
TLMM
Thread Length
[mm]
TLIN
Thread Length
[in]
NM
Non-Magnetic
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
CA
Circuit Application
ⁿ/ₐ
PTMM
Panel Thickness
[mm]
PTIN
Panel Thickness
[in]
FUW
For Use With
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
1-1393561-8
1-1393561-8
V42254A 112V 8=SUB D SCHR...
V42254A 112V 8
Jackscrew
N/A
N/A
N/A
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
29.9
1.178
PBTP GF30
14702
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Nickel over Copper
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Loose Piece
N/A
1-1393561-9
1-1393561-9
V42254A 112V 9=SUB D SCH...
V42254A112V9, V42254A 112...
Jackscrew
N/A
N/A
N/A
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
29.9
1.178
PBTP GF30
14702
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Nickel over Copper
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Loose Piece
N/A
1-208101-1
1-208101-1
LATCHING BLOCK KIT
N/A
Latching Block
N/A
N/A
N/A
N/A
Latching Block With Threa...
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc
N/A
N/A
N/A
4-40 UNC 2B
N/A
N/A
N/A
N/A
N/A
Front Mount
N/A
None
Steel
Zinc
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Individual Kit
2
134752-3
134752-3
KIT CAPOT HD-20 9P
N/A
Cable Clamp
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-552027-1
1-552027-1
STRAIN RELIEF, 50 POS, CH...
452852-000, HUB-21009, 4-...
Strain Relief
N/A
N/A
Wire & Cable
N/A
N/A
Accessory
With
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Package
1
1-552296-1
1-552296-1
STRAIN RELIEF 64 POS BLAC...
5W1271-000, 6428336800, 4...
Strain Relief
N/A
N/A
N/A
N/A
N/A
Accessory
With
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3.155
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Package
1
1-552298-1
1-552298-1
STRAIN RELIEF 24 POS BLAC...
4-16211-7296
Metric Screwlock, Strain ...
N/A
N/A
Wire & Cable
N/A
N/A
Accessory
With
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1.455
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Interface Bus IDC Connect...
Package
1
167501-2
167501-2
FEMALE SCREWLOCK
N/A
Female Screwlock Assembly...
N/A
N/A
N/A
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
12.7
.5
N/A
4-40 UNC
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
14702
Screwlock with Lockwasher...
7.9
.311
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Package
50
172616-1
172616-1
AMPLIMITE SCREWLOCK KIT
N/A
Female Screwlock Assembly...
N/A
N/A
N/A
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
12.7
.5
N/A
4-40 UNC
N/A
N/A
N/A
N/A
N/A
N/A
N/A
None
N/A
N/A
N/A
N/A
14702
Screwlock with Lockwasher...
7.92
.312
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Individual
2
172617-1
172617-1
AMPLIMITE FEMALE SCREW KI...
N/A
Female Screwlocks
N/A
N/A
N/A
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
12.7
.5
N/A
4-40 UNC 2B (Female), 4-4...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
None
N/A
N/A
N/A
N/A
14702
Screwlock Only
7.92
.312
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Bag
1000
174327-1
174327-1
SCREW LOCK (M-2.6)
N/A
Female Screwlocks
N/A
N/A
N/A
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
12.7
.5
N/A
4-40 UNC 2A (Male), M2.6 ...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
None
N/A
N/A
N/A
N/A
14702
Screwlock Only
7.92
.312
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Individual
1
176152-3
176152-3
SCREWLOCK KIT FOR AMPLIMI...
N/A
Female Screwlock Assembly...
N/A
N/A
N/A
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
12.7
.5
N/A
4-40 UNC
N/A
N/A
N/A
N/A
N/A
N/A
N/A
None
N/A
N/A
N/A
N/A
M2.6
Screwlock with Lockwasher...
7.92
.312
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Individual
2
177619-1
177619-1
AMPLIMITE SCREW LOCK
N/A
Female Screwlock Assembly...
N/A
N/A
N/A
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
9.4
.37
N/A
4-40 UNC 2A (Male), 4-40 ...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
None
Carbon Steel
Nickel
N/A
N/A
N/A
Screwlock with Lockwasher
5
.197
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Bag
1000
178877-1
178877-1
SCREWLOCK WITH SPRING WAS...
N/A
Female Screwlock Assembly...
N/A
N/A
N/A
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
9.8
.385
N/A
4-40 UNC
N/A
N/A
N/A
N/A
N/A
N/A
N/A
None
N/A
N/A
N/A
N/A
14702
Screwlock with Lockwasher
5
.197
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Bag
1000
178877-2
178877-2
AMPLIMITE SCREW LOCK
N/A
Female Screwlock Assembly...
N/A
N/A
N/A
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
12.7
.5
N/A
4-40 UNC
N/A
N/A
N/A
N/A
N/A
N/A
N/A
None
N/A
N/A
N/A
N/A
14702
Screwlock with Lockwasher
7.9
.311
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Bag
1000
1-828101-1
1-828101-1
HD-20SCHRAUB-SICHRG
N/A
Female Screwlocks
N/A
N/A
N/A
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
15.9
.62
N/A
4-40 UNC 2A (Male), M3 (F...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
M3
Screwlock Only
9.7
.382
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Carton
1000
1-828102-1
1-828102-1
HD-20SCHRAUB-SICHRG
N/A
Female Screwlocks
N/A
N/A
N/A
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
15.9
.62
N/A
4-40 UNC
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
14702
Screwlock Only
9.7
.382
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Box
1000
1-829261-6
1-829261-6
HD FEMALE SCREWLOCK
N/A
Female Screwlocks
N/A
N/A
N/A
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
19
.74
N/A
4-40 UNC 2B (Female), M3 ...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
14702
Screwlock Only
14.2
.559
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Box
1000
1857211-1
1857211-1
KIT, SCREW RETAINER AMPLI...
N/A
Screw Retainer
N/A
N/A
N/A
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
5.8
.23
N/A
4-40
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Tin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Individual
1
1857211-3
1857211-3
4-40 UNC Screw Retainer K...
N/A
Screw Retainer
N/A
N/A
N/A
N/A
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
5.8
.23
N/A
4-40
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Tin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Bulk
100
208101-1
208101-1
LATCH BLOCK (SZ 1-4)
N/A
Latching Block
N/A
N/A
N/A
N/A
Latching Block With Threa...
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc
N/A
N/A
N/A
M3 x 0.5-6H
N/A
N/A
N/A
N/A
N/A
Front Mount
N/A
N/A
Steel
Zinc
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Individual Kit
2
208101-2
208101-2
LATCH BLOCK SZ 1-4 (BULK ...
N/A
Latching Block
N/A
N/A
N/A
N/A
Latching Block With Threa...
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc
N/A
N/A
N/A
M3 x 0.5-6H
N/A
N/A
N/A
N/A
N/A
Front Mount
N/A
None
Steel
Zinc
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Bulk, Bag
2, 500
208101-3
208101-3
HDP LATCHING BLOCK
N/A
Latching Block
N/A
N/A
N/A
N/A
Latching Block With Threa...
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
M3 x 0.5-6H
N/A
N/A
N/A
N/A
N/A
Front Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.76
.03
N/A
Loose Piece
1
208101-8
208101-8
LATCH BLOCK (SZ 1-4)
N/A
Latching Block
N/A
N/A
N/A
N/A
Latching Block With Threa...
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc
N/A
N/A
N/A
4-40 UNC 2B
N/A
N/A
N/A
N/A
N/A
Front Mount
N/A
None
Steel
Zinc
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Individual Kit
2
208101-9
208101-9
LATCH BLOCK SZ 1-4 (BULK ...
N/A
Latching Block
N/A
N/A
N/A
N/A
Latching Block With Threa...
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc
N/A
N/A
N/A
4-40 UNC 2B
N/A
N/A
N/A
N/A
N/A
Front Mount
N/A
None
Steel
Zinc
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Bulk, Bag
2, 500
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
D-Sub Backshells & Clamps
TE Connectivity
06.12.2019
Screwlock 4-40 / 4-40 UNC
HARTING
14.04.2022
CHE15 - Chains - 15B Series - Number of Links Configurable
Misumi
07.06.2021
Crimp D-Sub Connectors
TE Connectivity
06.12.2019
D-Sub Connector Contacts
TE Connectivity
06.12.2019
173034-1
TE Connectivity
28.05.2020
TN4-12-632-2 - Male To Female Standoff - Round, Insulator, Nylon/Brass
Essentra Components
12.08.2014
GN 214.2 - Pins, with axial lock (Pawl)
Elesa+Ganter
21.06.2024
GN 214.6 - Stainless Steel-Locking pins, with axial lock (Pawl)
Elesa+Ganter
21.06.2024
D-Sub Covers
TE Connectivity
06.12.2019
176152-1
TE Connectivity
28.05.2020
TDB51_TDC26 - With Stopper Bolt ¡¤ Standard Type/ Hexagon Socket
Yiheda 3D Electronic Gallery
20.06.2024
RAF-602 - Male To Female Standoff - Hexagonal, Metal
Essentra Components
12.08.2014
IDC D-Sub Connectors
TE Connectivity
06.12.2019
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청