Advertising
Catalog navigation
Selección de modelo CAD
Propiedades del filtro

Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
    TE Connectivity
    RF Connectors
    TE Connectivity
    In-Series Adapters
    Samtec
    BNC7T-CA Series - BNC7T-CA Series - 75Ω True75™ BNC Jack and Plug, Cable Termination
    TE Connectivity
    Standard Circular Connectors
    Samtec
    ADP7 Series - ADP7 Series - 75Ω True75™ Optimized Adaptor
    Samtec
    BNC7T-EM Series - BNC7T-EM Series - 75Ω True75™ BNC Jack, Edge Mount
    TE Connectivity
    1-1337472-0
    Samtec
    BNC7T-TH Series - BNC7T-TH Series - 75Ω True75™ BNC Jack, Through-hole
    TE Connectivity
    Uncategorised Group 2
    TE Connectivity
    1-1337485-0
    TE Connectivity
    1-1478043-0
    Samtec
    SMA-PN Series - SMA-PN Series - 50 ohm SMA Jack, Panel Mount
    Parker
    F6MK4 Adapter - Swivel male stud
    Bird
    200-DC Series 6dB Coupler - Low PIM
Previews
3D
2D
Descarga de modelos CAD