피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
High Frequency and RF Inductors
TE Connectivity
Passive Components
Inductors
Powered by
CAD모델 선택
{teconnectivity/passive_components/inductors/high_frequency_and_rf_inductors.prj},{NB=3-1624113-4},{PN=3-1624113-4},{SHA256=d0S5SZLRv9Su9HnVWL5FRxXj4WSeAKUq1wdkBrx89LE=},{INAME=06969__c2d32d16241132d42dba2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-3-1624113-4.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=3650 2A 24nH 5% 2K RL},{ALIAS=36502A24NJTDG}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
IT
Inductor Type
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
ET
Element Type
ⁿ/ₐ
SC
Size Code
ⁿ/ₐ
TOLERANCE
Tolerance
[%]
INDUCTANCE
Inductance
[μH]
CR
Current Rating (Max)
[mA]
DCR
DC Resistance
[Ω]
SRF
Self Resonant Frequency
[GHz]
LT
Lead Type
ⁿ/ₐ
MS
Mount Style
ⁿ/ₐ
DIMENSIONS
Dimensions
[mm]
OTR
Operating Temperature Range
[°C]
PM
Packaging Method
ⁿ/ₐ
QF
Quality Factor
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1-1624112-0
1-1624112-0
3650 0603 0.10uH 5% 2K RL
36401H0N9ATDF, 36401H0N5A...
High Frequency
No
Wirewound
0603
5
.1
400
.58
1.4
Surface Mount Terminals
Surface Mount
1.8 x 1.12 x 1.02
-40 – 125
Taped & Reeled
34
N/A
1-1624112-1
1-1624112-1
3650 0603 0.12uH 5% 2K RL
36501JR12J, 36501JR12JTDG
High Frequency
No
Wirewound
0603
5
.12
300
.65
1.3
Surface Mount Terminals
Surface Mount
1.8 x 1.12 x 1.02
-40 – 125
Taped & Reeled
32
N/A
1-1624112-2
1-1624112-2
3650 0402 1.0nH 10% 2K RL
N/A
High Frequency
No
Wirewound
0402
10
.001
1360
.045
12.7
Surface Mount Terminals
Surface Mount
1.27 x .76 x .61
-40 – 125
Taped & Reeled
16
N/A
1-1624112-4
1-1624112-4
3650 0402 2.0nH 5% 2K RL
N/A
High Frequency
No
Wirewound
0402
5
.002
1040
.07
11.1
Surface Mount Terminals
Surface Mount
1.27 x .76 x .61
-40 – 125
Taped & Reeled
16
N/A
1-1624112-5
1-1624112-5
3650 0402 2.2nH 5% 2K RL
N/A
High Frequency
No
Wirewound
0402
5
.0022
960
.07
10.8
Surface Mount Terminals
Surface Mount
1.27 x .76 x .61
-40 – 125
Taped & Reeled
19
N/A
1-1624112-6
1-1624112-6
3650 0402 2.4nH 5% 2K RL
N/A
High Frequency
No
Wirewound
0402
5
.0024
790
.07
10.5
Surface Mount Terminals
Surface Mount
1.27 x .76 x .61
-40 – 125
Taped & Reeled
15
N/A
1-1624112-7
1-1624112-7
3650 0402 2.7nH 5% 2K RL
N/A
High Frequency
No
Wirewound
0402
5
.0027
640
.12
10.4
Surface Mount Terminals
Surface Mount
1.27 x .76 x .61
-40 – 125
Taped & Reeled
16
N/A
1-1624112-8
1-1624112-8
3650 0402 3.3nH 5% 2K RL
36501E3N3JTDG
High Frequency
No
N/A
0402
5
.0033
N/A
N/A
7
Surface Mount Terminals
Surface Mount
1.27 x .76 x .61
-40 – 125
Taped & Reeled
19
N/A
1-1624112-9
1-1624112-9
3650 0402 3.6nH 5% 2K RL
N/A
High Frequency
No
N/A
0402
5
.0036
N/A
N/A
6.8
Surface Mount Terminals
Surface Mount
1.27 x .76 x .61
-40 – 125
Taped & Reeled
19
N/A
1-1879023-0
1-1879023-0
3650 1008 39nH 5% 2K RL
36502C39NJTDG
High Frequency
No
Wirewound
1008
5
.039
1000
.15
1.5
Surface Mount Terminals
Surface Mount
2.92 x 2.79 x 2.13
-40 – 125
Taped & Reeled
60
N/A
1-1879023-1
1-1879023-1
3650 1008 47nH 5% 2K RL
N/A
High Frequency
No
N/A
1008
5
.047
N/A
N/A
1.5
Surface Mount Terminals
Surface Mount
2.92 x 2.79 x 2.13
-40 – 125
Taped & Reeled
65
N/A
1-1879023-2
1-1879023-2
3650 1008 56nH 5% 2K RL
N/A
High Frequency
No
Wirewound
1008
5
.56
1000
.18
1.3
Surface Mount Terminals
Surface Mount
2.92 x 2.79 x 2.13
-40 – 125
Taped & Reeled
65
N/A
1-1879023-4
1-1879023-4
3650 1008 68nH 5% 2K RL
N/A
High Frequency
No
Wirewound
1008
5
.068
1000
.2
1.3
Surface Mount Terminals
Surface Mount
2.92 x 2.79 x 2.13
-40 – 125
Taped & Reeled
65
N/A
1-1879023-5
1-1879023-5
3650 1008 75nH 5% 2K RL
36502C75NJTDG
High Frequency
No
N/A
1008
5
.07
N/A
N/A
1.1
Surface Mount Terminals
Surface Mount
2.92 x 2.79 x 2.13
-40 – 125
Taped & Reeled
60
N/A
1-1879023-6
1-1879023-6
3650 1008 82nH 5% 2K RL
36502C82NJTDG
High Frequency
No
Wirewound
1008
5
.082
1000
.22
1
Surface Mount Terminals
Surface Mount
2.92 x 2.79 x 2.13
-40 – 125
Taped & Reeled
60
N/A
1-1879023-7
1-1879023-7
3650 1008 0.10uH 5% 2K RL
N/A
High Frequency
No
N/A
1008
5
.1
N/A
N/A
1
Surface Mount Terminals
Surface Mount
2.92 x 2.79 x 2.1
-40 – 125
Taped & Reeled
60
N/A
1-1879023-8
1-1879023-8
3650 1008 0.12uH 5% 2K RL
N/A
High Frequency
No
N/A
1008
5
.12
N/A
N/A
.95
Surface Mount Terminals
Surface Mount
2.92 x 2.79 x 2.1
-40 – 125
Taped & Reeled
60
N/A
1-1879023-9
1-1879023-9
3650 1008 0.15uH 5% 2K RL
36502CR15JTDG
High Frequency
No
Wirewound
1008
5
.15
800
.7
.85
Surface Mount Terminals
Surface Mount
2.92 x 2.79 x 2.1
-40 – 125
Taped & Reeled
45
N/A
1-2176075-2
1-2176075-2
3640 0201 1.2nH +/-0.2nH ...
36401H1N2ATDF
High Frequency
No
Thin Film
0201
2
.0012
300
.35
9
Surface Mount Terminals
Surface Mount
.6 x .3 x .23
N/A
Reeled
8
Tolerance 0.2nH.
1-2176075-4
1-2176075-4
3640 0201 1.4nH +/-0.2nH ...
36401H1N4ATDF
High Frequency
No
Thin Film
0201
2
.0014
250
.45
9
Surface Mount Terminals
Surface Mount
.6 x .3 x .23
N/A
Reeled
8
Tolerance 0.2nH.
1-2176086-0
1-2176086-0
3654 0402 4.7nH 5% 2K RL
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-2176086-1
1-2176086-1
3654 0402 5.1nH 5% 2K RL
36541E5N1JTDG, 36541E5.1N...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-2176086-2
1-2176086-2
3654 0402 5.6nH 5% 2K RL
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-2176086-5
1-2176086-5
3654 0402 7.5nH 5% 2K RL
36541E7N5JTDG, 36541E7.5N...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-2176086-6
1-2176086-6
3654 0402 8.2nH 5% 2K RL
36541E8N2JTDG, 36541E8.2N...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DRC13-40PB-CG01
TE Connectivity
27.05.2020
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청