Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04431-12 - Cam clamps, steel with tension lever
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Fixture clamps, fixture clamp screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/spannexzenter_spannexzenterschrauben/04431-12_asmtab.prj},{NB=04431-12-120},{A=9.5},{D=16},{D2=14},{H=8},{H1=18},{H2=13},{H3=2.2},{H4=12.0},{H5X=0},{L=8},{L1=10.9},{R=40},{S=2.90},{SW=5.5},{F=14.0},{F1=60.0},{GEW=0.0510},{EAN=4059495934280},{NDM=12.000},{XA=20.600},{XB=5.600},{XC=9.900},{XD=30.000},{XE=20.700},{XF=19.800},{XG=0.300},{BEST=04431-12-120},{FORM=A},{FORM1=ohne Spannblech},{MATERIAL=-},{AUSF=-},{B=-},{D1=M 12},{H5=-},{L2=-},{L3=-},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{PPATH=04431-12_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORM1
Form
ⁿ/ₐ
A
distance
[mm]
B
distance
[mm]
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
R
Length
[mm]
S
Stroke
[mm]
SW
width across flats
[mm]
F
Clamping force
[kN]
F1
tightening torque
[Nm.]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
IMPERIAL
inch/mm
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04431-12-080
04431-12-080
A
without clamping plate
7.1
-
12
M 8
10
6
12
9
1.5
8.5
-
6
8.2
-
-
25
2.20
2.5
4.7
18.0
0.0170
Yes
84662080
4059495934266
MM
31.12.2099
98% Warenverfügbarkeit. N...
04431-12-100
04431-12-100
A
without clamping plate
8.3
-
14
M 10
12
7
15
11
1.8
10.0
-
7
9.5
-
-
30
2.50
3.0
7.9
35.0
0.0300
Yes
84662080
4059495934273
MM
31.12.2099
98% Warenverfügbarkeit. N...
04431-12-120
04431-12-120
A
without clamping plate
9.5
-
16
M 12
14
8
18
13
2.2
12.0
-
8
10.9
-
-
40
2.90
5.5
14.0
60.0
0.0510
Yes
84662080
4059495934280
MM
31.12.2099
98% Warenverfügbarkeit. N...
04431-12-081
04431-12-081
B
with clamping plate
7.1
12
12
M 8
10
6
12
9
1.5
8.5
7
6
8.2
1
15.5
25
2.20
2.5
4.7
18.0
0.0190
Yes
84662080
4059495934297
MM
31.12.2099
98% Warenverfügbarkeit. N...
04431-12-101
04431-12-101
B
with clamping plate
8.3
14
14
M 10
12
7
15
11
1.8
10.0
8
7
9.5
1
18
30
2.50
3.0
7.9
35.0
0.0320
Yes
84662080
4059495934303
MM
31.12.2099
98% Warenverfügbarkeit. N...
04431-12-121
04431-12-121
B
with clamping plate
9.5
16
16
M 12
14
8
18
13
2.2
12.0
9
8
10.9
1
20
40
2.90
5.5
14.0
60.0
0.0540
Yes
84662080
4059495934310
MM
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청