피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
Universal series
Yiheda 3D Electronic Gallery
yhd_profile
Powered by
CAD모델 선택
10_AOB05 - General aluminum alloy profiles??¨¨10 series
09.05.2024
15_AOB02_06 - General aluminum alloy profiles??¨¨15 series
09.05.2024
15_AOB05 - General aluminum alloy profiles??¨¨15 series
09.05.2024
20_AOB05 - General aluminum alloy profiles??¨¨20 series
09.05.2024
ADG01 - Profiles, general-purpose aluminum alloy profiles, switch sensor mo...
09.05.2024
ADM01-WL-K6.5 - General-purpose accessories for profiles, door frame parts,...
09.05.2024
AEG05-B - Cantilever special accessories series Control box
09.05.2024
AEG09-PURD - Cantilever control box accessories Communication panel
09.05.2024
AFG05-38AL_AF_AE-C - Special accessories Lean tube series Aluminum alloy fl...
09.05.2024
AFG05-40AL_AF_AE-C_001 - Special accessories Lean tube series Fluent strip ...
09.05.2024
AFG05-40BL_BF_BE-C - Special accessories Lean tube series Fluent strip with...
09.05.2024
AFT05-44A_44B - Support accessories beam support frame width 42
09.05.2024
AFT05-44A_44B - Support accessories beam support frame width 42
09.05.2024
AFT05-64A_64C - Support accessories beam support frame width 64
09.05.2024
AFT05-88A_88C - Support accessories beam support frame width 85
09.05.2024
AFT05-88A_88C - Support accessories Universal beam support frame
09.05.2024
AFT05-DHT-U - Fence Accessories-Sheath
09.05.2024
AFT05-DXC - Guardrail accessories Guardrail profile
09.05.2024
AFT05-HLJ-3C - Guardrail accessories Flat support rod
09.05.2024
AFT05-HLJ-3F - Guardrail accessories Flat support rod
09.05.2024
AFT05-HLT-TY-29 - Guardrail accessories Guardrail connection sleeve
09.05.2024
AFT05-LJT-XC-H100 - Guardrail accessories Guardrail connection block
09.05.2024
AFT05-LJT-XC-H38 - Guardrail accessories
09.05.2024
AFT05-T105-V5_90-R400_1000 - Vertical elbow suitable for conveying profile ...
09.05.2024
AFT05-T45_105-4564_75105 - Conveying profile
09.05.2024
AFT05-T45_105-H160 - Connector
09.05.2024
AFT05-T45_105-H30-R500_1000 - 30°Horizontal Wheel Ordinary Elbow
09.05.2024
AFT05-T45_105-H45-R500_1000 - 45°Horizontal Wheel Ordinary Elbow
09.05.2024
AFT05-T45_105-H60-R500_1000 - 60°Horizontal Wheel Ordinary Elbow
09.05.2024
AFT05-T45_105-H90-R500_1000 - 90°Horizontal Wheel Ordinary Elbow
09.05.2024
AFT05-T45_105-V180 - 180° horizontal wheel elbow
09.05.2024
AFT05-T45_105-V30 - 30° horizontal wheel elbow
09.05.2024
AFT05-T45_105-V45 - 45° horizontal wheel elbow
09.05.2024
AFT05-T45_105-V90 - 90° horizontal wheel elbow
09.05.2024
AFT05-T45-V5_90-R300 - Vertical elbow suitable for conveying profile 45 ser...
09.05.2024
AFT05-T65-V5_90-R300_1000 - Vertical elbow suitable for conveying profile 6...
09.05.2024
AFT05-T85-V5_90-R400_1000 - Vertical elbow suitable for conveying profile 8...
09.05.2024
AFT05-TY-FT44_FT88 - Support accessories Support profile
09.05.2024
AFT05-ZZH - Guardrail component wide plastic sheath + profile
09.05.2024
AFT06-KTJ-ZH-30103 - Guardrail accessories Adjustable guardrail bracket
09.05.2024
AFT15-CT45_105-RQ - Head drive mechanism
09.05.2024
AFT15-CT45_105-WB - Tail drive mechanism
09.05.2024
AFT15-CT45-180SQ - 180° horizontal wheel drive
09.05.2024
AFT15-CT45-90SQ - 90° horizontal wheel drive
09.05.2024
AFT15-TY-64210_88260 - Support accessories Aluminum profile foot
09.05.2024
AFT20 - Connection bar
09.05.2024
AFT26-TY-44130C - Supporting accessories
09.05.2024
AFT31-LJT-NB - Guardrail accessories Adjusting rod
09.05.2024
AFT51-CT45_105 - Conveyor chain wide flat chain/steel top chain/roller top ...
09.05.2024
AFT51-T45-69 - Plastic gasket
09.05.2024
AFT51-TY619 - Plastic gasket
09.05.2024
AFT62 - Guardrail accessories
09.05.2024
AFT62-CAJ-NA - Guardrail accessories Guardrail clamp support
09.05.2024
AFT62-CAJ-NC - Guardrail accessories Guardrail clip A
09.05.2024
AFT62-CAJ-NJ-1847 - Guardrail accessories corner joint
09.05.2024
AGT05 - Roller conveyor aluminum alloy profile / side cover
09.05.2024
AGT05-01A - No power roller conveyor
09.05.2024
AGT50-A_S - Roller conveyor end cover
09.05.2024
AGT51 - Roller conveyor aluminum alloy profile / side cover
09.05.2024
AHF21_31 - xingcaitongyongpeijian-jingubufen
09.05.2024
AID31 - xingcaitongyongpeijian-jingubufen
09.05.2024
AID31-ZH - Profile general accessories-Fastening part/Hexagon socket head c...
09.05.2024
AIE31 - xingcaitongyongpeijian-jingubufen
09.05.2024
AIF31 - xingcaitongyongpeijian-jingubufen
09.05.2024
AIG31 - xingcaitongyongpeijian-jingubufen
09.05.2024
AIK31_ALH21 - xingcaitongyongpeijian-jingubufen
09.05.2024
AIP31 - Profile universal parts
09.05.2024
AKB01_7863Y-7879Y - General accessories for profiles
09.05.2024
AKB23 - General accessories for profiles, door frame part, bracket
09.05.2024
AKB31_53 - Profile universal parts ?¡è door suction
09.05.2024
AKB52 - Profiles common parts - door blocking
09.05.2024
AKC22 - Profile universal parts ?¡è Gate resistance
09.05.2024
AKC22-1530/1540-01 - General accessories for profiles Door frame part Door ...
09.05.2024
AKC22-3040-Y - General accessories for profiles Door frame part Door resist...
09.05.2024
AKC22-JIAOTAO - General accessories for profiles Door frame part Door resis...
09.05.2024
AKC22-TIEPIAN - General accessories for profiles Door frame part Door resis...
09.05.2024
AKD21 - Profiles common parts - magnetic clasp
09.05.2024
AKE01 - Profile general parts and bolts
09.05.2024
AKE01-A_C - Profile general accessories/Door frame/Door accessories
09.05.2024
AKE31 - General accessories for profiles, door frame part, button latch
09.05.2024
AKF23 - Profile general parts ?¡è magnetic buckle / pin positioning plate
09.05.2024
AKF23-L-90 - General accessories for profiles, door frame part, L-shaped ma...
09.05.2024
AKH46_47 - Profile universal accessories Square lock
09.05.2024
AKJ01 - Profile universal parts ?¡è Dark aluminum buckle
09.05.2024
AKJ13_AKJ13-DP - Profile universal parts ?¡è Dark aluminum buckle
09.05.2024
AKK52_AKL17 - Profile universal parts ?¡è square handle
09.05.2024
AKL13 - General accessories for profiles Door frame part Square handle
09.05.2024
AKL14 - Profile universal parts ?¡è square handle
09.05.2024
akm01 - Profile universal parts ?¡è oval handle
09.05.2024
AKN01 - General accessories for profiles, door frame parts, profiles handle
09.05.2024
AKN03-A - Profile general accessories/Door frame
09.05.2024
AKN23 - Profile general parts, swing door lock
09.05.2024
AKN43 - Profile general parts, push-pull lock
09.05.2024
AKQ01_03-B-Y-L - Profile General Parts ?¡è Waist Hole Hinge (Left)
09.05.2024
AKQ01_03-B-Y-R - Profile General Parts ?¡è Waist Hole Hinge (Right)
09.05.2024
AKQ01_03-B-Z-L - Profile general parts ?¡è Taper hole hinge (left)
09.05.2024
AKQ01_03-B-Z-R - Profile General Parts ?¡è Taper Hole Hinge (Right)
09.05.2024
AKQ01_03-G-X-6263 - General accessories for profiles, door frame parts, alu...
09.05.2024
AKQ01_03-G-Y - Profile general parts ?¡è waist hole hinge
09.05.2024
AKQ01_03-G-Y - Profile general parts ?¡è waist hole hinge
09.05.2024
AKQ01_03-G-Y-LR - Profile general purpose accessories - door frame parts/hi...
09.05.2024
AKQ01_03-G-Z - Profile universal parts ?¡è Hinge
09.05.2024
AKQ01_03-G-Z-LR - Hinge for profile double shaft type
09.05.2024
AKQ01-G-D-X - General accessories for profiles, door frame part
09.05.2024
AKQ01-G-Y-1530-3030 - Profile general accessories-door frame part-hidden al...
09.05.2024
AKQ31-G-Z - Profile general parts ?¡è Taper hole hinge
09.05.2024
AKQ41-G-Z-6060_6070 - General accessories for profiles, door frame part, fi...
09.05.2024
AKQ41-G-Z-6065 - General accessories for profiles, door frame part, fixed z...
09.05.2024
AKQ52_B_Z_L - General accessories for profiles, door frame part, pull-in ny...
09.05.2024
AKQ52_B_Z_R - General accessories for profiles, door frame part, pull-in ny...
09.05.2024
AKQ52_G_Z - General accessories for profiles, door frame part, fixed nylon ...
09.05.2024
AKR31 - Profile universal parts
09.05.2024
AKS52_32 - General accessories for profiles, door frame part, hidden door s...
09.05.2024
AMH05 - General purpose
09.05.2024
AMR61 - General accessories for profiles
09.05.2024
AMS12-1530 - Profile universal fittings 1530 connector
09.05.2024
AMS12-2040 - Profile general accessories-Door frame components/Door accesso...
09.05.2024
AMT14 - Conveying pallets
09.05.2024
AMT24-HCB-A_B - Buffer baffle/Load capacity 30Kg
09.05.2024
AMT24-QCA-800SA - Unbuffered stopper with a load capacity of 800kg
09.05.2024
AMT24-QCB-120 - Buffer stopper/Load capacity 120kg
09.05.2024
AMT24-QCB-150 - Buffer stopper load capacity 150kg
09.05.2024
AMT24-QCB-60 - Buffer stopper load capacity 60kg
09.05.2024
AMT24-QCC-150 - Corner buffer stopper Load capacity 150kg
09.05.2024
AMT24-QCC-150DA - Corner buffer stopper Load capacity 150kg
09.05.2024
amt24-qcC-60 - Corner buffer stopper load capacity 60kg
09.05.2024
AMT24-QCC-60DA - Corner buffer stopper/Load capacity 60Kg
09.05.2024
AMT24-QCC-L60DA - Corner buffer stopper/Load capacity 60Kg
09.05.2024
AMT24-QCH - Vertical stopper
09.05.2024
AMT24-SCA-S - Backstop spring backstop
09.05.2024
AMT24-SCB-S - Backstop Pneumatic backstop
09.05.2024
AMT31-08BS - Special accessories for pallet conveyor 08BS conveyor chain
09.05.2024
AMT31-BS25 - Special accessories for pallet conveyor BS25 double-speed chai...
09.05.2024
AMT52-QPC-12 - Sensor clip Side induction sensor clip
09.05.2024
AMT52-QPD-12 - Sensor clip Bottom induction sensor clip
09.05.2024
AMT52-QPT-12 - Sensor clip Special sensor clip for stopper
09.05.2024
AMT73-T01-T5-25 - Special accessories for pallet conveyor T5 toothed belt
09.05.2024
AMT73-T01-T5-25 - Special accessories for pallet conveyor T5 toothed belt
09.05.2024
AOB02 - General aluminum alloy profiles??¨¨15 series
09.05.2024
AOB05_06 - General accessories for profiles, door frame parts, aluminum pro...
09.05.2024
AOB05-3040 - General aluminum alloy profiles, handle profiles
09.05.2024
AOF05 - Protective cover series profiles
09.05.2024
ARC01 - Accessories for general aluminum alloy profiles - accessories part
09.05.2024
ARC51_52_2436_L - Profile end cover
09.05.2024
ARC51_52_2436_R - Profile end cover
09.05.2024
ARK51_52_1530 - Special accessories Accessories part General aluminum alloy...
09.05.2024
ARW51-120120 - Special Accessories, protective cover series profiles, profi...
09.05.2024
ATH21 - Special accessories Connecting part 40 series groove width 8.2 end ...
09.05.2024
ATS05-GG - Double speed chain profiles and accessories
09.05.2024
ATY05-A - General aluminum alloy profile ??¨¨ A series
09.05.2024
ATY05-C - General aluminum alloy profile ??¨¨ C type series
09.05.2024
ATY05-D - Square type_Universal
09.05.2024
ATY05-F - General aluminum alloy profiles and trunking profiles
09.05.2024
ATY05-L - Profile L type series
09.05.2024
ATY05-T - Profile profile groove strip
09.05.2024
ATY05-Y - General aluminum alloy profiles and flat strip series
09.05.2024
AVD12_13 - General board series-plexiglass board
09.05.2024
AVD31_51 - xingcaitongyongpeijian-bancaixilei
09.05.2024
AVD32_33 - General board series-PC board
09.05.2024
AVD71 - General plate series-aluminum plate
09.05.2024
AVF61-BSL - Double speed chain profiles and accessories
09.05.2024
AVK31 - Special accessories Mechanical fence 30/40 series Barbed wire fixin...
09.05.2024
AVP21 - Special accessories Mechanical fence 30/40 series Expansion screws
09.05.2024
AVQ51 - General plate series - Aluminum plate
09.05.2024
AVT27-30225_40300 - Special accessories, mechanical barrier 30/40 series, g...
09.05.2024
AXC31-D - Profile universal accessories - metal box series
09.05.2024
AXC31-H - Profile universal accessories - metal box series
09.05.2024
AYF05_ATY05 - Industrial ladder series aluminum alloy profiles
09.05.2024
AYF11-D40-120_150 - Special accessories Industrial ladder series Angle join...
09.05.2024
AYF11-D40-135L - Special accessories Industrial ladder series 135°L type jo...
09.05.2024
AYF11-D40-45L - Special accessories Industrial ladder series 45°L type conn...
09.05.2024
AYF11-D40-45R - Special accessories Industrial ladder series 45°L type conn...
09.05.2024
AYF11-D40-45TL - Special accessories Industrial ladder series 45°T joint le...
09.05.2024
AYF11-D40-45TR - Special accessories Industrial ladder series 45°T-joint ri...
09.05.2024
AYF11-D40-45YL - Special accessories Industrial ladder series 45°Y type con...
09.05.2024
AYF11-D40-45YR - Special accessories Industrial ladder series 45°Y type con...
09.05.2024
AYF11-D40-90L - Special accessories Industrial ladder series 90°L type join...
09.05.2024
AYF11-D40-90T - Special accessories Industrial ladder series 90°T-joint
09.05.2024
AYF11-D40-90X - Special accessories Industrial ladder series 90°X type join...
09.05.2024
AYF11-D40-CZ - Special accessories Industrial ladder series Side support
09.05.2024
AYF11-D40-L - Special accessories Industrial ladder series L-joint
09.05.2024
AYF11-D40-T - Special accessories Industrial ladder series T-joint
09.05.2024
AYF11-D40-TZ - Special accessories Industrial ladder series T-type support
09.05.2024
AYF11-D40-V - Special accessories Industrial ladder series V-joint
09.05.2024
AYF11-D40-X - Special accessories Industrial ladder series X-joint
09.05.2024
AYG27 - Special accessories Industrial ladder series Corner adapter plate
09.05.2024
AYH11 - Special accessories Industrial ladder series Corner connector
09.05.2024
AYJ01 - Special accessories Industrial ladder series Step connection clamp
09.05.2024
AYJ01-40100_40250 - Special accessories Industrial ladder series Step conne...
09.05.2024
AYL11-D40-ZJK - Special accessories Industrial ladder series Adapter block
09.05.2024
AYL11-D40-ZJK - Special accessories Industrial ladder series Adapter block
09.05.2024
BSL-ATS05_06 - Universal-double speed chain profile
09.05.2024
CH_ATS05 - CH fence profile
09.05.2024
GXZ_ATS05 - General Purpose - Fiber Mount
09.05.2024
JXS_ATS06 - Universal_Manipulator profile
09.05.2024
JXS-ATS05 - General-mechanical profiles
09.05.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
추가 정보
권장 사항
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.