Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
ZRR-TL-T10-BR32-ST - T-Pulley, Pitch10mm made from steel for taper bushes, Timing Belt Width 32mm
MÄDLER
Drive Element
Pulleys and Timing Belts
Pulleys
Pulleys, Profile T
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnriemenraeder_zahnriemen/zahnriemenraeder/t-profil/zrr_t10_br32_t-sp.prj},{NB=16477428},{ARTNR=16477428},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl phosphatiert},{MAT=Stahl phosphatiert},{BZ=TL 1615 38 T10/28-2},{ZRB=32},{Z=28},{AUSF=15F},{AZ=87.27},{AB=93},{D=89.13},{ND=0},{DI=0},{B1=38},{L=0},{R=0},{SB=1615},{BMIN=12},{BMAX=42},{GEW=1057},{TYP=4},{ZTL=10},{OZB=6.57},{ZT=3.4},{R1=0.8},{R2=0.8},{AT=57.0},{D2=53.97},{S1=9.525},{SS1=7.9},{S2=9.8},{T=14.8},{BB=1.0},{KD=89.0},{ID=80},{CTN=84835080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
ZRB
Timing Belt width
[mm]
Z
Number of teeth
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
AZ
Outside-Ø Pulley
[mm]
AB
Outside-Ø Flange
[mm]
D
d
[mm]
ND
[mm]
DI
Di
[mm]
B1
b
[mm]
L
[mm]
R
[mm]
SB
Taper-Bush Type
ⁿ/ₐ
BMIN
Bore-Ø min.
[mm]
BMAX
Bore-Ø max.
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
16477418
16477418
Steel, phosphated
Steel, phosphated
TL 1008 38 T10/18-2
32
18
16F
55.44
60
57.30
0
37
38
22
16
1008
12
25
438
84835080
16477419
16477419
Steel, phosphated
Steel, phosphated
TL 1108 38 T10/19-2
32
19
16F
58.62
66
60.48
0
44
38
22
16
1108
12
28
488
84835080
16477420
16477420
Steel, phosphated
Steel, phosphated
TL 1108 38 T10/20-2
32
20
16F
61.80
66
63.66
0
44
38
22
16
1108
12
28
540
84835080
16477422
16477422
Steel, phosphated
Steel, phosphated
TL 1210 38 T10/22-2
32
22
16F
68.17
75
70.03
0
50
38
25
13
1210
12
32
654
84835080
16477424
16477424
Steel, phosphated
Steel, phosphated
TL 1615 38 T10/24-2
32
24
15F
74.53
83
76.39
0
0
38
0
0
1615
12
42
777
84835080
16477425
16477425
Steel, phosphated
Steel, phosphated
TL 1615 38 T10/25-2
32
25
15F
77.72
83
79.58
0
0
38
0
0
1615
12
42
844
84835080
16477426
16477426
Steel, phosphated
Steel, phosphated
TL 1615 38 T10/26-2
32
26
15F
80.90
87
82.76
0
0
38
0
0
1615
12
42
912
84835080
16477427
16477427
Steel, phosphated
Steel, phosphated
TL 1615 38 T10/27-2
32
27
15F
84.08
91
85.94
0
0
38
0
0
1615
12
42
983
84835080
16477428
16477428
Steel, phosphated
Steel, phosphated
TL 1615 38 T10/28-2
32
28
15F
87.27
93
89.13
0
0
38
0
0
1615
12
42
1057
84835080
16477430
16477430
Steel, phosphated
Steel, phosphated
TL 1615 38 T10/30-2
32
30
15F
93.63
97
95.49
0
0
38
0
0
1615
12
42
1214
84835080
16477432
16477432
Steel, phosphated
Steel, phosphated
TL 1615 38 T10/32-2
32
32
15F
100.00
106
101.86
0
0
38
0
0
1615
12
42
1380
84835080
16477436
16477436
Steel, phosphated
Steel, phosphated
TL 2012 38 T10/36-2
32
36
16F
112.73
119
114.59
0
86
38
32
6
2012
12
50
1747
84835080
16477440
16477440
Steel, phosphated
Steel, phosphated
TL 2012 38 T10/40-2
32
40
16F
125.46
131
127.32
0
90
38
32
6
2012
12
50
2155
84835080
16477444
16477444
Steel, phosphated
Steel, phosphated
TL 2012 38 T10/44-2
32
44
16F
138.20
143
140.06
0
110
38
32
6
2012
12
50
2607
84835080
16477448
16477448
Steel, phosphated
Steel, phosphated
TL 2517 45 T10/48-2
32
48
10F
150.93
158
152.79
125
0
38
45
7
2517
15
65
3608
84835080
16477460
16477460
Steel, phosphated
Steel, phosphated
TL 2517 45 T10/60-2
32
60
11F
189.13
200
190.99
125
158
38
45
7
2517
15
65
5633
84835080
16477472
16477472
Steel, phosphated
Steel, phosphated
TL 2517 45 T10/72-0
32
72
11
227.32
0
229.18
125
200
38
45
7
2517
15
65
6843
84835080
16477484
16477484
Steel, phosphated
Steel, phosphated
TL 2517 45 T10/84-0
32
84
11
265.52
0
267.37
125
235
38
45
7
2517
15
65
8973
84835080
16477496
16477496
Steel, phosphated
Steel, phosphated
TL 2517 45 T10/96-0
32
96
11
303.72
0
305.58
125
270
38
45
7
2517
15
65
11270
84835080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청