X - Blank flanges
Düker
Flow Control
10. Pressure Pipe Fittings
Powered by
CAD모델 선택
{dueker/flow_control/10_presure_pipe_fittings/x.prj},{NB=RFX---15FL16EET(400)},{DN=150},{ETIMARCO=RFX---15FL16EET},{EC010338=EF025698},{PN=PN 16},{EF002169=Cast iron},{BEVIS=etec Email},{EF000139=Other},{F=3},{EF020262=Blind flange},{D1=154},{EF023859=No},{EF023191=DN 150},{EF021531=285},{EF020149=PN 16},{EF020077=0},{EF020023=60},{EF020225=16},{EF021643=240},{EF021779=8},{EF021780=23},{ARTNR=723376},{LOG=400},{IDNR=},{COAN=RFX---},{LX=500},{WN=0},{ATTRIBUTES=246}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARCO
Article Code
ⁿ/ₐ
DN
[mm]
D
ØD
[mm]
PN
Pressure rating
ⁿ/ₐ
BEVIS
Coating
ⁿ/ₐ
B
b
[mm]
F
f
[mm]
D1
Ød1
[mm]
D4
Ød4
[mm]
G
Weight
[kg]
NORM
Norm
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
X DN 50 PN 40 etec Email
RFX---05FL40EET
50
165
PN 40
etec Email
22
3
52
99
2.5
Factory standard
754212
X DN 50 PN 40 Epoxy signa...
RFX---05FL40P04
50
165
PN 40
Epoxy signalblue RAL 5005
22
3
52
99
2.5
Factory standard
757744
X DN 65 PN 16 Epoxy signa...
RFX---06FL16P04
65
185
PN 16
Epoxy signalblue RAL 5005
22
3
68
118
3.1
Factory standard
757753
X DN 80 PN 40 Epoxy signa...
RFX---08FL40P04
80
200
PN 40
Epoxy signalblue RAL 5005
16
3
84
132
5.0
ISO 2531;EN 545
869808
X DN 125 PN 16 etec Email
RFX---12FL16EET
125
250
PN 16
etec Email
16
3
129
184
6.0
ISO 2531;EN 545
760514
X DN 125 PN 16 Epoxy sign...
RFX---12FL16P04
125
250
PN 16
Epoxy signalblue RAL 5005
16
3
129
184
6.0
ISO 2531;EN 545
869832
X DN 200 PN 16 Epoxy sign...
RFX---20FL16P04
200
340
PN 16
Epoxy signalblue RAL 5005
17
3
205
266
11.4
ISO 2531;EN 545
869864
X DN 250 PN 16 Epoxy traf...
RFX---25FL16P15
250
400
PN 16
Epoxy traffic yellow RAL ...
19
3
256
319
16.8
EN 969
X DN 250 PN 10 etec Email
RFX---25FL10EET
250
400
PN 10
etec Email
19
3
256
319
17.2
ISO 2531;EN 545
739975
X DN 250 PN 10 Epoxy sign...
RFX---25FL10P04
250
400
PN 10
Epoxy signalblue RAL 5005
19
3
256
319
17.2
ISO 2531;EN 545
869877
X DN 250 PN 16 Epoxy sign...
RFX---25FL16P04
250
400
PN 16
Epoxy signalblue RAL 5005
19
3
256
319
16.8
ISO 2531;EN 545
869884
X DN 600 PN 10 Epoxy sign...
RFX---60FL10P04
600
780
PN 10
Epoxy signalblue RAL 5005
25
5
609
682
86.0
ISO 2531;EN 545
871251
X DN 600 PN 16 etec Email
RFX---60FL16EET
600
840
PN 16
etec Email
31
5
609
720
123.0
ISO 2531;EN 545
308534
X DN 600 PN 16 Epoxy sign...
RFX---60FL16P04
600
840
PN 16
Epoxy signalblue RAL 5005
31
5
609
720
123.0
ISO 2531;EN 545
873588
X DN 700 PN 16 Epoxy schw...
RFX---70FL16P06
700
910
PN 16
Epoxy black RAL 9005
34
5
709
794
147.0
EN 598
X DN 700 PN 10 etec Email
RFX---70FL10EET
700
895
PN 10
etec Email
28
5
709
794
127.0
ISO 2531;EN 545
308535
X DN 700 PN 10 Epoxy sign...
RFX---70FL10P04
700
895
PN 10
Epoxy signalblue RAL 5005
28
5
709
794
127.0
ISO 2531;EN 545
870010
X DN 700 PN 16 Epoxy sign...
RFX---70FL16P04
700
910
PN 16
Epoxy signalblue RAL 5005
34
5
709
794
147.0
ISO 2531;EN 545
738701
X DN 1200 PN 10 Epoxy sch...
RFX---93FL10P06
1200
1455
PN 10
Epoxy black RAL 9005
40
5
1212
1328
582.0
EN 598
X DN 1200 PN 10 Epoxy bro...
RFX---93FL10P07
1200
1455
PN 10
Epoxy brown-red RAL 3011
40
5
1212
1328
582.0
EN 598
X DN 1200 PN 10 Epoxy sig...
RFX---93FL10P04
1200
1455
PN 10
Epoxy signalblue RAL 5005
40
5
1212
1328
582.0
ISO 2531;EN 545
X DN 1200 PN 10 etec Emai...
RFX---93FL10EET
1200
1455
PN 10
etec Email
40
5
1212
1328
582.0
ISO 2531;EN 545
X DN 800 PN 10 etec Email
RFX---80FL10EET
800
1015
PN 10
etec Email
30
5
811
901
176.0
ISO 2531;EN 545
308536
X DN 800 PN 10 Epoxy sign...
RFX---80FL10P04
800
1015
PN 10
Epoxy signalblue RAL 5005
30
5
811
901
176.0
ISO 2531;EN 545
709855
X DN 800 PN 16 Epoxy sign...
RFX---80FL16P04
800
1025
PN 16
Epoxy signalblue RAL 5005
38
5
811
901
244.0
ISO 2531;EN 545
715226
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MMA - Double socket pieces with flanged sockets
Düker
14.06.2024
FFG - Pressure pipes with cast-on flanges
Düker
14.06.2024
FFK and Q - Double flange bend
Düker
14.06.2024
F - Flanged spigots
Düker
14.06.2024
8000 - Blank flange, PN 16
HAWLE
23.02.2024
XG - Blank flanges with threaded bore
Düker
14.06.2024
FM - Fitting with puddle flanges
Düker
14.06.2024
T - All flanged tee
Düker
14.06.2024
GB/T9119-2000 PN16 RF - Slip-on-welding plate steel pipe flanges with flat ...
Chinese Manufacturers
21.05.2014
Gate valves type 2004 FL/FL
Düker
14.06.2024
FFC - Double flange pieces with flange branch 45°
Düker
14.06.2024
ECOLINE GT 40 with Handwheel - Cast Steel Gate Valves with Bolted Bonnet (P...
KSB
11.04.2024
7110 - Dual-chamber flange for cast pipes, thrust protected, PN 16
HAWLE
23.02.2024
Conversion flange - Conversion flange
Düker
14.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청